(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Nut (Chromate Finish)【10 Pieces Per Package】

Hexagonal Nut (Chromate Finish)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of Hexagon nut / iron (chromate finish).




· Available by pack (10 included), or by box unit (Number included displayed above).
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

Specifications

Hexagonal Nut (Chromate Finish):Related Image

Available as a Box
1 Pack Includes 10 Pieces

Model Number A
Screw Diameter
(mm)
B
Width Across Flats
(mm)
C
Thickness
(mm)
Pieces / Package Weight
(g / Piece)
NATTO 2 4 1.6 8000 0.09
2.6 5 2 4000 0.2
3 5.5 2.4 5000 0.26
4 7 3.2 2500 0.55
5 8 4 1500 0.9
6 10 5 1500 1.65

More Information

Hexagonal Nut (Chromate Finish):Related Image

Part Number
NATTO-2-4-1.6
NATTO-2.6-5-2
NATTO-3-5.5-2.4
NATTO-4-7-3.2
NATTO-5-8-4
NATTO-6-10-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Screw Size Height
(mm)
M Screw
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M21.62

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M2.622.6

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M32.43

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M43.24

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M545

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

M656

Loading...

  1. 1

Basic Information

Application Screw/Nut Material Iron Material Iron

Additional Products in this Category

Complementary Products

Tech Support