(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Heat and Bend Resistant Automation Cable - 250 V, ETFE Sheath

Heat and Bend Resistant Automation Cable - 250 V, ETFE Sheath

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For weak, current circuit, heat-resistant / bending-resistant, fluorine resin insulated, single-core, electric wire

  • Cable Carrier
  • Robot
  • Heat-Resistant
  • Cold-Resistant
  • Flexible
  • Flex-Resistant
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor

●-100°C – 150°C wide temperature range fluororesin robot single-core wire.
● Used for internal wiring of movable equipment, wiring in equipment for space-saving, and as a relay lead.
● Single wire with excellent heat, cold, weather and oil resistance, ideal for internal space saving, movable wiring and the moving parts of robots.
● 6 colors, (red, black, white, blue, green, and yellow) are available.
● The YG color is also available. (a green spiral line on a yellow base)

·Be careful not to confuse total length and quantity when ordering.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

ETFE 250 V for Moveable Fluorine Resin Insulation:Related Image

ModelSection Area
(mm2)
Color
ETFE0.125 * (AWG26)R (Red) / BK (Black)
W
(White) / BE (Blue)
Y
(Yellow) / GN (Green)
BN (Brown)
0.2 *(AWG24)
0.3 * (AWG22)
0.5 * (AWG20)
0.75 * (AWG18)R (Red) / BK (Black) /
W
(White) / YG (Yellow / Green)
1.25 * (AWG16)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

ETFE 250 V for Moveable Fluorine Resin Insulation:Related Image

Operating Temperature Range-100 ~ 150°C
BendingFinished Outer Diameter x 6 (Movable x 6)
 
ModelSection Area
(mm2)
ColorTotal Length
(m)
ConductorInsulation
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30°C)
ETFE0.125 * (AWG26)R (Red) / BK (Black)
W
(White) / BE (Blue)
Y
(Yellow) / GN (Green)
BN (Brown)
10 / 20
50 / 100
3/22/0.050.510.150.81162 or less1500 or more
1500
6.41.8
0.2 *(AWG24)3/34/0.050.640.150.94105 or less8.52.5
0.3 * (AWG22)3/51/0.050.820.151.1270 or less113.6
0.5 * (AWG20)3/85/0.051.10.21.544 or less15.45.6
0.75 * (AWG18)R (Red) / BK (Black) /
W
(White) / YG (Yellow / Green)
7/55/0.051.280.21.6827.5 or less20.28.6
1.25 * (AWG16)7/91/0.051.650.22.0516.8 or less28.413.6
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details. * Allowable current is to be used only as a reference value and is not guaranteed.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30 or less4050607080100120140150
Current Reduction Factor1.000.960.930.900.860.830.760.680.600.55
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.2mm2
6.9 × 0.96 = 6.6 (A) 
 
Package Type
Drum: The wires are wound on drums.
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
ModelSection AreaTotal Length
100m50m20m10m
ETFE0.125 * (AWG26)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.2 *(AWG24)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.3 * (AWG22)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.5 * (AWG20)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.75 * (AWG18)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
1.25 * (AWG16)DrumVinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.

Part Number
ETFE-0.2-BE-10
ETFE-0.2-BE-20
ETFE-0.2-BE-50
ETFE-0.2-BE-100
ETFE-0.2-BK-10
ETFE-0.2-BK-20
ETFE-0.2-BK-50
ETFE-0.2-BK-100
ETFE-0.2-BN-10
ETFE-0.2-BN-20
ETFE-0.2-BN-50
ETFE-0.2-BN-100
ETFE-0.2-GN-10
ETFE-0.2-GN-20
ETFE-0.2-GN-50
ETFE-0.2-GN-100
ETFE-0.2-R-10
ETFE-0.2-R-20
ETFE-0.2-R-50
ETFE-0.2-R-100
ETFE-0.2-W-10
ETFE-0.2-W-20
ETFE-0.2-W-50
ETFE-0.2-W-100
ETFE-0.2-Y-10
ETFE-0.2-Y-20
ETFE-0.2-Y-50
ETFE-0.2-Y-100
ETFE-0.3-BE-10
ETFE-0.3-BE-20
ETFE-0.3-BE-50
ETFE-0.3-BE-100
ETFE-0.3-BK-10
ETFE-0.3-BK-20
ETFE-0.3-BK-50
ETFE-0.3-BK-100
ETFE-0.3-BN-10
ETFE-0.3-BN-20
ETFE-0.3-BN-50
ETFE-0.3-BN-100
ETFE-0.3-GN-10
ETFE-0.3-GN-20
ETFE-0.3-GN-50
ETFE-0.3-GN-100
ETFE-0.3-R-10
ETFE-0.3-R-20
ETFE-0.3-R-50
ETFE-0.3-R-100
ETFE-0.3-W-10
ETFE-0.3-W-20
ETFE-0.3-W-50
ETFE-0.3-W-100
ETFE-0.3-Y-10
ETFE-0.3-Y-20
ETFE-0.3-Y-50
ETFE-0.3-Y-100
ETFE-0.5-BE-10
ETFE-0.5-BE-20
ETFE-0.5-BE-50
ETFE-0.5-BE-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath Color
1 Piece(s)Available

8 Days or more

-100.2240.94[Blue] Blue
1 Piece(s)Available

8 Days or more

-200.2240.94[Blue] Blue
1 Piece(s)Available

8 Days or more

-500.2240.94[Blue] Blue
1 Piece(s)Available

8 Days or more

-1000.2240.94[Blue] Blue
1 Piece(s)Available

8 Days or more

-100.2240.94Black
1 Piece(s)Available

8 Days or more

-200.2240.94Black
1 Piece(s)Available

8 Days or more

-500.2240.94Black
1 Piece(s)Available

8 Days or more

-1000.2240.94Black
1 Piece(s)Available

8 Days or more

10100.2240.94Brown
1 Piece(s)Available

8 Days or more

10200.2240.94Brown
1 Piece(s)Available

8 Days or more

10500.2240.94Brown
1 Piece(s)Available

8 Days or more

101000.2240.94Brown
1 Piece(s)Available

8 Days or more

-100.2240.94Green
1 Piece(s)Available

8 Days or more

-200.2240.94Green
1 Piece(s)Available

8 Days or more

-500.2240.94Green
1 Piece(s)Available

8 Days or more

-1000.2240.94Green
1 Piece(s)Available

8 Days or more

-100.2240.94Red
1 Piece(s)Available

8 Days or more

-200.2240.94Red
1 Piece(s)Available

8 Days or more

-500.2240.94Red
1 Piece(s)Available

8 Days or more

-1000.2240.94Red
1 Piece(s)Available

8 Days or more

-100.2240.94White
1 Piece(s)Available

8 Days or more

-200.2240.94White
1 Piece(s)Available

8 Days or more

-500.2240.94White
1 Piece(s)Available

8 Days or more

-1000.2240.94White
1 Piece(s)Available

8 Days or more

-100.2240.94[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-200.2240.94[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-500.2240.94[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-1000.2240.94[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-100.3221.12[Blue] Blue
1 Piece(s)Available

8 Days or more

-200.3221.12[Blue] Blue
1 Piece(s)Available

8 Days or more

-500.3221.12[Blue] Blue
1 Piece(s)Available

8 Days or more

-1000.3221.12[Blue] Blue
1 Piece(s)Available

8 Days or more

-100.3221.12Black
1 Piece(s)Available

8 Days or more

-200.3221.12Black
1 Piece(s)Available

8 Days or more

-500.3221.12Black
1 Piece(s)Available

8 Days or more

-1000.3221.12Black
1 Piece(s)Available

8 Days or more

10100.3221.12Brown
1 Piece(s)Available

8 Days or more

10200.3221.12Brown
1 Piece(s)Available

8 Days or more

10500.3221.12Brown
1 Piece(s)Available

8 Days or more

101000.3221.12Brown
1 Piece(s)Available

8 Days or more

-100.3221.12Green
1 Piece(s)Available

8 Days or more

-200.3221.12Green
1 Piece(s)Available

8 Days or more

-500.3221.12Green
1 Piece(s)Available

8 Days or more

-1000.3221.12Green
1 Piece(s)Available

8 Days or more

-100.3221.12Red
1 Piece(s)Available

8 Days or more

-200.3221.12Red
1 Piece(s)Available

8 Days or more

-500.3221.12Red
1 Piece(s)Available

8 Days or more

-1000.3221.12Red
1 Piece(s)Available

8 Days or more

-100.3221.12White
1 Piece(s)Available

8 Days or more

-200.3221.12White
1 Piece(s)Available

8 Days or more

-500.3221.12White
1 Piece(s)Available

8 Days or more

-1000.3221.12White
1 Piece(s)Available

8 Days or more

-100.3221.12[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-200.3221.12[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-500.3221.12[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-1000.3221.12[Yellow] Yellow
1 Piece(s)Available

8 Days or more

-100.5201.5[Blue] Blue
1 Piece(s)Available

8 Days or more

-200.5201.5[Blue] Blue
1 Piece(s)Available

8 Days or more

-500.5201.5[Blue] Blue
1 Piece(s)Available

8 Days or more

-1000.5201.5[Blue] Blue

Loading...

Basic Information

Number of cores(Core) 1 Rated voltage For Weak Current Circuit Shield N/A
Sheath Characteristic Oil Resistant / Heat-resistant / Cold Resistance Sheath Material Fluorine Other Features Pliable, Elastic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.