(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, KDF-SBL Series

Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, KDF-SBL Series
  • Volume Discount

Suitable for wiring into areas requiring noise resistance

[Features]
▪ Shielding specifications used for SB type.
・Noise resistant (KDF/SBL compatible).
▪ UL/cUL compliant cabling.
・Oil-resistant and bending-resistant .
· Sheath matte finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KDF-SBL 2X0.75SQ-1
KDF-SBL 2X0.75SQ-2
KDF-SBL 2X0.75SQ-3
KDF-SBL 2X0.75SQ-4
KDF-SBL 2X0.75SQ-5
KDF-SBL 2X0.75SQ-6
KDF-SBL 2X0.75SQ-7
KDF-SBL 2X0.75SQ-8
KDF-SBL 2X0.75SQ-9
KDF-SBL 2X0.75SQ-10
KDF-SBL 2X0.75SQ-11
KDF-SBL 2X0.75SQ-12
KDF-SBL 2X0.75SQ-13
KDF-SBL 2X0.75SQ-14
KDF-SBL 2X0.75SQ-15
KDF-SBL 2X0.75SQ-16
KDF-SBL 2X0.75SQ-17
KDF-SBL 2X0.75SQ-18
KDF-SBL 2X0.75SQ-19
KDF-SBL 2X0.75SQ-20
KDF-SBL 2X0.75SQ-21
KDF-SBL 2X0.75SQ-22
KDF-SBL 2X0.75SQ-23
KDF-SBL 2X0.75SQ-24
KDF-SBL 2X0.75SQ-25
KDF-SBL 2X0.75SQ-26
KDF-SBL 2X0.75SQ-27
KDF-SBL 2X0.75SQ-28
KDF-SBL 2X0.75SQ-29
KDF-SBL 2X0.75SQ-30
KDF-SBL 2X0.75SQ-31
KDF-SBL 2X0.75SQ-32
KDF-SBL 2X0.75SQ-33
KDF-SBL 2X0.75SQ-34
KDF-SBL 2X0.75SQ-35
KDF-SBL 2X0.75SQ-36
KDF-SBL 2X0.75SQ-37
KDF-SBL 2X0.75SQ-38
KDF-SBL 2X0.75SQ-39
KDF-SBL 2X0.75SQ-40
KDF-SBL 2X0.75SQ-41
KDF-SBL 2X0.75SQ-42
KDF-SBL 2X0.75SQ-43
KDF-SBL 2X0.75SQ-44
KDF-SBL 2X0.75SQ-45
KDF-SBL 2X0.75SQ-46
KDF-SBL 2X0.75SQ-47
KDF-SBL 2X0.75SQ-48
KDF-SBL 2X0.75SQ-49
KDF-SBL 2X0.75SQ-50
KDF-SBL 2X0.75SQ-51
KDF-SBL 2X0.75SQ-52
KDF-SBL 2X0.75SQ-53
KDF-SBL 2X0.75SQ-54
KDF-SBL 2X0.75SQ-55
KDF-SBL 2X0.75SQ-56
KDF-SBL 2X0.75SQ-57
KDF-SBL 2X0.75SQ-58
KDF-SBL 2X0.75SQ-59
KDF-SBL 2X0.75SQ-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

11 Days or more

1010.751926.5
1 Piece(s)Available

11 Days or more

1020.751926.5
1 Piece(s)Available

11 Days or more

1030.751926.5
1 Piece(s)Available

11 Days or more

1040.751926.5
1 Piece(s)Available

11 Days or more

1050.751926.5
1 Piece(s)Available

11 Days or more

1060.751926.5
1 Piece(s)Available

11 Days or more

1070.751926.5
1 Piece(s)Available

11 Days or more

1080.751926.5
1 Piece(s)Available

11 Days or more

1090.751926.5
1 Piece(s)Available

11 Days or more

10100.751926.5
1 Piece(s)Available

11 Days or more

10110.751926.5
1 Piece(s)Available

11 Days or more

10120.751926.5
1 Piece(s)Available

11 Days or more

10130.751926.5
1 Piece(s)Available

11 Days or more

10140.751926.5
1 Piece(s)Available

11 Days or more

10150.751926.5
1 Piece(s)Available

11 Days or more

10160.751926.5
1 Piece(s)Available

11 Days or more

10170.751926.5
1 Piece(s)Available

11 Days or more

10180.751926.5
1 Piece(s)Available

11 Days or more

10190.751926.5
1 Piece(s)Available

11 Days or more

10200.751926.5
1 Piece(s)Available

11 Days or more

10210.751926.5
1 Piece(s)Available

11 Days or more

10220.751926.5
1 Piece(s)Available

11 Days or more

10230.751926.5
1 Piece(s)Available

11 Days or more

10240.751926.5
1 Piece(s)Available

11 Days or more

10250.751926.5
1 Piece(s)Available

11 Days or more

10260.751926.5
1 Piece(s)Available

11 Days or more

10270.751926.5
1 Piece(s)Available

11 Days or more

10280.751926.5
1 Piece(s)Available

11 Days or more

10290.751926.5
1 Piece(s)Available

11 Days or more

10300.751926.5
1 Piece(s)Available

11 Days or more

10310.751926.5
1 Piece(s)Available

11 Days or more

10320.751926.5
1 Piece(s)Available

11 Days or more

10330.751926.5
1 Piece(s)Available

11 Days or more

10340.751926.5
1 Piece(s)Available

11 Days or more

10350.751926.5
1 Piece(s)Available

11 Days or more

10360.751926.5
1 Piece(s)Available

11 Days or more

10370.751926.5
1 Piece(s)Available

11 Days or more

10380.751926.5
1 Piece(s)Available

11 Days or more

10390.751926.5
1 Piece(s)Available

11 Days or more

10400.751926.5
1 Piece(s)Available

11 Days or more

10410.751926.5
1 Piece(s)Available

11 Days or more

10420.751926.5
1 Piece(s)Available

11 Days or more

10430.751926.5
1 Piece(s)Available

11 Days or more

10440.751926.5
1 Piece(s)Available

11 Days or more

10450.751926.5
1 Piece(s)Available

11 Days or more

10460.751926.5
1 Piece(s)Available

11 Days or more

10470.751926.5
1 Piece(s)Available

11 Days or more

10480.751926.5
1 Piece(s)Available

11 Days or more

10490.751926.5
1 Piece(s)Available

11 Days or more

10500.751926.5
1 Piece(s)Available

11 Days or more

10510.751926.5
1 Piece(s)Available

11 Days or more

10520.751926.5
1 Piece(s)Available

11 Days or more

10530.751926.5
1 Piece(s)Available

11 Days or more

10540.751926.5
1 Piece(s)Available

11 Days or more

10550.751926.5
1 Piece(s)Available

11 Days or more

10560.751926.5
1 Piece(s)Available

11 Days or more

10570.751926.5
1 Piece(s)Available

11 Days or more

10580.751926.5
1 Piece(s)Available

11 Days or more

10590.751926.5
1 Piece(s)Available

11 Days or more

10600.751926.5

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials Fluorine Power supply/signal For signals
Other properties Bend tolerance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.