(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - CC-Link, NACC, UL Standard (Part Numbers)

LAN & Network Cables - CC-Link, NACC, UL Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

CC-LINK Ver.1.10 Free Length
For complete product overview and details on LAN & Network Cables - CC-Link, NACC, UL Standard see the sections below:

  • ULAWM
  • CC-Link

● Available in 3 models: Fixed, mobile, fixed power built-in model.
● Ver.2.00 can be used.

· Be careful not to confuse specified length and quantity when ordering.
· Manufacturers can be mixed as long as cables are same ver.1.10 cable.
∙ Communication speed varies depending on the maximum length. Please be careful.
∙ For details, refer to equipment manuals, etc.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

NACC110-6

Specifications

NACC UL Standard CC-Link:Related Image

Model NumberTotal Length
or
Specified Length
NACC1101
~
100
(Specify 1 m Increment)
NACCR110
NACCPW110

More Information

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM20276
Allowable Bending RadiusFinished Outer Diameter x 8

Specifications
UseModel NumberAWG
Size
Number of CoresSpecified Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Intermediate
Sheath
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesCharacteristic
Impedance
(1MHz)
Characteristic
Impedance
(5MHz)
Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
FixedNACC110
2031
~
100
(Specify 1 m Increment)
7/0.320.960.822.60-0.857.932.7 or less10000 or more5006110
±15 Ω
110
±6 Ω
78
MobileNACCR110
2037/16/0.081.111.03.11-0.8938.6 or less10000 or more500793
Built-In TypeNACCPW1102037/0.320.960.822.600.65-11.932.7 or less10000 or more5009142
18230/0.181.100.652.40-0.924.4 or less10 or more
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

Structure Outline / Transmission Loss
 NACC110NACCR110NACCPW110
ConductorAnnealed Copper Stranded Wire
InsulatorPolyethylene FoamPolyolefinPolyethylene Foam / Heat-Resistant Vinyl
TwistingTwisted Core
ShieldSingle Sided Aluminide PET Tape /
Tin Plated Annealed Braided Copper Wire
Tin Plated Annealed Copper WireN/A
Fluorine Resin
SheathHeat Resistant Soft VinylFluorine Resin
Attenuation1MHz at 20°C
1.6dB/100m
5MHz at 20°C3.5dB/100m


NACC UL Standard CC-Link:Related Image
Part Number
NACC110-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Conductor Size No. of Cores Cable Outer Diameter
(mm)
Length
(m)
Sheath Material AWG Size 2 Number of Conductors (Twisted Core / Layer Model) 2
(Core)
Outer diameter(detail)
(mm)
Length(detail)
(m)
Shape Conductor cross section
(mm2)
Rated voltage Application Insulation body materials Other Features
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.91 to 9PVC--7.96Round Model0.51100 V or lessFor NetworkPolyethylene-

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Standard UL Cable Conductor Single Wire
Color Navy

Please check the type/dimensions/specifications of the part NACC110-6 in the LAN & Network Cables - CC-Link, NACC, UL Standard series.

Products like this...

Part Number
NACC110-11
NACC110-12
NACC110-13
NACC110-60
NACC110-61
NACC110-62
Part NumberMinimum order quantityVolume DiscountDays to Ship Conductor Size No. of Cores Cable Outer Diameter
(mm)
Length
(m)
Sheath Material AWG Size 2 Number of Conductors (Twisted Core / Layer Model) 2
(Core)
Outer diameter(detail)
(mm)
Length(detail)
(m)
Shape Conductor cross section
(mm2)
Rated voltage Application Insulation body materials Other Features
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.911Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.912Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19PVC--7.913Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.960 to 69PVC--7.960Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.960 to 69PVC--7.961Round Model0.51100 V or lessFor NetworkPolyethylene-
1 Piece(s)Available

8 Days or more

AWG20(0.50sq)3 Core (3C)7.0 to 7.960 to 69PVC--7.962Round Model0.51100 V or lessFor NetworkPolyethylene-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.