(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For Flat Model Signal with UL Standard
● Made of twisted wires and offers excellent electromagnetic noise reduction compared to standard flat cables.
● Achieves excellent flexibility by absorbing stress on cables via twisted strand.
● Uses twisted strand to allow for rolling to freely change wiring direction.
· Be careful not to confuse specified length and quantity when ordering.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
Electrical Appliance and Material Safety Law certificate has not been obtained.
Operating Temperature Range | 0 – 80°C |
Standard Acquired | UL AWM 20488 |
Part Number
Configured Part Number is shown.
KFTC-8P-30.5
Model Number | Pair No. 1P = 2-core |
Total Length (m) |
KFTC | 5P | 1 5 10 30.5 (1 Roll) |
8P | ||
10P | ||
13P | ||
20P | ||
25P |
* 1P = 2-core (twisted pair). * 1 roll is 30.5 m.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
Specifications
Model Number | Pair No. 1P = 2-core |
Total Length (m) |
AWG Size | Stand-Alone (Cable / mm) |
Insulator | Span (mm) |
Total Width (mm) |
Conductor Resistance Ω / km (20 °C) |
Insulation Properties MΩkm |
Maximum Voltage (V / Min) |
Allowable Current A (30 °C) |
Inductance (μH / m) |
Capacitance (Approx. pF / m) |
Characteristic Impedance (Ω) |
Transmission Delay (ns / m) |
|
Thickness (mm) |
Outer Diameter (mm) |
|||||||||||||||
KFTC | 5P | 1 / 5 / 10 / 30.5 (1 Roll) |
AWG28 * (0.08 mm2) |
7/0.127 | 0.25 | 0.88 | 11.43 | 12.7 | 266 or less |
100 | 2500 | 1.50 | 0.54 | 53 | 100 | 5.1 |
8P | 19.05 | 20.3 | 1.31 | |||||||||||||
10P | 24.13 | 25.4 | ||||||||||||||
13P | 31.75 | 33 | ||||||||||||||
20P | 49.53 | 50.8 | ||||||||||||||
25P | 62.23 | 63.5 | 1.19 |
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
Current Reduction Factor
Ambient Temperature (°C) | 40 | 50 | 60 | 70 |
Current Reduction Factor | 0.89 | 0.77 | 0.63 | 0.44 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2.75 x 0.89 = 2.44 (A) when the ambient temperature is 40 °C
Insulator Identification
Pair No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | ...... | ||||||||||
Wire Core No | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | ...... |
Insulator Color | Brown | White | Red | White | Orange | White | Yellow | White | Green | White | Blue | White | Purple | White | Gray | White | Pink | White | Black | White | ...... |
* Repeated after 11 pairs
Total length(m) | 30.5 | Conductor cross section(mm2) | 0.08 | AWG size(AWG) | 28 |
---|---|---|---|---|---|
Logarithm | 8 | Finished outer diameter(mm) | 20.3 | Rated voltage | 300 V |
Shield | N/A | Representative standards | UL | Other Features | Noise Resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy