(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

UL2464SBT UL with Shield AWG28

UL2464SBT UL with Shield AWG28

Twisted Pair Model with 300 V UL Standard Shield

  • VW-1
  • ULAWM
  • For Signal
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 300 V


● Terminal-processed cable format can be crimped, pressure welded and soldered.
● A cable which is widely used as an RS-232C-compatible cable. Batch pressure-welded connection is possible by fusion to the IDC connector.
● Since the structure consists of twisted pairs, not only is the noise from electromagnetic waves prevented, but also the effect of the current induced by the noise.

· 1P refers to 2 cores (twisted pair).
·
Be careful not to confuse specified length and quantity when ordering.
· Not oil-resistant.
·
This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

UL2464SBT UL with Shield AWG28:Related Image

Model Number of Pairs
1P = 2 Cores
Total Length
or
Specified Length
UL2464SBT 5P 1
~
100
(Specify 1 m Increment)
8P
13P
20P
25P
30P
32P

* 1P = 2-core (twisted pair).

More Information

Sheath Color Gray
Operating Temperature Range 0 ~ 80°C
Standard Acquired ULAWM2464

  
Specifications

Model AWG
Size
Number of Pairs
1P = 2 Cores
Specified Length
(m)
Conductor Insulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Allowable
Bending Radius
Electrical Properties Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30°C)
UL2464SBT AWG28
*(0.08 mm2)
5P 1 ~ 100 m
(Specify 1 m Increment)
7/0.127
(Tin Plated)
0.38 0.33 1.04 0.81 7.4 Finished Outer Diameter
x 8
(Fixed Parts)
228 or less 100 or more 2000 2.38 61
8P 8.2 2.0 76
13P 9.8 1.74 106
20P 11.6 1.53 145
25P 12.7 1.44 171
30P 13.7 1.37 197
32P 0.34 1.06 1.0 14.4 232 or less 1000 1.34 230

*Allowable current is to be used only as a reference value and is not guaranteed. * (~ mm2) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
*For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.  
 
Current Reduction Factor
■ For 5P ~ 30P

Ambient
Temperature
(°C)
35 40 45 50 55 60 65 70 75
Current
Reduction
Factor
0.95 0.89 0.84 0.77 0.71 0.63 0.55 0.45 0.32


■ For 32P

Ambient
Temperature
(°C)
 35 40 45 50 55 60 65 70 75
Current
Reduction
Factor
0.96 0.93 0.89 0.85 0.81 0.77 0.73 0.68 0.63

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value 2.38 x 0.89 = 2.118 (A) when the ambient temperature for 5P is 40 °C  
 
Wire Core Identification Table

Pair No. Insulator
Color
Dot Mark Dot Mark Color Pair No. Insulator
Color
Dot Mark Dot Mark Color
Core of Wire 1 Core of Wire 2 Core of Wire 1 Core of Wire 2
1 Light Brown (orange) Red Black 17 Yellow (gray) ■■■■ Red Black
2 Yellow (gray) Red Black 18 Light Green (white) ■■■■ Red Black
3 Light Green (white) Red Black 19 Gray (yellow) ■■■■ Red Black
4 Gray (yellow) Red Black 20 White (pink) ■■■■ Red Black
5 White (pink) Red Black 21 Light Brown (orange) ■■■■■■■■■■■ (continuous) Red Black
6 Light Brown (orange) ■■ Red Black 22 Yellow (gray) ■■■■■■■■■■■ (continuous) Red Black
7 Yellow (gray) ■■ Red Black 23 Light Green (white) ■■■■■■■■■■■ (continuous) Red Black
8 Light Green (white) ■■ Red Black 24 Gray (yellow) ■■■■■■■■■■■ (continuous) Red Black
9 Gray (yellow) ■■ Red Black 25 White (pink) ■■■■■■■■■■■ (continuous) Red Black
10 White (pink) ■■ Red Black 26 Light Brown (orange) ■■ (Dash *) Red Black
11 Light Brown (orange) ■■■ Red Black 27 Yellow (gray) ■■ (Dash *) Red Black
12 Yellow (gray) ■■■ Red Black 28 Light Green (white) ■■ (Dash *) Red Black
13 Light Green (white) ■■■ Red Black 29 Gray (yellow) ■■ (Dash *) Red Black
14 Gray (yellow) ■■■ Red Black 30 White (pink) ■■ (Dash *) Red Black
15 White (pink) ■■■ Red Black 31 Light Brown (orange) ■■ ■■ (Dash *) Red Black
16 Light Brown (orange) ■■■■ Red Black 32 Yellow (gray) ■■ ■■ (Dash *) Red Black

* From pair No. 26, the dot mark is slightly elongated (dash).
Please note that parentheses show color codes for 32P, different from 5 ~ 30P.

Part Number
UL2464SBT-5P-[1-100/1]
UL2464SBT-8P-[1-100/1]
UL2464SBT-13P-[1-100/1]
UL2464SBT-20P-[1-100/1]
UL2464SBT-25P-[1-100/1]
UL2464SBT-30P-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

6 Days or more

1 ~ 1005P7.4
1 Piece(s)

6 Days or more

1 ~ 1008P8.2
1 Piece(s)

6 Days or more

1 ~ 10013P9.8
1 Piece(s)

6 Days or more

1 ~ 10020P11.6
1 Piece(s)

6 Days or more

1 ~ 10025P12.7
1 Piece(s)

6 Days or more

1 ~ 10030P13.7

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300 V
Shield Yes Representative standards UL Sheath Color Gray
Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.