(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire
  • New Products
  • Volume Discount

MISUMI MASTER CABLE Series Shielded Cable.

[Features]
• Voltage Rating: 300V
• UL Rating: UL2464 standard
• Flame Retardant Rating: VW-1
• Cable Sheath Material: PVC
• Cable Color: Black
• Shielding: Braided shield with pure copper wire (EMI resistant)
• RoHS compliant
• Length: Cut-to-Length 1 meter increments (1m-100m)
• 1 roll = 100m

  • VW-1
  • ULAWM
  • For Signal
  • Strand Wire
  • Single Shield
  • Twisted Pair


·Only the 6-core (3P) ~ 10-core (5P) AWG28 and AWG24 are twisted pairs.
·This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size,
they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

       
 
1 Piece Unit
 
1 Roll Unit
  Sales Unit
      Standard Shipping Days
Model Number AWG Size Core Number / Pair Number
1P = 2 Cores
Total Length
or
Specified Length
MAST-UL2464SB 28 2P 1 ~ 100
(Specify 1 m Increment)
3P
5P
8P
10P
13P
17P
20P
25P
24 2
3
4
3P
4P
5P
22 4
6
20 4
6



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

Specifications

Model Number AWG
Size
Core Number / Pair Number * 1
1P = 2 Cores
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification
Allowable Current
A (30°C) *3
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
MAST-UL2464SB 28 2P 0.08 Twisted Pair 4  6.0 48 2.2 228 100 500 7/0.127 0.38 Tinned Annealed Copper 0.33 PVC 1.04 0.8 PVC AWM2464
3P 6  6.3  55.0 1.9
5P 10   7.4  66.0 1.5
8P 16  8.2  90.0 1.2 1.0
10P  20   8.9  98.0 1.1
13P  26   9.8  118.0 1
17P  34  10.9 149 0.8 1.1
20P  40  11.6  176.0 0.8
25P  50  12.7 210 0.7 1.3
24 2 0.2 Twisted Core  2 4.8 33 4.1 97.5 10 2000 7/0.203 0.61 0.27 1.15 0.9
3  3  5.0  37.0 3.6
4   4  5.3  40.0  3.2 
3P Twisted Pair  6  6.4 44 2.7
4P  8  6.9  68.0 2.4
5P  10  7.4  80.0 2.2
22 4 0.3 Twisted Core  4 6.8  68.0 4.9 54.8 17/0.16 0.76 0.46 1.68 1.0
6 6  7.7 90 4.1
20 4 0.5 4 7.2 81 6.5 36.2 21/0.18 0.95 0.46 1.87 1
6  6 8.3 106 5.5



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] ‌PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1 0.89 0.77 0.63 0.45



MAST-UL2464SB UL2464 Compatible UL-Standard Shielded Wire:Related Image

Wire Core Identification Table

Pair No. Insulator
Color
Dot Mark Dot Mark Color Pair No. Insulator
Color
Dot Mark Dot Mark Color
Core of Wire 1 Core of Wire 2 Core of Wire 1 Core of Wire 2
1 Orange Black Red 14 Gray ■■■ Black Red
2 Yellow Black Red 15 White ■■■ Black Red
3 Light Green Black Red 16 Orange ■■■■ Black Red
4 Gray Black Red 17 Yellow ■■■■ Black Red
5 White Black Red 18 Light Green ■■■■ Black Red
6 Orange ■■ Black Red 19 Gray ■■■■ Black Red
7 Yellow ■■ Black Red 20 White ■■■■ Black Red
8 Light Green ■■ Black Red 21 Orange ■■■■■■ (consecutive) Black Red
9 Gray ■■ Black Red 22 Yellow ■■■■■■ (consecutive) Black Red
10 White ■■ Black Red 23 Light Green ■■■■■■ (consecutive) Black Red
11 Orange ■■■ Black Red 24 Gray ■■■■■■ (consecutive) Black Red
12 Yellow ■■■ Black Red 25 White ■■■■■■ (consecutive) Black Red
13 Light Green ■■■ Black Red          
Part Number
MAST-UL2464SB-28-2P-1
MAST-UL2464SB-28-2P-2
MAST-UL2464SB-28-2P-3
MAST-UL2464SB-28-2P-4
MAST-UL2464SB-28-2P-5
MAST-UL2464SB-28-2P-6
MAST-UL2464SB-28-2P-7
MAST-UL2464SB-28-2P-8
MAST-UL2464SB-28-2P-9
MAST-UL2464SB-28-2P-10
MAST-UL2464SB-28-2P-11
MAST-UL2464SB-28-2P-12
MAST-UL2464SB-28-2P-13
MAST-UL2464SB-28-2P-14
MAST-UL2464SB-28-2P-15
MAST-UL2464SB-28-2P-16
MAST-UL2464SB-28-2P-17
MAST-UL2464SB-28-2P-18
MAST-UL2464SB-28-2P-19
MAST-UL2464SB-28-2P-20
MAST-UL2464SB-28-2P-21
MAST-UL2464SB-28-2P-22
MAST-UL2464SB-28-2P-23
MAST-UL2464SB-28-2P-24
MAST-UL2464SB-28-2P-25
MAST-UL2464SB-28-2P-26
MAST-UL2464SB-28-2P-27
MAST-UL2464SB-28-2P-28
MAST-UL2464SB-28-2P-29
MAST-UL2464SB-28-2P-30
MAST-UL2464SB-28-2P-31
MAST-UL2464SB-28-2P-32
MAST-UL2464SB-28-2P-33
MAST-UL2464SB-28-2P-34
MAST-UL2464SB-28-2P-35
MAST-UL2464SB-28-2P-36
MAST-UL2464SB-28-2P-37
MAST-UL2464SB-28-2P-38
MAST-UL2464SB-28-2P-39
MAST-UL2464SB-28-2P-40
MAST-UL2464SB-28-2P-41
MAST-UL2464SB-28-2P-42
MAST-UL2464SB-28-2P-43
MAST-UL2464SB-28-2P-44
MAST-UL2464SB-28-2P-45
MAST-UL2464SB-28-2P-46
MAST-UL2464SB-28-2P-47
MAST-UL2464SB-28-2P-48
MAST-UL2464SB-28-2P-49
MAST-UL2464SB-28-2P-50
MAST-UL2464SB-28-2P-51
MAST-UL2464SB-28-2P-52
MAST-UL2464SB-28-2P-53
MAST-UL2464SB-28-2P-54
MAST-UL2464SB-28-2P-55
MAST-UL2464SB-28-2P-56
MAST-UL2464SB-28-2P-57
MAST-UL2464SB-28-2P-58
MAST-UL2464SB-28-2P-59
MAST-UL2464SB-28-2P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

12P6
1 Piece(s)Available

8 Days or more

22P6
1 Piece(s)Available

8 Days or more

32P6
1 Piece(s)Available

8 Days or more

42P6
1 Piece(s)Available

8 Days or more

52P6
1 Piece(s)Available

8 Days or more

62P6
1 Piece(s)Available

8 Days or more

72P6
1 Piece(s)Available

8 Days or more

82P6
1 Piece(s)Available

8 Days or more

92P6
1 Piece(s)Available

8 Days or more

102P6
1 Piece(s)Available

8 Days or more

112P6
1 Piece(s)Available

8 Days or more

122P6
1 Piece(s)Available

8 Days or more

132P6
1 Piece(s)Available

8 Days or more

142P6
1 Piece(s)Available

8 Days or more

152P6
1 Piece(s)Available

8 Days or more

162P6
1 Piece(s)Available

8 Days or more

172P6
1 Piece(s)Available

8 Days or more

182P6
1 Piece(s)Available

8 Days or more

192P6
1 Piece(s)Available

8 Days or more

202P6
1 Piece(s)Available

8 Days or more

212P6
1 Piece(s)Available

8 Days or more

222P6
1 Piece(s)Available

8 Days or more

232P6
1 Piece(s)Available

8 Days or more

242P6
1 Piece(s)Available

8 Days or more

252P6
1 Piece(s)Available

8 Days or more

262P6
1 Piece(s)Available

8 Days or more

272P6
1 Piece(s)Available

8 Days or more

282P6
1 Piece(s)Available

8 Days or more

292P6
1 Piece(s)Available

8 Days or more

302P6
1 Piece(s)Available

8 Days or more

312P6
1 Piece(s)Available

8 Days or more

322P6
1 Piece(s)Available

8 Days or more

332P6
1 Piece(s)Available

8 Days or more

342P6
1 Piece(s)Available

8 Days or more

352P6
1 Piece(s)Available

8 Days or more

362P6
1 Piece(s)Available

8 Days or more

372P6
1 Piece(s)Available

8 Days or more

382P6
1 Piece(s)Available

8 Days or more

392P6
1 Piece(s)Available

8 Days or more

402P6
1 Piece(s)Available

8 Days or more

412P6
1 Piece(s)Available

8 Days or more

422P6
1 Piece(s)Available

8 Days or more

432P6
1 Piece(s)Available

8 Days or more

442P6
1 Piece(s)Available

8 Days or more

452P6
1 Piece(s)Available

8 Days or more

462P6
1 Piece(s)Available

8 Days or more

472P6
1 Piece(s)Available

8 Days or more

482P6
1 Piece(s)Available

8 Days or more

492P6
1 Piece(s)Available

8 Days or more

502P6
1 Piece(s)Available

8 Days or more

512P6
1 Piece(s)Available

8 Days or more

522P6
1 Piece(s)Available

8 Days or more

532P6
1 Piece(s)Available

8 Days or more

542P6
1 Piece(s)Available

8 Days or more

552P6
1 Piece(s)Available

8 Days or more

562P6
1 Piece(s)Available

8 Days or more

572P6
1 Piece(s)Available

8 Days or more

582P6
1 Piece(s)Available

8 Days or more

592P6
1 Piece(s)Available

8 Days or more

602P6

Loading...

Basic Information

Conductor cross section(mm2) 0.08 AWG size(AWG) 28 Rated voltage 300 V
Shield Yes Representative standards UL Sheath Color Black
Sheath Material PVC Insulation body materials PVC Power supply/signal For Signal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.