(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Servo Encoder/Stepping

for Servo Encoder/Stepping

Click this image to zoom it.

Move the mouse over the image to zoom

  • for Servo Encoder/Stepping
  • for Servo Encoder/Stepping
  • for Servo Encoder/Stepping
  • Volume Discount
  • Spec Expansion

Complex model for motor can be selected from fixed / movable parts

  • VW-1
  • ULAWM
  • Motor


● NA20276TSB and NA20276RRSB are composite cables for servo encoders.
● NA2464SWSB and NA2517RRWSB are composite cables for stepper motors.
● NA20276RRSB and NA2517RRWSB cables can be used with movable parts.


· Be careful not to confuse specified length and quantity when ordering.
· Not compliant with Electrical Appliance and Material Safety Law. Please be forewarned.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Part Number

Configured Part Number is shown.

Specifications

for Servo Encoder / Stepping:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberNA20276TSB
NA20276RRSB
NA2464SWSB
NA2517RRWSB
Operating Temperature Range0 ~ 80°C
0 ~ 80°C
0 ~ 80°C
0 ~ 105°C
Standard AcquiredULAWM20276
ULAWM20276
ULAWM2464
ULAWM2517
BendingFinished Outer Diameter x 6 (Fixed Part Only)Finished Outer Diameter x 6
(Movable x 6)
Finished Outer Diameter x 6
(Fixed Part x 6)
Finished Outer Diameter x 6
(Movable x 6)
 
Model NumberSpecified Length
(m)
UseSpecificationSize SpecificationsSample
Provided
For Servo Encoder1
~
100
(Specify
1 m
Increment)
    
NA20276TSB-AFor FixedULAWM20276(AWG24×2P)+(AWG22×2)
NA20276TSB-B(AWG26×2P)+(AWG16×2)
NA20276TSB-C(AWG24×2P)+(AWG22×2)
NA20276RRSB-CFor Movable(AWG24×2P)+(AWG22×2)
NA20276RRSB-D(AWG24×2P)+(AWG16×2)
NA20276RRSB-E(AWG24×2P)+(AWG22×2)
For Stepper Motors   
NA2464SWSB-EFor FixedULAWM2464((AWG26×4)AWG24×6)
NA2517RRWSB-FFor MovableULAWM2517((AWG22×4)AWG22×6)
  

More Information


for Servo Encoder / Stepping:Related Image

Structure Outline / Electrical Properties
Model NumberNA20276TSB-ANA20276TSB-BNA20276TSB-CNA20276RRSB-C
NA20276RRSB-DNA20276RRSB-ENA2464SWSB-ENA2517RRWSB-F
SizeAWG24AWG22AWG26AWG16AWG24AWG22AWG24AWG22AWG24AWG16AWG24AWG22AWG26AWG24AWG22AWG22
Withstand Voltage (V / Min)5005005005005005002000
Conductor Resistance (Ω/km at 20°C)1065514014.39559.199.462.699.415.59559.115388.589.989.9
Insulation Resistance (MΩ/km at 20°C)101010010100
Number of Core Lines 2 Pairs2-core2 Pairs2-core2 Pairs2-core2 Pairs2-core2 Pairs2-core2 Pairs2-core4-core (Interior)6-core (Exterior)4-core (Interior)6-core (Exterior)
ConductorMaterialTin Plated Annealed Copper Stranded Wire
Special Annealed Stranded Copper Wire
Tin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Special Annealed Stranded Copper Wire
Structure (Pc / m)
41/0.0865/0.0830/0.0826/0.2644/0.0870/0.0848/0.0872/0.0848/0.08266/0.0844/0.0870/0.087/0.167/0.2033/53/0.05
Outer Diameter (Approx. mm)
0.590.750.511.50.610.770.750.850.751.640.610.770.480.610.9
InsulatorMaterialHeat Resistant VinylHeat Resistant VinylETFESemi-rigid VinylETFE
Thickness (Approx. mm)0.250.20.20.250.160.220.230.230.230.20.160.220.270.270.18
Color CodingSky Blue, Sky Blue / WhiteRed, BlackSky Blue, Sky Blue / WhiteRed, BlackSky Blue, Sky Blue / WhiteRed, BlackSky Blue, Sky Blue / WhiteRed, BlackSky Blue, Sky Blue / WhiteRed, BlackBlue x WhiteRed, BlackBlack, WhiteOrange, Blue, YellowBlack, WhiteOrange, Blue, Yellow
Orange, Orange / White Orange, Orange / White Orange, Orange / White Orange, Orange / White Orange, Orange / White Orange x Purple Brown, PurpleGreen, Red, GrayBrown, PurpleGreen, Red, Gray
Outer Diameter (Approx. mm)1.091.150.9120.921.21.211.311.212.040.921.151.021.141.25
Twisted Pair (Approx. mm)2.2-1.8-1.84-2.4-2.4-1.85-----
Twisting (Approx. mm)3.64.33.44.24.93.52.53.2
ShieldMaterialTin Plated Annealed Copper Wire
Tin Plated Annealed Copper Wire
Tin Plated Annealed Copper WireTin Plated Annealed Copper Wire
Thickness (Approx. mm)0.30.40.30.4(1) 2.9(2) 5.6(1) 0.2(2) 6.7
SheathMaterialHeat Resistant Soft VinylHeat Resistant Soft VinylOil and Heat Resistant PVCOil and Heat Resistant PVC
Thickness (Approx. mm)1.10.90.81.00.90.81.251.3
Finished Outer Diameter (Approx. mm)6.56.85.56.87.45.58.19.3
Approximate Mass (kg / km)60804670904793110
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Part Number
NA20276RRSB-C-100
NA20276RRSB-D-100
NA20276RRSB-E-100
NA20276RRSB-E-[1-99/1]
NA20276TSB-A-100
NA20276TSB-B-100
NA20276TSB-C-100
NA20276TSB-C-[1-99/1]
NA2464SWSB-E-100
NA2464SWSB-E-[1-99/1]
NA2517RRWSB-F-100
NA2517RRWSB-F-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Rated voltage Insulation body materials AWG Size 2
(AWG)
Number of Conductors (Twisted Core / Layer Model) 2
(Core)
Other Features
1 Piece(s)Available

8 Days or more

101000.224-26.8[Low current circuits] 30 VPVC222Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)Available

8 Days or more

101000.224-27.4[Low current circuits] 30 VPVC162Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)Available

8 Days or more

-1000.224-25.5[Low current circuits] 30 VPVC222Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

-1 ~ 990.224-25.5[Low current circuits] 30 VPVC222Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)Available

8 Days or more

101000.224-26.5[Low current circuits] 30 VPVC222Noise Resistance
1 Piece(s)Available

8 Days or more

101000.1226-26.8[Low current circuits] 30 VPVC162Noise Resistance
1 Piece(s)Available

8 Days or more

-1000.224-25.5[Low current circuits] 30 VPVC222Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)

6 Days or more

-1 ~ 990.224-25.5[Low current circuits] 30 VPVC222Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)Available

8 Days or more

-1000.12264-8.1300 VPVC246Noise Resistance
1 Piece(s)

5 Days or more

-1 ~ 990.12264-8.1300 VPVC246Noise Resistance
1 Piece(s)Available

8 Days or more

-1000.32224-9.3300 VFluorine226Noise-resistant, Vibration-resistant, Elastic
1 Piece(s)

5 Days or more

-1 ~ 990.32224-9.3300 VFluorine226Noise-resistant, Vibration-resistant, Elastic

Loading...

  1. 1

Basic Information

Shield Yes Representative standards UL Sheath Color Navy Blue
Sheath Material PVC

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.