(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KNPEVSB 60V with Shield Instrumentation

KNPEVSB 60V with Shield Instrumentation

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For Weak Current Circuit Signal / Instrumentation Cable

  • For Signal
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Less than 100 V


● Polyethylene, more electrically stable than PVC, is used for insulation.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

KNPEVSB 60V with Shield Instrumentation:Related Image

Model Section Area (mm2) Number of Pairs *1
1P = 2 Cores
Total Length
or
Specified Length
KNPEVSB 0.2 1P 1
~
100
(Specify 1 m
Increment)
2P
3P
5P
10P
0.3 1P
2P
3P
5P
10P
0.5 1P
2P
3P
5P
10P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.
*7 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of part number (m) x unit price per meter above]

More Information

KNPEVSB 60V with Shield Instrumentation:Related Image

KNPEVSB 60V with Shield Instrumentation:Related Image

KNPEVSB 60V with Shield Instrumentation:Related Image

KNPEVSB 60V with Shield Instrumentation:Related Image

KNPEVSB 60V with Shield Instrumentation:Related Image

Wire Core Identification Table

Pair No. 1 2 3 4 5 6 7 8 9 10
Insulator
Color
Core of
Wire 1
Blue Yellow Green Red Purple Blue Yellow Green Red Purple
Core of
Wire 2
White White White White White Brown Brown Brown Brown Brown

   
Specifications

Model Section Area
(mm2)
Number of Pairs
1P = 2-Core *1
AWG
Estimate* 2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
KNPEVSB 0.2 1P 24 Twisted Pair 2 5.5 35 5 112 or less 5000 or more AC500 7/0.18 0.54 Tin 0.25 PE 1.04 1.3 PVC N/A
2P 4 7.0 55 4
3P 6 7.5 60 3
5P 10 8.5 85 3
10P 20 10.0 115 2
0.3 1P 22 2 6.0 40 5 65.7 or less 10,000 or more AC700 12/0.18 0.72 0.3 1.32 1.3
2P 4 8.0 70 5
3P 6 8.5 80 5
5P 10 10.0 115 4
10P 20 12.0 160 3
0.5 1P 20 2 7.0 55 5 39.4 or less 10,000 or more AC1000 20/0.18 0.93 0.4 1.73 1.3
2P 4 9.5 100 5
3P 6 10.0 115 5
5P 10 12.0 160 5
10P 20 15.0 240 4



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 Allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.  
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60
Current Reduction Factor 1.00 0.88 0.74 0.57

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example)Allowable current value 5 x 0.88 = 4.4 (A) when the ambient temperature is 40°C at 1P 0.2mm2

Part Number
KNPEVSB-0.2-2P-[1-99/1]
KNPEVSB-0.2-3P-[1-99/1]
KNPEVSB-0.2-5P-[1-99/1]
KNPEVSB-0.3-1P-[1-99/1]
KNPEVSB-0.3-3P-[1-99/1]
KNPEVSB-0.5-1P-[1-99/1]
KNPEVSB-0.5-2P-[1-99/1]
KNPEVSB-0.5-3P-[1-99/1]
KNPEVSB-0.5-10P-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

7 Days or more

1 ~ 990.2242P7
1 Piece(s)

7 Days or more

1 ~ 990.2243P7.5
1 Piece(s)

7 Days or more

1 ~ 990.2245P8.5
1 Piece(s)

7 Days or more

1 ~ 990.3221P6
1 Piece(s)

7 Days or more

1 ~ 990.3223P8.5
1 Piece(s)

7 Days or more

1 ~ 990.5201P7
1 Piece(s)

7 Days or more

1 ~ 990.5202P9.5
1 Piece(s)

7 Days or more

1 ~ 990.5203P10
1 Piece(s)

7 Days or more

1 ~ 1000.52010P15

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Sheath Color Black Sheath Material PVC Insulation body materials Polyethylene
Power supply/signal Dual Use Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.