(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AWG28 MAST-UL20276SB UL20276 Compatible UL-Standard Shielded Wire

AWG28 MAST-UL20276SB UL20276 Compatible UL-Standard Shielded Wire
  • New Products
  • Volume Discount

BASIC-Pro-MASTER series, small diameter, fixed signal cable rated to UL specification No. E214184. The cable is comprised of twisted-pair wiring with a braided shielding to promote excellent anti-electromagnetic interference performance (EMI Shielding). Its slim wire profile makes it perfect for use in fixed design applicaitons like control circuit wiring.

  • VW-1
  • ULAWM
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 30 V


● Braid-shielded for EMI countermeasures.

The Electrical Appliance and Material Safety Law certificate has not been obtained.


· Be careful not to confuse specified length and quantity when ordering.
· 1P = 2-core (twisted pair).
· Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

AWG28 MAST-UL20276SB UL20276 Compatible UL-Standard Shielded Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

1 Piece Unit  1 Roll Unit

Model Number AWG Size Number of Pairs
1P = 2 Cores
Total Length
or
Specified Length
MAST-UL20276SB 28 5P 1
-
100
(Specify 1 m Increment)
8P
10P
13P
17P
20P
25P
34P
50P



Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* All listed unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".

More Information

AWG28 MAST-UL20276SB UL20276 Compatible UL-Standard Shielded Wire:Related Image

General specifications

Sheath Color Black
Operating Temperature Range 0 ~ 80°C
Standard Acquired ULAWM20276
Bending Radius Finished Outer Diameter x 10 (Fixed Part)


Structure Outline

Conductor Tin Plated Annealed Copper Stranded Wire
Insulator Heat Resistant Vinyl
Twisting Twisted Pair
Shield Tin Plated Annealed Copper Braid
Sheath Heat-resistant Soft Vinyl / Matte


Specifications

Model Number AWG
Size
Number of Pairs
1P = 2 Cores
Specified Length
(m)
Conductor Insulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical Properties Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. mm
Conductor Resistance
Ω/km (20 °C)
Insulation Properties
MΩkm (20°C)
Peak Voltage
V / Min
Allowable Current
A (30 °C)
MAST-UL20276SB 28
* (0.08 mm2)
5P 1 ~ 100
(Specify 1 m Increment)
7/0.127 0.38 0.1 0.58 0.81 5.1 246 or less 10 or more 500 1.1 41
8P 5.5 0.9 51
10P 6 63
13P 6.7 0.7 75
17P 7.2 0.6 86
20P 7.6 96
25P 8.1 0.5 110
34P 9 134
50P 10.4 0.4 182



Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* All listed unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1 0.89 0.77 0.63 0.45


Wire Core Identification Table

Pair No. Insulator
Color
Dot Mark Dot Mark Color Pair No. Insulator
Color
Dot Mark
(Dash *)
Dot Mark Color
Core of Wire 1 Core of Wire 2 Core of Wire 1 Core of Wire 2
1 Orange Black Red 26 Orange ■■ Black Red
2 Gray Black Red 27 Gray ■■ Black Red
3 White Black Red 28 White ■■ Black Red
4 Yellow Black Red 29 Yellow ■■ Black Red
5 Pink Black Red 30 Pink ■■ Black Red
6 Orange ■■ Black Red 31 Orange ■■■■ Black Red
7 Gray ■■ Black Red 32 Gray ■■■■ Black Red
8 White ■■ Black Red 33 White ■■■■ Black Red
9 Yellow ■■ Black Red 34 Yellow ■■■■ Black Red
10 Pink ■■ Black Red 35 Pink ■■■■ Black Red
11 Orange ■■■ Black Red 36 Orange ■■■■■■ Black Red
12 Gray ■■■ Black Red 37 Gray ■■■■■■ Black Red
13 White ■■■ Black Red 38 White ■■■■■■ Black Red
14 Yellow ■■■ Black Red 39 Yellow ■■■■■■ Black Red
15 Pink ■■■ Black Red 40 Pink ■■■■■■ Black Red
16 Orange ■■■■ Black Red 41 Orange ■■■■■■■■ Black Red
17 Gray ■■■■ Black Red 42 Gray ■■■■■■■■ Black Red
18 White ■■■■ Black Red 43 White ■■■■■■■■ Black Red
19 Yellow ■■■■ Black Red 44 Yellow ■■■■■■■■ Black Red
20 Pink ■■■■ Black Red 45 Pink ■■■■■■■■ Black Red
21 Orange ■■■■■■ (consecutive) Black Red 46 Orange ■■■■■■■■■■ Black Red
22 Gray ■■■■■■ (consecutive) Black Red 47 Gray ■■■■■■■■■■ Black Red
23 White ■■■■■■ (consecutive) Black Red 48 White ■■■■■■■■■■ Black Red
24 Yellow ■■■■■■ (consecutive) Black Red 49 Yellow ■■■■■■■■■■ Black Red
25 Pink ■■■■■■ (consecutive) Black Red 50 Pink ■■■■■■■■■■ Black Red
Part Number
MAST-UL20276SB-28-8P-1
MAST-UL20276SB-28-8P-2
MAST-UL20276SB-28-8P-3
MAST-UL20276SB-28-8P-4
MAST-UL20276SB-28-8P-5
MAST-UL20276SB-28-8P-6
MAST-UL20276SB-28-8P-7
MAST-UL20276SB-28-8P-8
MAST-UL20276SB-28-8P-9
MAST-UL20276SB-28-8P-10
MAST-UL20276SB-28-8P-11
MAST-UL20276SB-28-8P-12
MAST-UL20276SB-28-8P-13
MAST-UL20276SB-28-8P-14
MAST-UL20276SB-28-8P-15
MAST-UL20276SB-28-8P-16
MAST-UL20276SB-28-8P-17
MAST-UL20276SB-28-8P-18
MAST-UL20276SB-28-8P-19
MAST-UL20276SB-28-8P-20
MAST-UL20276SB-28-8P-21
MAST-UL20276SB-28-8P-22
MAST-UL20276SB-28-8P-23
MAST-UL20276SB-28-8P-24
MAST-UL20276SB-28-8P-25
MAST-UL20276SB-28-8P-26
MAST-UL20276SB-28-8P-27
MAST-UL20276SB-28-8P-28
MAST-UL20276SB-28-8P-29
MAST-UL20276SB-28-8P-30
MAST-UL20276SB-28-8P-31
MAST-UL20276SB-28-8P-32
MAST-UL20276SB-28-8P-33
MAST-UL20276SB-28-8P-34
MAST-UL20276SB-28-8P-35
MAST-UL20276SB-28-8P-36
MAST-UL20276SB-28-8P-37
MAST-UL20276SB-28-8P-38
MAST-UL20276SB-28-8P-39
MAST-UL20276SB-28-8P-40
MAST-UL20276SB-28-8P-41
MAST-UL20276SB-28-8P-42
MAST-UL20276SB-28-8P-43
MAST-UL20276SB-28-8P-44
MAST-UL20276SB-28-8P-45
MAST-UL20276SB-28-8P-46
MAST-UL20276SB-28-8P-47
MAST-UL20276SB-28-8P-48
MAST-UL20276SB-28-8P-49
MAST-UL20276SB-28-8P-50
MAST-UL20276SB-28-8P-51
MAST-UL20276SB-28-8P-52
MAST-UL20276SB-28-8P-53
MAST-UL20276SB-28-8P-54
MAST-UL20276SB-28-8P-55
MAST-UL20276SB-28-8P-56
MAST-UL20276SB-28-8P-57
MAST-UL20276SB-28-8P-58
MAST-UL20276SB-28-8P-59
MAST-UL20276SB-28-8P-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

18P5.5
1 Piece(s)Available

8 Days or more

28P5.5
1 Piece(s)Available

8 Days or more

38P5.5
1 Piece(s)Available

8 Days or more

48P5.5
1 Piece(s)Available

8 Days or more

58P5.5
1 Piece(s)Available

8 Days or more

68P5.5
1 Piece(s)Available

8 Days or more

78P5.5
1 Piece(s)Available

8 Days or more

88P5.5
1 Piece(s)Available

8 Days or more

98P5.5
1 Piece(s)Available

8 Days or more

108P5.5
1 Piece(s)Available

8 Days or more

118P5.5
1 Piece(s)Available

8 Days or more

128P5.5
1 Piece(s)Available

8 Days or more

138P5.5
1 Piece(s)Available

8 Days or more

148P5.5
1 Piece(s)Available

8 Days or more

158P5.5
1 Piece(s)Available

8 Days or more

168P5.5
1 Piece(s)Available

8 Days or more

178P5.5
1 Piece(s)Available

8 Days or more

188P5.5
1 Piece(s)Available

8 Days or more

198P5.5
1 Piece(s)Available

8 Days or more

208P5.5
1 Piece(s)Available

8 Days or more

218P5.5
1 Piece(s)Available

8 Days or more

228P5.5
1 Piece(s)Available

8 Days or more

238P5.5
1 Piece(s)Available

8 Days or more

248P5.5
1 Piece(s)Available

8 Days or more

258P5.5
1 Piece(s)Available

8 Days or more

268P5.5
1 Piece(s)Available

8 Days or more

278P5.5
1 Piece(s)Available

8 Days or more

288P5.5
1 Piece(s)Available

8 Days or more

298P5.5
1 Piece(s)Available

8 Days or more

308P5.5
1 Piece(s)Available

8 Days or more

318P5.5
1 Piece(s)Available

8 Days or more

328P5.5
1 Piece(s)Available

8 Days or more

338P5.5
1 Piece(s)Available

8 Days or more

348P5.5
1 Piece(s)Available

8 Days or more

358P5.5
1 Piece(s)Available

8 Days or more

368P5.5
1 Piece(s)Available

8 Days or more

378P5.5
1 Piece(s)Available

8 Days or more

388P5.5
1 Piece(s)Available

8 Days or more

398P5.5
1 Piece(s)Available

8 Days or more

408P5.5
1 Piece(s)Available

8 Days or more

418P5.5
1 Piece(s)Available

8 Days or more

428P5.5
1 Piece(s)Available

8 Days or more

438P5.5
1 Piece(s)Available

8 Days or more

448P5.5
1 Piece(s)Available

8 Days or more

458P5.5
1 Piece(s)Available

8 Days or more

468P5.5
1 Piece(s)Available

8 Days or more

478P5.5
1 Piece(s)Available

8 Days or more

488P5.5
1 Piece(s)Available

8 Days or more

498P5.5
1 Piece(s)Available

8 Days or more

508P5.5
1 Piece(s)Available

8 Days or more

518P5.5
1 Piece(s)Available

8 Days or more

528P5.5
1 Piece(s)Available

8 Days or more

538P5.5
1 Piece(s)Available

8 Days or more

548P5.5
1 Piece(s)Available

8 Days or more

558P5.5
1 Piece(s)Available

8 Days or more

568P5.5
1 Piece(s)Available

8 Days or more

578P5.5
1 Piece(s)Available

8 Days or more

588P5.5
1 Piece(s)Available

8 Days or more

598P5.5
1 Piece(s)Available

8 Days or more

608P5.5

Loading...

Basic Information

Conductor cross section(mm2) 0.38 AWG size(AWG) 28 Rated voltage 30 V
Shield Yes Representative standards UL Sheath Color Black
Sheath Material PVC Insulation body materials PVC Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.