(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Power Cables - NA3UCB Series, 300/500V, CE Compliant

Power Cables - NA3UCB Series, 300/500V, CE Compliant
  • Volume Discount
  • Price Reduction

300 V UL/CE Compatible Cable with Shield

  • c-UL
  • CE-Compliant
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 300 V
  • European Standards 300 / 500 V


· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

NA3UCSB UL/CE Compliant with Shield:Related Image

Model Number AWG
Size
Number of Cores
NA3UCSB 20 2
3
4
6
8
10
12
16
20
18 2
3
4
6
8
10
12
16 2
3
4
6
8
10
14 2
3
4



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA3UCSB UL/CE Compliant with Shield:Related Image
NA3UCSB UL/CE Compliant with Shield:Related Image
NA3UCSB UL/CE Compliant with Shield:Related Image

Specifications

Model Number AWG
Size
Number of Cores Estimated
Section Area
(mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) *5
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided* 4
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / 5 Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
NA3UCSB
20 2 0.5 Core / Layer
Stranding
2 7 63 9 35.4 50 2000 21/0.18 0.95 Tin 0.6 PVC 2.15 1 PVC ULAWM2517
c-UL
CE Supported
3 3 7.3 77 7 1
4 4 7.9 88 6 1
6 6 9.2 121 5 1
8 8 10.8 159 4 1.1
10 10 11.8 183 4 1.2
12 12 12.1 207 3 1.2
16 16 13.6 268 3 1.3
20 20 15.1 323 3 1.4
18 2 0.75 2 7.5 77 12 22.3 34/0.18 1.21 0.6 2.41 1
3 3 7.9 91 10 1
4 4 8.5 108 8 1
6 6 10 152 7 1
8 8 11.9 209 6 1.2
10 10 12.8 236 5 1.2
12 12 13.5 281 5 1.3
16 2 1.25 2 8.5 100 17 14 53/0.18 1.51 0.7 2.91 1
3 3 9 120 13 1
4 4 9.8 150 12 1
6 6 11.9 217 9 1.2
8 8 14 292 8 1.3
10 10 15.3 345 7 1.4
14 2 2.0 2 9.8 138 23 8.75 41/0.26 1.92 0.8 3.52 1
3 3 10.6 177 19 1.1
4 4 11.5 210 16 1.1



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70 80 90 100
Current Reduction Factor 1.00 0.90 0.75 0.73 0.65 0.56 0.44 0.37

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG20 2-core when the ambient temperature is 40°C
9 × 0.9 = 8.1 (A)

NA3UCSB UL/CE Compliant with Shield:Related Image
NA3UCSB UL/CE Compliant with Shield:Related Image

Part Number
NA3UCSB-14-2-1
NA3UCSB-14-2-2
NA3UCSB-14-2-3
NA3UCSB-14-2-4
NA3UCSB-14-2-5
NA3UCSB-14-2-6
NA3UCSB-14-2-7
NA3UCSB-14-2-8
NA3UCSB-14-2-9
NA3UCSB-14-2-10
NA3UCSB-14-2-11
NA3UCSB-14-2-12
NA3UCSB-14-2-13
NA3UCSB-14-2-14
NA3UCSB-14-2-15
NA3UCSB-14-2-16
NA3UCSB-14-2-17
NA3UCSB-14-2-18
NA3UCSB-14-2-19
NA3UCSB-14-2-20
NA3UCSB-14-2-21
NA3UCSB-14-2-22
NA3UCSB-14-2-23
NA3UCSB-14-2-24
NA3UCSB-14-2-25
NA3UCSB-14-2-26
NA3UCSB-14-2-27
NA3UCSB-14-2-28
NA3UCSB-14-2-29
NA3UCSB-14-2-30
NA3UCSB-14-2-31
NA3UCSB-14-2-32
NA3UCSB-14-2-33
NA3UCSB-14-2-34
NA3UCSB-14-2-35
NA3UCSB-14-2-36
NA3UCSB-14-2-37
NA3UCSB-14-2-38
NA3UCSB-14-2-39
NA3UCSB-14-2-40
NA3UCSB-14-2-41
NA3UCSB-14-2-42
NA3UCSB-14-2-43
NA3UCSB-14-2-44
NA3UCSB-14-2-45
NA3UCSB-14-2-46
NA3UCSB-14-2-47
NA3UCSB-14-2-48
NA3UCSB-14-2-49
NA3UCSB-14-2-50
NA3UCSB-14-2-51
NA3UCSB-14-2-52
NA3UCSB-14-2-53
NA3UCSB-14-2-54
NA3UCSB-14-2-55
NA3UCSB-14-2-56
NA3UCSB-14-2-57
NA3UCSB-14-2-58
NA3UCSB-14-2-59
NA3UCSB-14-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

-121429.8-
1 Piece(s)Available

8 Days or more

-221429.8-
1 Piece(s)Available

8 Days or more

-321429.8-
1 Piece(s)Available

8 Days or more

10421429.8-
1 Piece(s)Available

8 Days or more

-521429.8-
1 Piece(s)Available

8 Days or more

-621429.8-
1 Piece(s)Available

8 Days or more

-721429.8-
1 Piece(s)Available

8 Days or more

10821429.8-
1 Piece(s)Available

8 Days or more

-921429.8-
1 Piece(s)Available

8 Days or more

-1021429.8-
1 Piece(s)Available

8 Days or more

-1121429.8-
1 Piece(s)Available

8 Days or more

101221429.8-
1 Piece(s)Available

8 Days or more

-1321429.8-
1 Piece(s)Available

8 Days or more

-1421429.8-
1 Piece(s)Available

8 Days or more

-1521429.8-
1 Piece(s)Available

8 Days or more

101621429.8-
1 Piece(s)Available

8 Days or more

101721429.8-
1 Piece(s)Available

8 Days or more

-1821429.8-
1 Piece(s)Available

8 Days or more

-1921429.8-
1 Piece(s)Available

8 Days or more

-2021429.8-
1 Piece(s)Available

8 Days or more

-2121429.8-
1 Piece(s)Available

8 Days or more

-2221429.8-
1 Piece(s)Available

8 Days or more

-2321429.8-
1 Piece(s)Available

8 Days or more

102421429.8-
1 Piece(s)Available

8 Days or more

-2521429.8-
1 Piece(s)Available

8 Days or more

-2621429.8-
1 Piece(s)Available

8 Days or more

-2721429.8-
1 Piece(s)Available

8 Days or more

102821429.8-
1 Piece(s)Available

8 Days or more

-2921429.8-
1 Piece(s)Available

8 Days or more

-3021429.8-
1 Piece(s)Available

8 Days or more

-3121429.8-
1 Piece(s)Available

8 Days or more

103221429.8-
1 Piece(s)Available

8 Days or more

-3321429.8-
1 Piece(s)Available

8 Days or more

-3421429.8-
1 Piece(s)Available

8 Days or more

-3521429.8-
1 Piece(s)Available

8 Days or more

103621429.8-
1 Piece(s)Available

8 Days or more

-3721429.8-
1 Piece(s)Available

8 Days or more

-3821429.8-
1 Piece(s)Available

8 Days or more

-3921429.8-
1 Piece(s)Available

8 Days or more

104021429.8-
1 Piece(s)Available

8 Days or more

-4121429.8-
1 Piece(s)Available

8 Days or more

-4221429.8-
1 Piece(s)Available

8 Days or more

-4321429.8-
1 Piece(s)Available

8 Days or more

104421429.8-
1 Piece(s)Available

8 Days or more

-4521429.8-
1 Piece(s)Available

8 Days or more

-4621429.8-
1 Piece(s)Available

8 Days or more

-4721429.8-
1 Piece(s)Available

8 Days or more

104821429.8-
1 Piece(s)Available

8 Days or more

-4921429.8-
1 Piece(s)Available

8 Days or more

-5021429.8-
1 Piece(s)Available

8 Days or more

-5121429.8-
1 Piece(s)Available

8 Days or more

105221429.8-
1 Piece(s)Available

8 Days or more

-5321429.8-
1 Piece(s)Available

8 Days or more

-5421429.8-
1 Piece(s)Available

8 Days or more

-5521429.8-
1 Piece(s)Available

8 Days or more

105621429.8-
1 Piece(s)Available

8 Days or more

-5721429.8-
1 Piece(s)Available

8 Days or more

-5821429.8-
1 Piece(s)Available

8 Days or more

-5921429.8-
1 Piece(s)Available

8 Days or more

106021429.8-

Loading...

Basic Information

Rated voltage 300 V Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL / CE / CSA (c-UL) Sheath Color Navy Blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For Power Supply Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.