(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Robust and economical power cable designed for general use up to 300V. Vinyl Cabtire is a strong jacket material, which provides environmental resistance and some levels of physical protection to the inner structure of the cable. PSE-certification* ensures it meets necessary Japanese electrical regulations.
[Features]
•Lengths available up to 100 meters.
•Up to 40 cores ensure use in a wide variety of applications.
•Wire thickness ranges from 12 AWG all the way up to 22 AWG.
•Please note these are rated to less than 100V when using 20 and 22 AWG cables.
•These cables are cut to customer specifications.
•MISUMI’s website allows the customer to specify the length down to 1-meter increments.
•All unit prices are per meter.
•VCTF-A model replaces obsolete VCTF-B.
*PES Certification ensures the product conforms to the technical requirements and regulations determined by the Japanese Ministry of Economy, Trade and Industry (METI). A product with this certification complies with Electrical Appliance and Material Safety Laws, which are designed to prevent potential hazards associated with electrical products.
· Rated voltage when wiring with 0.3 or 0.5 mm2 will be less than 100 V.
· Please note that VCTF-A replaces obsolete VCTF-B.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter below]
Part Number
Configured Part Number is shown.
Model Number | |||
Model Number | Color Identification | Section Area (mm2) | Number of Cores |
VCTF | A Type 13 Color Identification B Type 14 Color Identification | 0.3 | 2 |
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
24 | |||
30 | |||
40 | |||
0.5 | 2 | ||
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
24 | |||
30 | |||
40 | |||
0.75 | 2 | ||
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
20 | |||
24 | |||
30 | |||
1.25 | 2 | ||
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
20 | |||
24 | |||
30 | |||
2.0 | 2 | ||
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
14 | |||
16 | |||
20 | |||
30 | |||
3.5 | 2 | ||
3 | |||
4 | |||
VCTF-BWG (Black / White / Green) | 0.75 | 3 | |
1.25 | 3 | ||
2.0 | 3 |
Be sure to read the following precautions when you place an order:
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* All unit prices above are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
· Wires 0.5 mm2 or less are outside the scope of the PSE Law and cannot be used as power supply electric wires.
· Do not use in an environment that requires sliding properties and continuous flexibility, such as cableveyors, robot arms, etc.
· Rated voltage when using with 0.3 mm2 and 0.5 mm2 will be less than 100 V.
· Electrical Appliance Model Approval Number 12-6765 or 12-6765 (2-core to 12-core of 0.75 mm2 ~ 3.5 mm2)
· Be careful not to confuse specified length and quantity when ordering.
Specifications
* Wire Core Identification >>P.1173
Model Number | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter Approx. mm | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. mm | Sheath | Specification | Sample Provided * 4 | |||||||||
Product Notation | Section Area (mm²) | Number of Cores | Allowable Current A (30°C) * 2 | Conductor Resistance Ω/km (20 °C) | Insulation Properties Ω/km (20 °C) | Maximum Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. mm | Plating *3 | Thickness Approx. mm | Material *3 | Thickness Approx. mm | Material *3 | ||||||||
VCTF A Type 13 Color Identification | 0.3 | 2 | 22 | Core / Layer Stranding | 2 | 4.6 | 30 | 4 | 63.2 or less | 5 or more | 500 | 12/0.18 | 0.70 | N/A | 0.4 | PVC | 1.5 | 0.8 | PVC | — | — |
3 | 3 | 4.8 | 35 | 4 | 0.8 | — | |||||||||||||||
4 | 4 | 5.2 | 40 | 3 | 0.8 | — | |||||||||||||||
5 | 5 | 6.2 | 40 | 3 | 1.0 | - | |||||||||||||||
6 | 6 | 6.4 | 50 | 3 | 1.0 | - | |||||||||||||||
7 | 7 | 6.4 | 60 | 3 | 1.0 | - | |||||||||||||||
8 | 8 | 6.9 | 65 | 3 | 1.0 | - | |||||||||||||||
10 | 10 | 7.7 | 80 | 2 | 1.0 | - | |||||||||||||||
12 | 12 | 8.0 | 90 | 2 | 1.0 | - | |||||||||||||||
16 | 16 | 9.1 | 115 | 2 | 1.0 | - | |||||||||||||||
20 | 20 | 10.4 | 140 | 2 | 1.2 | - | |||||||||||||||
24 | 24 | 11.7 | 185 | 2 | 1.3 | - | |||||||||||||||
30 | 30 | 12.4 | 220 | 2 | 1.3 | - | |||||||||||||||
40 | 40 | 13.7 | 255 | 1 | 1.3 | - | |||||||||||||||
0.5 | 2 | 20 | 2 | 5.2 | 40 | 6 | 37.8 or less | 500 | 20/0.18 | 0.9 | 0.45 | 1.8 | 0.8 | - | |||||||
3 | 3 | 5.5 | 45 | 5 | 0.8 | - | |||||||||||||||
4 | 4 | 5.9 | 50 | 4 | 0.8 | - | |||||||||||||||
5 | 5 | 6.8 | 60 | 4 | 1.0 | - | |||||||||||||||
6 | 6 | 7.3 | 70 | 4 | 1.0 | - | |||||||||||||||
7 | 7 | 7.3 | 80 | 4 | 1.0 | - | |||||||||||||||
8 | 8 | 8.0 | 90 | 4 | 1.0 | - | |||||||||||||||
10 | 10 | 9.1 | 110 | 3 | 1.0 | - | |||||||||||||||
12 | 12 | 9.6 | 130 | 3 | 1.2 | - | |||||||||||||||
16 | 16 | 10.7 | 170 | 3 | 0.45 | 1.8 | 1.2 | - | |||||||||||||
20 | 20 | 11.8 | 225 | 3 | 1.3 | - | |||||||||||||||
24 | 24 | 13.5 | 260 | 3 | 1.3 | - | |||||||||||||||
30 | 30 | 14.2 | 300 | 2 | 1.3 | - | |||||||||||||||
40 | 40 | 16.2 | 415 | 2 | 1.5 | - | |||||||||||||||
0.75 | 2 | 18 | 2 | 6.6 | 60 | 7 | 25.1 or less | 1000 | 30/0.18 | 1.1 | 0.6 | 2.3 | 1.0 | PSE Law | — | ||||||
3 | 3 | 7.0 | 70 | 7 | 1.0 | — | |||||||||||||||
4 | 4 | 7.6 | 90 | 7 | 1.0 | - | |||||||||||||||
5 | 5 | 8.7 | 100 | 6 | 1.2 | - | |||||||||||||||
6 | 6 | 9.4 | 120 | 5 | 1.2 | - | |||||||||||||||
7 | 7 | 9.4 | 130 | 5 | 1.2 | - | |||||||||||||||
8 | 8 | 10.1 | 140 | 5 | 1.2 | - | |||||||||||||||
10 | 10 | 11.9 | 180 | 5 | 1.3 | - | |||||||||||||||
12 | 12 | 12.3 | 210 | 4 | 1.3 | - | |||||||||||||||
14 | 14 | 13.1 | 240 | 4 | 1.3 | - | |||||||||||||||
16 | 16 | 13.7 | 270 | 4 | 1.3 | - | |||||||||||||||
20 | 20 | 15.0 | 340 | 4 | 1.4 | - | |||||||||||||||
24 | 24 | 17.1 | 410 | 4 | 1.5 | - | |||||||||||||||
30 | 30 | 18.1 | 460 | 3 | 1.5 | - | |||||||||||||||
1.25 | 2 | 16 | 2 | 7.4 | 80 | 12 | 15.1 or less | 50/0.18 | 1.5 | 0.6 | 2.7 | 1.0 | - | ||||||||
3 | 3 | 7.8 | 95 | 12 | 1.0 | - | |||||||||||||||
4 | 4 | 8.5 | 120 | 12 | 1.0 | - | |||||||||||||||
5 | 5 | 9.8 | 140 | 8 | 1.2 | - | |||||||||||||||
6 | 6 | 10.6 | 160 | 8 | 1.2 | - | |||||||||||||||
7 | 7 | 10.6 | 180 | 7 | 1.2 | - | |||||||||||||||
8 | 8 | 11.6 | 200 | 7 | 1.3 | - | |||||||||||||||
10 | 10 | 13.7 | 260 | 6 | 1.3 | - | |||||||||||||||
12 | 12 | 14.1 | 310 | 6 | 1.4 | - | |||||||||||||||
14 | 14 | 15 | 320 | 6 | 1.4 | - | |||||||||||||||
16 | 16 | 15.8 | 375 | 5 | 1.5 | - | |||||||||||||||
20 | 20 | 17.3 | 460 | 5 | 1.5 | - | |||||||||||||||
24 | 24 | 19.7 | 580 | 5 | 1.6 | - | |||||||||||||||
30 | 30 | 20.8 | 685 | 4 | 1.6 | - | |||||||||||||||
2.0 | 2 | 14 | 2 | 8.0 | 100 | 17.0 | 9.79 or less | 37/0.26 | 1.8 | 0.6 | 3.0 | 1.0 | - | ||||||||
3 | 3 | 8.5 | 120 | 17.0 | - | ||||||||||||||||
4 | 4 | 9.3 | 150 | 17.0 | - | ||||||||||||||||
5 | 5 | 10.6 | 180 | 10 | 1.2 | - | |||||||||||||||
6 | 6 | 11.7 | 215 | 10 | 1.3 | - | |||||||||||||||
7 | 7 | 11.7 | 240 | 9 | - | ||||||||||||||||
8 | 8 | 12.6 | 270 | 9 | - | ||||||||||||||||
10 | 10 | 15.1 | 350 | 9 | 1.4 | - | |||||||||||||||
12 | 12 | 15.6 | 415 | 8 | - | ||||||||||||||||
14 | 14 | 16.5 | 435 | 7 | 1.5 | - | |||||||||||||||
16 | 16 | 17.4 | 510 | 7 | 1.5 | - | |||||||||||||||
20 | 20 | 18.8 | 625 | 7 | - | ||||||||||||||||
3.5 | 2 | 12 | 2 | 9.4 | 150 | 23.0 | 5.24 or less | 1000 | 45/0.32 | 2.5 | 0.6 | 3.7 | 1.0 | - | |||||||
3 | 3 | 10.0 | 185 | 23.0 | 1.0 | - | |||||||||||||||
4 | 4 | 10.9 | 230 | 23.0 | 1.0 | - | |||||||||||||||
VCTF-BWG (Black / White / Green) | 0.75 | 3 | 18 | 3 | 7.0 | 70 | 7.0 | 25.1 or less | 1000 | 30/0.18 | 1.1 | 0.6 | 2.3 | 1.0 | — | ||||||
1.25 | 3 | 16 | 3 | 7.8 | 95 | 12.0 | 15.1 or less | 50/0.18 | 1.5 | 0.6 | 2.7 | 1.0 | — | ||||||||
2.0 | 3 | 14 | 3 | 8.5 | 120 | 17.0 | 9.79 or less | 37/0.26 | 1.8 | 0.6 | 3.0 | 1.0 | - |
Specifications
Model Number | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *4 Approx. mm | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. mm | Sheath | Specification | |||||||||
Product Notation | Section Area (mm2) | Number of Cores | ||||||||||||||||||
Allowable Current * 2 A (30 °C) | Conductor Resistance Ω / km (20°C) | Insulation Properties Ωkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. mm | Plating *3 | Thickness Approx. mm | Material *3 | Thickness Approx. mm | Material *3 | ||||||||||
VCTF B Type 14 Color Identification | 0.3 | 2 | 22 | Core / Layer Stranding | 2 | 4.6 | 30 | 2.0 | 61.1 or less | 5 or more | 1000 | 12/0.18 | 0.70 | N/A | 0.4 | PVC | 1.5 | 0.8 | PVC | — |
3 | 3 | 4.8 | 35 | 1.7 | 0.8 | — | ||||||||||||||
4 | 4 | 5.2 | 42 | 1.6 | 0.8 | - | ||||||||||||||
5 | 5 | 6.2 | 50 | 1.5 | 1.0 | - | ||||||||||||||
6 | 6 | 6.7 | 60 | 1.4 | 1.0 | - | ||||||||||||||
7 | 7 | 6.7 | 65 | 1.4 | 1.0 | - | ||||||||||||||
8 | 8 | 7.1 | 70 | 1.3 | 1.0 | - | ||||||||||||||
10 | 10 | 8.0 | 85 | 1.3 | 1.0 | - | ||||||||||||||
12 | 12 | 8.0 | 95 | 1.2 | 1.0 | - | ||||||||||||||
16 | 16 | 9.2 | 120 | 1.1 | 1.0 | - | ||||||||||||||
20 | 20 | 9.9 | 145 | 1.0 | 1.0 | - | ||||||||||||||
24 | 24 | 11.0 | 170 | 1.0 | 1.0 | - | ||||||||||||||
30 | 30 | 11.8 | 200 | 0.9 | 1.0 | - | ||||||||||||||
40 | 40 | 13.1 | 255 | 0.9 | 1.0 | - | ||||||||||||||
0.5 | 20 | Not compatible. | ||||||||||||||||||
16 | 16 | 11.1 | 180 | 1.8 | 37.8 or less | 5 or more | 1000 | 20/0.18 | 0.9 | N/A | 0.5 | PVC | 1.9 | 1.0 | PVC | — | ||||
20 | 20 | 12.0 | 215 | 1.7 | 1.0 | - | ||||||||||||||
24 | 24 | 13.6 | 260 | 1.7 | 1.1 | - | ||||||||||||||
30 | 30 | 14.6 | 315 | 1.6 | 1.1 | - | ||||||||||||||
40 | 40 | 16.5 | 410 | 1.5 | 1.2 | - | ||||||||||||||
0.75 | 18 | Not compatible. | ||||||||||||||||||
14 | 14 | 12.4 | 225 | 3.3 | 25.1 or less | 5 or more | 3000 | 30/0.18 | 1.1 | N/A | 0.6 | PVC | 2.3 | 1.0 | PVC | PSE Law | ||||
16 | 16 | 13.0 | 250 | 3.2 | 1.0 | |||||||||||||||
20 | 20 | 14.3 | 310 | 3.0 | 1.1 | |||||||||||||||
24 | 24 | 16.3 | 365 | 2.9 | 1.2 | |||||||||||||||
30 | 30 | 17.4 | 455 | 2.7 | 1.2 | |||||||||||||||
1.25 | 16 | Not compatible. | ||||||||||||||||||
14 | 14 | 14.4 | 320 | 5.7 | 15.1 or less | 5 or more | 3000 | 50/0.18 | 1.5 | N/A | 0.6 | PVC | 2.7 | 1.1 | PVC | PSE Law | ||||
16 | 16 | 15.1 | 360 | 5.5 | 1.1 | |||||||||||||||
20 | 20 | 16.6 | 445 | 5.2 | 1.2 | |||||||||||||||
24 | 24 | 18.6 | 530 | 5.0 | 1.2 | |||||||||||||||
30 | 30 | 20.2 | 655 | 4.7 | 1.3 | |||||||||||||||
2.0 | 14 | Not compatible. | ||||||||||||||||||
14 | 14 | 15.7 | 430 | 8.1 | 9.79 or less | 5 or more | 3000 | 37/0.26 | 1.8 | N/A | 0.6 | PVC | 3 | 1.1 | PVC | PSE Law | ||||
16 | 16 | 16.7 | 455 | 7.8 | 1.2 | |||||||||||||||
20 | 20 | 18.2 | 600 | 7.4 | 1.2 | |||||||||||||||
30 | 30 | 22.3 | 895 | 6.7 | 1.4 |
* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials:
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
* 4. For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* 5. The main difference from the VAVCTF series is the manufacturer.
The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.
Current Reduction Factor
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 |
Current Reduction Factor | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Allowable current value indicates the calculated value of 1 cable laid above ground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is more or less than 30 °C, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2.0 x 0.82 = 1.64 (A) when the ambient temperature is 40°C at 2-core 0.3mm2
A Type Wire Core Identification Table
VCTF | Wire Core No | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Insulator Color | Black | White | Red | Green | Yellow | Brown | Blue | Gray | Orange | Light Blue | Pink | Young Leaf | Purple | White | White | White | White | White | White | White | Gray | Gray | Gray | Gray | Gray | Yellow | Yellow | Yellow | Yellow | Yellow | |
Identification Line Color | Black | Red | Green | Yellow | Brown | Blue | Orange | Black | White | Red | Green | Orange | Black | Gray | Red | Green | Orange | ||||||||||||||
Wire Core No | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | |||||||||||||||||||||
Insulator Color | Light Blue | Light Blue | Light Blue | Light Blue | Light Blue | Pink | Pink | Pink | Pink | Pink | |||||||||||||||||||||
Identification Line Color | Black | White | Red | Green | Orange | Black | White | Red | Green | Orange |
* VCTF-BWG ... 3-core Only (Black, White and Green)
B Type Wire Core Identification Table
VCTF | Wire Core No | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 27 | 28 | 29 | 30 |
Insulator Color | Black | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | White | Red | Green | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | Black | Red | Green | |
Identification Line Color | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | Black | White | White | White | |||||||||||||||
Wire Core No | 31 | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | |||||||||||||||||||||
Insulator Color | Yellow | Brown | Blue | Purple | Gray | Pink | Light Green | Orange | Light Blue | Violet | |||||||||||||||||||||
Identification Line Color | White | White | White | White | White | White | White | White | White | White |
Part Number |
---|
VCTF-A-0.3-2-[1-100/1] |
VCTF-A-0.3-3-[1-100/1] |
VCTF-A-0.3-4-[1-100/1] |
VCTF-A-0.3-5-[1-99/1] |
VCTF-A-0.3-6-[1-99/1] |
VCTF-A-0.3-7-[1-100/1] |
VCTF-A-0.3-8-[1-99/1] |
VCTF-A-0.3-10-[1-99/1] |
VCTF-A-0.3-12-[1-99/1] |
VCTF-A-0.3-16-[1-99/1] |
VCTF-A-0.3-20-[1-99/1] |
VCTF-A-0.3-24-[1-99/1] |
VCTF-A-0.3-30-[1-100/1] |
VCTF-A-0.5-2-[1-100/1] |
VCTF-A-0.5-3-[1-100/1] |
VCTF-A-0.5-4-[1-100/1] |
VCTF-A-0.5-5-[1-99/1] |
VCTF-A-0.5-6-[1-99/1] |
VCTF-A-0.5-7-[1-100/1] |
VCTF-A-0.5-8-[1-99/1] |
VCTF-A-0.5-10-[1-99/1] |
VCTF-A-0.5-12-[1-99/1] |
VCTF-A-0.5-16-[1-99/1] |
VCTF-A-0.5-20-[1-100/1] |
VCTF-A-0.75-2-[1-100/1] |
VCTF-A-0.75-3-[1-100/1] |
VCTF-A-0.75-4-[1-100/1] |
VCTF-A-0.75-5-[1-99/1] |
VCTF-A-0.75-6-[1-99/1] |
VCTF-A-0.75-7-[1-100/1] |
VCTF-A-0.75-10-[1-99/1] |
VCTF-A-0.75-12-[1-100/1] |
VCTF-A-0.75-14-[1-100/1] |
VCTF-A-1.25-2-[1-100/1] |
VCTF-A-1.25-3-[1-100/1] |
VCTF-A-1.25-4-[1-100/1] |
VCTF-A-1.25-5-[1-99/1] |
VCTF-A-1.25-7-[1-100/1] |
VCTF-A-1.25-8-[1-99/1] |
VCTF-A-2.0-2-[1-100/1] |
VCTF-A-2.0-3-[1-100/1] |
VCTF-A-2.0-4-[1-100/1] |
VCTF-A-2.0-5-[1-99/1] |
VCTF-A-2.0-6-[1-100/1] |
VCTF-A-2.0-7-[1-100/1] |
VCTF-A-2.0-8-[1-100/1] |
VCTF-A-3.5-2-[1-99/1] |
VCTF-A-3.5-3-[1-99/1] |
VCTF-A-3.5-4-[1-100/1] |
VCTF-B-0.75-14-[1-100/1] |
VCTF-BWG-0.75-3-[1-100/1] |
VCTF-BWG-1.25-3-[1-100/1] |
VCTF-BWG-2.0-3-[1-100/1] |
Loading...
Rated voltage | 300 V | Shield | N/A | Sheath Color | Gray |
---|---|---|---|---|---|
Sheath Material | PVC | Insulation body materials | PVC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy