(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - Ductile Vinyl, NASVCTF Series, 300V (Part Numbers)

Power Cables - Ductile Vinyl, NASVCTF Series, 300V

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

300 V flexible general-purpose cable.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • 300 V


· Color and softness may vary slightly depending on manufacturer.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]

Part Number

Configured Part Number is shown.

Specifications

NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image

Model Number Section Area
(mm2)
Number of Cores
NASVCTF 0.5 2
3
4
6
8
10
12
16
20
30
0.75 2
3
4
6
8
10
12
16
20
1.25 2
3
4
6
8
10
16
2 2
3
4
6
8
10
12



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

Additional Information

NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished Outer
Diameter
(mm)
Approximate
Mass
kg / km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided* 4
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Maximum Voltage
V / Min
Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCTF0.5220Core / Layer
Stranding
25.8042437.8 or less5 or more300020/.0180.90N/A0.50PVC1.901.00PVC-
336.10513
446.60593
667.70822
888.401012
10109.701252
121210.001392
161611.001771
202011.902131
303014.5031111.1
0.7521826.6057625.1 or less5 or more300030/0.181.100.62.301.00Compliant with
PSE Law
337.00685
447.60804
668.901123
889.701393
101011.301733
121211.701932
161612.902482
202014.4030521.1
1.2521627.40741015.1 or less5 or more300050/0.181.500.602.701.00Compliant with
PSE Law
337.80929
448.501098
6610.001566
8811.001966
101012.902445
161615.0036441.1
221428.0093159.79 or more5 or more300037/0.261.800.603.001.00Compliant with
PSE Law
338.5011913
449.2014211
6611.002069
8812.002608
101014.3033181.10
121214.803776



* 1. The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
* 2. The value of allowable current is to be used only as a reference value and is not guaranteed.
* 3. How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material; P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
Color and softness may vary slightly due to manufacturer changes.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor

Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 5 x 0.89 = 4.45 (A) when the ambient temperature is 40°C at 2-core 0.5mm2

NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image
NASVCTF PSE Compliant Ductile Vinyl Cabtire Cable:Related Image

Part Number
NASVCTF-0.5-4-71
NASVCTF-0.5-4-72
NASVCTF-0.5-4-73
NASVCTF-0.5-4-74
NASVCTF-0.5-4-75
NASVCTF-0.5-4-76
NASVCTF-0.5-4-77
NASVCTF-0.5-4-78
NASVCTF-0.5-4-79
NASVCTF-0.5-4-80
NASVCTF-0.5-4-81
NASVCTF-0.5-4-82
NASVCTF-0.5-4-83
NASVCTF-0.5-4-84
NASVCTF-0.5-4-85
NASVCTF-0.5-4-86
NASVCTF-0.5-4-87
NASVCTF-0.5-4-88
NASVCTF-0.5-4-89
NASVCTF-0.5-4-90
NASVCTF-0.5-4-91
NASVCTF-0.5-4-92
NASVCTF-0.5-4-93
NASVCTF-0.5-4-94
NASVCTF-0.5-4-95
NASVCTF-0.5-4-96
NASVCTF-0.5-4-97
NASVCTF-0.5-4-98
NASVCTF-0.5-4-99
NASVCTF-0.5-4-100
NASVCTF-0.5-6-1
NASVCTF-0.5-6-2
NASVCTF-0.5-6-3
NASVCTF-0.5-6-4
NASVCTF-0.5-6-5
NASVCTF-0.5-6-6
NASVCTF-0.5-6-7
NASVCTF-0.5-6-8
NASVCTF-0.5-6-9
NASVCTF-0.5-6-10
NASVCTF-0.5-6-11
NASVCTF-0.5-6-12
NASVCTF-0.5-6-13
NASVCTF-0.5-6-14
NASVCTF-0.5-6-15
NASVCTF-0.5-6-16
NASVCTF-0.5-6-17
NASVCTF-0.5-6-18
NASVCTF-0.5-6-19
NASVCTF-0.5-6-20
NASVCTF-0.5-6-21
NASVCTF-0.5-6-22
NASVCTF-0.5-6-23
NASVCTF-0.5-6-24
NASVCTF-0.5-6-25
NASVCTF-0.5-6-26
NASVCTF-0.5-6-27
NASVCTF-0.5-6-28
NASVCTF-0.5-6-29
NASVCTF-0.5-6-30
NASVCTF-0.5-6-31
NASVCTF-0.5-6-32
NASVCTF-0.5-6-33
NASVCTF-0.5-6-34
NASVCTF-0.5-6-35
NASVCTF-0.5-6-36
NASVCTF-0.5-6-37
NASVCTF-0.5-6-38
NASVCTF-0.5-6-39
NASVCTF-0.5-6-40
NASVCTF-0.5-6-41
NASVCTF-0.5-6-42
NASVCTF-0.5-6-43
NASVCTF-0.5-6-44
NASVCTF-0.5-6-45
NASVCTF-0.5-6-46
NASVCTF-0.5-6-47
NASVCTF-0.5-6-48
NASVCTF-0.5-6-49
NASVCTF-0.5-6-50
NASVCTF-0.5-6-51
NASVCTF-0.5-6-52
NASVCTF-0.5-6-53
NASVCTF-0.5-6-54
NASVCTF-0.5-6-55
NASVCTF-0.5-6-56
NASVCTF-0.5-6-57
NASVCTF-0.5-6-58
NASVCTF-0.5-6-59
NASVCTF-0.5-6-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Representative standards
1 Piece(s)Available

8 Days or more

710.52046.6-
1 Piece(s)Available

8 Days or more

720.52046.6-
1 Piece(s)Available

8 Days or more

730.52046.6-
1 Piece(s)Available

8 Days or more

740.52046.6-
1 Piece(s)Available

8 Days or more

750.52046.6-
1 Piece(s)Available

8 Days or more

760.52046.6-
1 Piece(s)Available

8 Days or more

770.52046.6-
1 Piece(s)Available

8 Days or more

780.52046.6-
1 Piece(s)Available

8 Days or more

790.52046.6-
1 Piece(s)Available

8 Days or more

800.52046.6-
1 Piece(s)Available

8 Days or more

810.52046.6-
1 Piece(s)Available

8 Days or more

820.52046.6-
1 Piece(s)Available

8 Days or more

830.52046.6-
1 Piece(s)Available

8 Days or more

840.52046.6-
1 Piece(s)Available

8 Days or more

850.52046.6-
1 Piece(s)Available

8 Days or more

860.52046.6-
1 Piece(s)Available

8 Days or more

870.52046.6-
1 Piece(s)Available

8 Days or more

880.52046.6-
1 Piece(s)Available

8 Days or more

890.52046.6-
1 Piece(s)Available

8 Days or more

900.52046.6-
1 Piece(s)Available

8 Days or more

910.52046.6-
1 Piece(s)Available

8 Days or more

920.52046.6-
1 Piece(s)Available

8 Days or more

930.52046.6-
1 Piece(s)Available

8 Days or more

940.52046.6-
1 Piece(s)Available

8 Days or more

950.52046.6-
1 Piece(s)Available

8 Days or more

960.52046.6-
1 Piece(s)Available

8 Days or more

970.52046.6-
1 Piece(s)Available

8 Days or more

980.52046.6-
1 Piece(s)Available

8 Days or more

990.52046.6-
1 Piece(s)Available

8 Days or more

1000.52046.6-
1 Piece(s)Available

8 Days or more

10.52067.7-
1 Piece(s)Available

8 Days or more

20.52067.7-
1 Piece(s)Available

8 Days or more

30.52067.7-
1 Piece(s)Available

8 Days or more

40.52067.7-
1 Piece(s)Available

8 Days or more

50.52067.7-
1 Piece(s)Available

8 Days or more

60.52067.7-
1 Piece(s)Available

8 Days or more

70.52067.7-
1 Piece(s)Available

8 Days or more

80.52067.7-
1 Piece(s)Available

8 Days or more

90.52067.7-
1 Piece(s)Available

8 Days or more

100.52067.7-
1 Piece(s)Available

8 Days or more

110.52067.7-
1 Piece(s)Available

8 Days or more

120.52067.7-
1 Piece(s)Available

8 Days or more

130.52067.7-
1 Piece(s)Available

8 Days or more

140.52067.7-
1 Piece(s)Available

8 Days or more

150.52067.7-
1 Piece(s)Available

8 Days or more

160.52067.7-
1 Piece(s)Available

8 Days or more

170.52067.7-
1 Piece(s)Available

8 Days or more

180.52067.7-
1 Piece(s)Available

8 Days or more

190.52067.7-
1 Piece(s)Available

8 Days or more

200.52067.7-
1 Piece(s)Available

8 Days or more

210.52067.7-
1 Piece(s)Available

8 Days or more

220.52067.7-
1 Piece(s)Available

8 Days or more

230.52067.7-
1 Piece(s)Available

8 Days or more

240.52067.7-
1 Piece(s)Available

8 Days or more

250.52067.7-
1 Piece(s)Available

8 Days or more

260.52067.7-
1 Piece(s)Available

8 Days or more

270.52067.7-
1 Piece(s)Available

8 Days or more

280.52067.7-
1 Piece(s)Available

8 Days or more

290.52067.7-
1 Piece(s)Available

8 Days or more

300.52067.7-
1 Piece(s)Available

8 Days or more

310.52067.7-
1 Piece(s)Available

8 Days or more

320.52067.7-
1 Piece(s)Available

8 Days or more

330.52067.7-
1 Piece(s)Available

8 Days or more

340.52067.7-
1 Piece(s)Available

8 Days or more

350.52067.7-
1 Piece(s)Available

8 Days or more

360.52067.7-
1 Piece(s)Available

8 Days or more

370.52067.7-
1 Piece(s)Available

8 Days or more

380.52067.7-
1 Piece(s)Available

8 Days or more

390.52067.7-
1 Piece(s)Available

8 Days or more

400.52067.7-
1 Piece(s)Available

8 Days or more

410.52067.7-
1 Piece(s)Available

8 Days or more

420.52067.7-
1 Piece(s)Available

8 Days or more

430.52067.7-
1 Piece(s)Available

8 Days or more

440.52067.7-
1 Piece(s)Available

8 Days or more

450.52067.7-
1 Piece(s)Available

8 Days or more

460.52067.7-
1 Piece(s)Available

8 Days or more

470.52067.7-
1 Piece(s)Available

8 Days or more

480.52067.7-
1 Piece(s)Available

8 Days or more

490.52067.7-
1 Piece(s)Available

8 Days or more

500.52067.7-
1 Piece(s)Available

8 Days or more

510.52067.7-
1 Piece(s)Available

8 Days or more

520.52067.7-
1 Piece(s)Available

8 Days or more

530.52067.7-
1 Piece(s)Available

8 Days or more

540.52067.7-
1 Piece(s)Available

8 Days or more

550.52067.7-
1 Piece(s)Available

8 Days or more

560.52067.7-
1 Piece(s)Available

8 Days or more

570.52067.7-
1 Piece(s)Available

8 Days or more

580.52067.7-
1 Piece(s)Available

8 Days or more

590.52067.7-
1 Piece(s)Available

8 Days or more

600.52067.7-

Loading...

Basic Information

Rated voltage 300 V Shield N/A Sheath Characteristic Oil Resistant
Sheath Color Navy Blue Sheath Material PVC Insulation body materials PVC
Power supply/signal For Power Supply Other Features Pliability

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.