(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
600 V UL-STO / TC / CE / c-UL Compatible
● Overseas use power supply cable compliant with North American and European standards.
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter]
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
STOTCE-A (Color Identification Method) |
18 | 2 | 1 ~ 100 (Specify 1 m Increment) |
3 | |||
4 | |||
16 | 2 | ||
3 | |||
4 | |||
14 | 2 | ||
3 | |||
4 | |||
12 | 2 | ||
3 | |||
4 | |||
10 | 2 | ||
3 | |||
4 | |||
8 | 3 | ||
4 | |||
6 | 3 | ||
4 | |||
4 | 3 | ||
4 | |||
STOTCE-N (Numbering Method) |
18 | 2 | |
3 | |||
4 | |||
6 | |||
7 | |||
16 | 2 | ||
3 | |||
4 | |||
14 | 2 | ||
3 | |||
4 | |||
5 | |||
8 | |||
12 | 2 | ||
3 | |||
4 | |||
10 | 2 | ||
3 | |||
4 | |||
8 | 3 | ||
4 | |||
6 | 3 | ||
4 | |||
4 | 3 | ||
4 |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
Model Number | AWG Size |
Number of Cores | Estimated Section Area (mm2) * 1 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished Outer Diameter (mm) * 4 |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | ||||||||
Allowable Current A (30°C)* 2 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *3 | Thickness (mm) |
Material *3 | Thickness (mm) |
Material *3 | |||||||||||
a | b | ||||||||||||||||||||
STOTCE-A (Color Identification Method) |
18 | 2 | 0.75 | Core / Layer Strand |
2 | 9.1 | 100 | 10 | 7 | 22.2 | 50 | 2000 | 43/0.16 | 1.2 | N/A | 0.8 | PVC | 2.8 | 1.7 | PVC | STO TC c-UL CE Supported |
3 | 3 | 9.5 | 115 | ||||||||||||||||||
4 | 4 | 10.3 | 140 | ||||||||||||||||||
16 | 2 | 1.25 | 2 | 9.7 | 115 | 13 | 10 | 14.1 | 50 | 2000 | 68/0.16 | 1.5 | 0.8 | 3.1 | 1.7 | ||||||
3 | 3 | 10.2 | 140 | ||||||||||||||||||
4 | 4 | 11 | 170 | ||||||||||||||||||
14 | 2 | 2.0 | 2 | 13.1 | 205 | 18 | 15 | 8.83 | 50 | 3000 | 41/0.26 | 1.9 | 1.2 | 4.3 | 2.2 | ||||||
3 | 3 | 13.8 | 245 | ||||||||||||||||||
4 | 4 | 14.9 | 295 | ||||||||||||||||||
STOTCE-N (Numbering Method) |
12 | 2 | 3.0 | 2 | 14.9 | 275 | 25 | 20 | 5.48 | 40 | 3000 | 65/0.26 | 2.4 | 1.2 | 4.8 | 2.6 | |||||
3 | 3 | 15.6 | 330 | ||||||||||||||||||
4 | 4 | 16.9 | 400 | ||||||||||||||||||
10 | 2 | 5.5 | 2 | 16.3 | 345 | 30 | 25 | 3.46 | 40 | 3000 | 105/0.26 | 3 | 1.2 | 5.4 | 2.7 | ||||||
3 | 3 | 17.3 | 435 | 2.8 | |||||||||||||||||
4 | 4 | 18.3 | 515 | 2.6 | |||||||||||||||||
8 | 3 | 8.0 | 3 | 21.8 | 675 | 40 | 35 | 2.22 | 40 | 4000 | 106/0.32 | 3.8 | 1.6 | 7 | 3.3 | ||||||
4 | 4 | 23.8 | 840 | 3.4 | |||||||||||||||||
6 | 3 | 14 | 3 | 25.6 | 970 | 55 | 45 | 1.4 | 40 | 4000 | 7/25/0.32 | 5.5 | 1.6 | 8.7 | 3.4 | ||||||
4 | 4 | 28.5 | 1240 | 3.7 | |||||||||||||||||
4 | 3 | 22 | 3 | 29.7 | 1360 | 40 | 60 | 0.88 | 30 | 4000 | 7/39/0.32 | 6.9 | 1.6 | 10.1 | 3.9 | ||||||
4 | 4 | 32.9 | 1730 | 4.2 | |||||||||||||||||
STOTCE-N (Numbering Method) |
18 | 6 | 0.75 | 6 | 12.9 | 215 | 10 | 7 | 22.2 | 50 | 2000 | 43/0.16 | 1.2 | 0.8 | 2.8 | 2.2 | |||||
7 | 7 | 13.8 | 240 | ||||||||||||||||||
14 | 5 | 2.0 | 5 | 16.9 | 380 | 18 | 15 | 8.83 | 50 | 3000 | 41/0.26 | 1.9 | 1.2 | 4.3 | 2.6 | ||||||
8 | 8 | 20.8 | 565 |
*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
Regarding the allowable current value according to the National Electrical Code (NEC),
a: with 3-core or other multi-core cords, it only applies for 3-cored cords through which current flows
b: with cords that are 2-cored or multi-cored, it only applies for 2-cored cords through which current flows
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 |
Current Reduction Factor | 1.00 | 0.93 | 0.86 | 0.77 | 0.68 | 0.58 | 0.45 | 0.26 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.93 = 9.3 (A) when the ambient temperature for 2-core AWG18 is 40 °C
Part Number |
---|
STOTCE-A-6-3-[1-99/1] |
STOTCE-A-10-2-[1-99/1] |
STOTCE-A-12-3-[1-99/1] |
STOTCE-A-14-2-[1-100/1] |
STOTCE-A-14-3-[1-100/1] |
STOTCE-N-10-2-[1-99/1] |
STOTCE-N-14-2-[1-100/1] |
STOTCE-N-14-3-[1-100/1] |
STOTCE-N-14-4-[1-100/1] |
STOTCE-N-14-8-[1-100/1] |
STOTCE-N-16-2-[1-100/1] |
STOTCE-N-16-4-[1-100/1] |
STOTCE-N-18-2-[1-100/1] |
STOTCE-N-18-3-[1-100/1] |
STOTCE-N-18-4-[1-99/1] |
STOTCE-N-18-6-[1-100/1] |
STOTCE-N-18-7-[1-100/1] |
Loading...
Rated voltage | 600V | Shield | N/A | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Representative standards | UL / CE / CSA (c-UL) | Sheath Color | Black | Sheath Material | Silicon |
Insulation body materials | Silicon |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy