(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - NA6UC Series, Shielded, UL, CSA, CE Compliant

Power Cables - NA6UC Series, Shielded, UL, CSA, CE Compliant
  • Volume Discount

600 V UL / CE Supported Power Supply Cable

  • CSA
  • CE-Compliant
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • 600 V
  • European Standards 300 / 500 V

· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Part Number

Configured Part Number is shown.

Specifications

NA6UC UL / CSA / CE Supported:Related Image

Model NumberAWG
Size
Number of Cores
NA6UC202
3
4
6
8
10
12
16
20
182
3
4
6
8
10
12
16
20
162
3
4
6
8
10
12
142
3
4
6
8
123
4
103
4


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image

Specifications
Model NumberAWG
Size
Number of CoresEstimated
Section Area
(mm2) * 1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm) * 4
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / 5 Minutes
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NA6UC2020.5Core / Layer Stranding28.8821035.450200021/0.180.95Tin0.85PVC2.651.7PVCULAWM2501
CSA
CE Supported
339.2968
449.91127
6611.51506
8813.11925
101014.12194
121214.52464
1616163043
202017.63623
1820.7529.3951322.350200034/0.181.210.852.911.7
339.811211
4410.51339
6612.21818
88142336
101015.12686
121215.63015
161617.23814
202018.94544
1621.2529.91131814.050200053/0.181.510.853.211.7
3310.413314
4411.216312
6613.122510
8815.12889
101016.33368
121216.83807
1422.0210.7139258.7550200041/0.261.920.853.621.7
3311.317121
4412.221018
6614.429115
8816.638213
1233.5312.4224275.5150200043/0.322.420.854.121.7
4413.427622
1035.5313.7298353.4650200043/0.403.00.854.731.7
4414.937130


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.900.750.730.650.560.440.27
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 10 x 0.9 = 9 (A) when the ambient temperature for 2-core AWG20 is 40 °C

NA6UC UL / CSA / CE Supported:Related Image
NA6UC UL / CSA / CE Supported:Related Image
Part Number
NA6UC-10-3-100
NA6UC-10-4-100
NA6UC-12-3-100
NA6UC-12-3-[1-100/1]
NA6UC-12-4-100
NA6UC-14-2-100
NA6UC-14-2-[1-100/1]
NA6UC-14-3-100
NA6UC-14-3-[1-100/1]
NA6UC-14-4-100
NA6UC-14-4-[1-100/1]
NA6UC-14-6-100
NA6UC-16-2-1
NA6UC-16-2-2
NA6UC-16-2-3
NA6UC-16-2-4
NA6UC-16-2-5
NA6UC-16-2-6
NA6UC-16-2-7
NA6UC-16-2-8
NA6UC-16-2-9
NA6UC-16-2-10
NA6UC-16-2-11
NA6UC-16-2-12
NA6UC-16-2-13
NA6UC-16-2-14
NA6UC-16-2-15
NA6UC-16-2-16
NA6UC-16-2-17
NA6UC-16-2-18
NA6UC-16-2-19
NA6UC-16-2-20
NA6UC-16-2-21
NA6UC-16-2-22
NA6UC-16-2-23
NA6UC-16-2-24
NA6UC-16-2-25
NA6UC-16-2-26
NA6UC-16-2-27
NA6UC-16-2-28
NA6UC-16-2-29
NA6UC-16-2-30
NA6UC-16-2-31
NA6UC-16-2-32
NA6UC-16-2-33
NA6UC-16-2-34
NA6UC-16-2-35
NA6UC-16-2-36
NA6UC-16-2-37
NA6UC-16-2-38
NA6UC-16-2-39
NA6UC-16-2-40
NA6UC-16-2-41
NA6UC-16-2-42
NA6UC-16-2-43
NA6UC-16-2-44
NA6UC-16-2-45
NA6UC-16-2-46
NA6UC-16-2-47
NA6UC-16-2-48
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

8 Days or more

-1005.510313.7GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1005.510414.9GY (Green / Yellow)
1 Piece(s)

8 Days or more

101003.512312.4GY (Green / Yellow)
1 Piece(s)

6 Days or more

-1 ~ 1003.512312.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-1003.512413.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214210.7-
1 Piece(s)

5 Days or more

-1 ~ 100214210.7-
1 Piece(s)Available

8 Days or more

-100214311.3GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214311.3GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214412.2GY (Green / Yellow)
1 Piece(s)

5 Days or more

-1 ~ 100214412.2GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-100214614.4GY (Green / Yellow)
1 Piece(s)Available

8 Days or more

-11.251629.9-
1 Piece(s)Available

8 Days or more

-21.251629.9-
1 Piece(s)Available

8 Days or more

-31.251629.9-
1 Piece(s)Available

8 Days or more

-41.251629.9-
1 Piece(s)Available

8 Days or more

-51.251629.9-
1 Piece(s)Available

8 Days or more

-61.251629.9-
1 Piece(s)Available

8 Days or more

-71.251629.9-
1 Piece(s)Available

8 Days or more

-81.251629.9-
1 Piece(s)Available

8 Days or more

-91.251629.9-
1 Piece(s)Available

8 Days or more

-101.251629.9-
1 Piece(s)Available

8 Days or more

-111.251629.9-
1 Piece(s)Available

8 Days or more

-121.251629.9-
1 Piece(s)Available

8 Days or more

-131.251629.9-
1 Piece(s)Available

8 Days or more

-141.251629.9-
1 Piece(s)Available

8 Days or more

-151.251629.9-
1 Piece(s)Available

8 Days or more

-161.251629.9-
1 Piece(s)Available

8 Days or more

-171.251629.9-
1 Piece(s)Available

8 Days or more

-181.251629.9-
1 Piece(s)Available

8 Days or more

-191.251629.9-
1 Piece(s)Available

8 Days or more

-201.251629.9-
1 Piece(s)Available

8 Days or more

-211.251629.9-
1 Piece(s)Available

8 Days or more

-221.251629.9-
1 Piece(s)Available

8 Days or more

-231.251629.9-
1 Piece(s)Available

8 Days or more

-241.251629.9-
1 Piece(s)Available

8 Days or more

-251.251629.9-
1 Piece(s)Available

8 Days or more

-261.251629.9-
1 Piece(s)Available

8 Days or more

-271.251629.9-
1 Piece(s)Available

8 Days or more

-281.251629.9-
1 Piece(s)Available

8 Days or more

-291.251629.9-
1 Piece(s)Available

8 Days or more

-301.251629.9-
1 Piece(s)Available

8 Days or more

-311.251629.9-
1 Piece(s)Available

8 Days or more

-321.251629.9-
1 Piece(s)Available

8 Days or more

-331.251629.9-
1 Piece(s)Available

8 Days or more

-341.251629.9-
1 Piece(s)Available

8 Days or more

-351.251629.9-
1 Piece(s)Available

8 Days or more

-361.251629.9-
1 Piece(s)Available

8 Days or more

-371.251629.9-
1 Piece(s)Available

8 Days or more

-381.251629.9-
1 Piece(s)Available

8 Days or more

-391.251629.9-
1 Piece(s)Available

8 Days or more

-401.251629.9-
1 Piece(s)Available

8 Days or more

-411.251629.9-
1 Piece(s)Available

8 Days or more

-421.251629.9-
1 Piece(s)Available

8 Days or more

-431.251629.9-
1 Piece(s)Available

8 Days or more

-441.251629.9-
1 Piece(s)Available

8 Days or more

-451.251629.9-
1 Piece(s)Available

8 Days or more

-461.251629.9-
1 Piece(s)Available

8 Days or more

-471.251629.9-
1 Piece(s)Available

8 Days or more

-481.251629.9-

Loading...

Basic Information

Rated voltage 600V Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CE / CSA (c-UL) Sheath Color Navy Blue Sheath Material Silicon
Insulation body materials Silicon Power supply/signal For Power Supply

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.