(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Signal Automation Cable - 30 V, PVC Sheath, UL/CSA, EXTType2 Series

Mobile Signal Automation Cable - 30 V, PVC Sheath, UL/CSA, EXTType2 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile Signals Cable Complying with UL-AWM Standard  

  • c-UL
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Twisted Pair
  • 30 V


● It has particularly excellent thin cable diameter.

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

EXTTYPE2 30V UL Standard:Related Image
* Products other than AWG26 are not twisted pairs.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh". 

1 Piece Unit 1 Roll Unit

Model Number AWG Size Core Number / Pair Number * 3
1P = 2 Cores
Total Length
or
Specified Length
(m)
EXTTYPE2 26
Twisted Pair
1P 1
~
100
(Specify 1 m
Increment)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
20P
25P
24
Twisted Core
2
3
4
6
8
10
12
16
20
30
40
22
Twisted Core
2
3
4
6
8
10
12
16
20
30
40
20
Twisted Core
2
3
4
6
8
10
12
16
20
30
40



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

EXTTYPE2 30V UL Standard:Related ImageEXTTYPE2 30V UL Standard:Related Image

EXTTYPE2 30V UL Standard:Related Image

EXTTYPE2 30V UL Standard:Related Image

EXTTYPE2 30V UL Standard:Related Image

Specifications

Model Number AWG
Size
Core Number / Pair Number
1P = 2 Cores
Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Maximum Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3 Thickness
(mm)
Material *3 Thickness
(mm)
Material *3
EXTTYPE2 26
Twisted Pair
1P 0.128 Twisted Pair 2 3.8 18 2.7 143 10 500 30/0.08 0.51 N/A 0.23 PVC 0.97 0.9 PVC ULAWM20276
ı
c-UL
2P 4 4.9 28 2.3 1.0
3P 6 5.7 36 2.2 1.0
4P 8 6.1 41 1.9
5P 10 6.6 48 1.7
6P 12 7.1 55 1.5
7P 14 7.6 65 1.4
8P 16 8.3 75 1.4 1.1
10P 20 8.4 85 1.2
12P 24 9.2 95 1.2
15P 30 10.1 115 1.1
20P 40 11.3 150 1.0 1.2
25P 50 12.8 180 0.96
24
Twisted Core
2 0.204 Layered Twisted Core 2 4.3 25 4.4 97.9 10 500 48/0.08 0.75 0.23 1.21 0.9
3 3 4.5 28 3.7 0.9
4 4 4.8 33 3.4 0.9
6 6 5.6 43 3.0 0.9
8 8 6.5 60 2.8 1.0
10 10 7.4 65 2.6 1.0
12 12 7.3 70 2.3 1.0
16 16 8.0 90 2.1 1.0
20 20 8.9 110 2.0 1.1
30 30 10.6 *4 160 1.7 1.1
40 40 12.0 205 1.6 1.2
22
Twisted Core
2 0.324 2 4.6 29 5.7 62.2 10 500 72/0.08 0.9 0.23 1.36 0.9
3 3 4.8 34 4.8 0.9
4 4 5.2 39 4.4 0.9
6 6 6.2 55 3.9 1.0
8 8 7.0 75 3.6 1.0
10 10 8.0 85 3.3 1.0
12 12 7.9 90 3.0 1.0
16 16 8.8 120 2.8 1.1
20 20 9.7 140 2.6 1.1
30 30 11.8 *5 210 2.3 1.2
40 40 13.2 270 2.1 1.2
20
Twisted Core
2 0.518 2 5.1 33 7.6 39.1 10 500 119/0.08 1.1 0.25 1.6 0.9
3 3 5.3 44 6.4 0.9
4 4 6.0 55 5.9 1.0
6 6 6.9 75 5.2 1.0
8 8 7.9 100 4.8 1.0
10 10 9.3 125 4.5 1.1
12 12 9.1 130 4.1 1.1
16 16 10.0 165 3.7 1.1
20 20 11.5 210 3.4 1.2
30 30 13.5 *5 305 3.3 1.2
40 40 15.2 395 2.7 1.3



*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 To improve mobility characteristics, 30-core of AWG24, 22, and 20 will change from 3-layer twisted core to 2-layer twisted core. The change increases the finished OD by around 0.3 mm. (Marking indicates the size after the change)
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 40°C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG26: Allowable current value when the ambient temperature is 40 °C at 1P
2 × 0.89 = 1.78 (A)  
 
Wire Core Identification Table
AWG26 (Twisted Pair)

Pair Number Insulator Color Dot Mark No. Dot Mark Color
Class 1 Core Wire Class 2 Core Wire
1 Light Blue 1 Black Red
2 Pink
3 Light Green
4 Orange
5 Gray
6 Light Blue 2
7 Pink
8 Light Green
9 Orange
10 Gray
11 Light Blue 3
12 Pink
13 Light Green
14 Orange
15 Gray

 

Pair Number Insulator Color Dot Mark No. Dot Mark Color
Class 1 Core Wire Class 2 Core Wire
16 Light Blue 4 Black Red
17 Pink
18 Light Green
19 Orange
20 Gray
21 Light Blue 5
22 Pink
23 Light Green
24 Orange
25 Gray

* 1P only is light blue x pink 2-core.  
 
Wire Core Identification Table
AWG24 ~ 20 (Twisted Core)
* Number indicates dot mark number in identification contents below; B (black) indicates dot mark color.

Wire Core No. 1 2 3 4 5 6 7 8 9 10
Dot Mark No. / Insulator Color Light Blue Pink Light Green Orange Gray 1B / Light Blue 1B / Pink 1B / Light Green 1B / Orange 1B / Gray
Wire Core No. 11 12 13 14 15 16 17 18 19 20
Dot Mark No. / Insulator Color 2B / Light Blue 2B / Pink 2B / Light Green 2B / Orange 2B / Gray 3B / Light Blue 3B / Pink 3B / Light Green 3B / Orange 3B / Gray
Wire Core No. 21 22 23 24 25 26 27 28 29 30
Dot Mark No. / Insulator Color 4B / Light Blue 4B / Pink 4B / Light Green 4B / Orange 4B / Gray 5B / Light Blue 5B / Pink 5B / Light Green 5B / Orange 5B / Gray
Wire Core No. 31 32 33 34 35 36 37 38 39 40
Dot Mark No. / Insulator Color 6B / Light Blue 6B / Pink 6B / Light Green 6B / Orange 6B / Gray 7B / Light Blue 7B / Pink 7B / Light Green 7B / Orange 7B / Gray

 
 
EXTTYPE2 30V UL Standard:Related Image

Part Number
EXTTYPE2-20-16-[1-99/1]
EXTTYPE2-22-2-[1-99/1]
EXTTYPE2-22-10-[1-99/1]
EXTTYPE2-26-1P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

7 Days or more

1 ~ 990.52016-10
1 Piece(s)

7 Days or more

1 ~ 990.3222-4.6
1 Piece(s)

7 Days or more

1 ~ 990.32210-8
1 Piece(s)

7 Days or more

1 ~ 990.1226213.8

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield N/A Sheath Characteristic Oil Resistant
Representative standards UL / CSA (c-UL) Sheath Color Dark Blue Sheath Material PVC
Insulation body materials PVC Other Features Elastic, Vibration-resistant, Pliable, Flexible Carrier-tested Cable

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.