(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
300 V PSE Standard Mobile Signals Cable with Shield
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NARVCTFSB | 0.5 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
30 | ||
0.75 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
2 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 |
Model Number | Section Area ( mm2) *1 | Number of Cores | AWG Estimate | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NARVCTFSB | 0.5 | 2 | 20 | Core / Layer Stranding | 2 | 7.10 | 69 | 4 | 36.1 or more | 5 or more | 3000 | 7/7/0.12 | 1.08 | N/A | 0.51 | PVC | 2.10 | 1.10 | PVC | - | ◎ |
3 | 3 | 7.40 | 83 | 3 | ◎ | ||||||||||||||||
4 | 4 | 8.00 | 93 | 3 | ◎ | ||||||||||||||||
6 | 6 | 9.20 | 124 | 2 | ◎ | ||||||||||||||||
8 | 8 | 10.50 | 160 | 2 | ◎ | ||||||||||||||||
10 | 10 | 11.80 | 195 | 2 | ◎ | ||||||||||||||||
12 | 12 | 11.60 | 202 | 2 | ◎ | ||||||||||||||||
16 | 16 | 12.80 | 253 | 1 | ◎ | ||||||||||||||||
20 | 20 | 14.00 | 299 | 1 | ◎ | ||||||||||||||||
30 | 30 | 16.70 | 437 | 1 | 1.20 | ◎ | |||||||||||||||
0.75 | 2 | 18 | 2 | 7.90 | 87 | 6 | 25.1 or more | 5 or more | 3000 | 7/10/0.12 | 1.30 | 0.60 | 2.50 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 8.30 | 102 | 5 | ◎ | ||||||||||||||||
4 | 4 | 8.90 | 118 | 4 | ◎ | ||||||||||||||||
6 | 6 | 10.40 | 162 | 3 | ◎ | ||||||||||||||||
8 | 8 | 11.90 | 207 | 3 | ◎ | ||||||||||||||||
10 | 10 | 13.50 | 256 | 3 | ◎ | ||||||||||||||||
12 | 12 | 13.30 | 265 | 2 | ◎ | ||||||||||||||||
16 | 16 | 14.80 | 342 | 2 | ◎ | ||||||||||||||||
1.25 | 2 | 16 | 2 | 8.60 | 105 | 10 | 15.1 or more | 5 or more | 3000 | 7/16/0.12 | 1.65 | 0.60 | 2.85 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 9.00 | 129 | 9 | ◎ | ||||||||||||||||
4 | 4 | 9.80 | 153 | 8 | ◎ | ||||||||||||||||
6 | 6 | 11.50 | 209 | 6 | ◎ | ||||||||||||||||
8 | 8 | 13.20 | 270 | 6 | ◎ | ||||||||||||||||
10 | 10 | 15.10 | 342 | 5 | ◎ | ||||||||||||||||
12 | 12 | 14.80 | 358 | 4 | ◎ | ||||||||||||||||
16 | 16 | 16.60 | 465 | 4 | 1.20 | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 9.50 | 139 | 15 | 10.0 or more | 5 or more | 3000 | 7/25/0.12 | 2.10 | 0.60 | 3.30 | 1.10 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 10.00 | 169 | 13 | ◎ | ||||||||||||||||
4 | 4 | 10.90 | 196 | 11 | ◎ | ||||||||||||||||
6 | 6 | 12.80 | 276 | 9 | ◎ | ||||||||||||||||
8 | 8 | 14.90 | 367 | 8 | ◎ | ||||||||||||||||
10 | 10 | 17.20 | 468 | 8 | 1.2 | ◎ | |||||||||||||||
12 | 12 | 16.90 | 494 | 6 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Loading...
Rated voltage | 300V | Shield | Yes | Sheath Characteristic | Oil Resistant |
---|---|---|---|---|---|
Sheath Color | Navy Color | Sheath Material | PVC | Insulation body materials | PVC |
Power supply/signal | For Power Supply | Other Features | Vibration-resistant, Flexible, Pliable, Elastic, Noise-resistant |
[1-99/1m Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy