(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Locking Waterproof Model Relay Plug with Waterproof Characteristics
● IP43 class waterproof hook model plug that can be combined with a waterproof relay socket for use in relay connections.
● As well as relay use, the plug can also be connected directly to regular outlets.
● PSE Support
∙ Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
∙ The waterproof function of this product is only available when connected with a waterproof relay socket.
Part Number
Configured Part Number is shown.
3222RW
Model | Number of Cores | Rating | Weight g |
Combination Group * | |
Current (A) | Voltage (V) | ||||
R102 | Ground + 2P | 15 | 125 | 101 | A |
3212RW-L5 | 20 | 120 | B | ||
3312RW-L5 | 30 | 224 | C | ||
3122RW | Ground + 2P | 15 | 250 | 101 | D |
3222RW-L6 | 20 | 120 | E | ||
3322RW-L6 | 30 | 226 | F | ||
3222RW | 3P | 20 | 250 | 120 | G |
3322RW | 30 | 226 | H | ||
R103 | Ground + 3P | 15 | 250 | 104 | I |
4222RW | 20 | 141 | J | ||
4322RW | 30 | 231 | K | ||
4322RW-L15 | 30 | 231 | L |
* Matching counterparts must be from the same group.
Specifications
Model | Peak Voltage | Rating | Power Wire Connection Screw Tightening Torque (kgf / cm) |
Applicable Electric Wire | Wire Strip Length | Applicable Crimp Terminal (JIS Nominal) |
Body Material | ||||
AC / 1 Minute Interval | Number of Cores | Current | Voltage | Conductor Cross-Sectional Area (mm2) | Crimp Terminal | Tightening | Winding | ||||
R102 | 1250V | Ground + 2P | 15A | 125V | 8.1 | 2 | 6mm | N/A | N/A | R2-4 | Phenol Resin, Black |
3212RW-L5 | 20A | 12.2 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | |||
3312RW-L5 | 30A | 15.3 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | |||
3122RW | 1500V | Ground + 2P | 15A | 250V | 8.1 | 2 | 6mm | N/A | N/A | R2-4 | Phenol Resin, Black |
3222RW-L6 | 20A | 12.2 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | |||
3322RW-L6 | 30A | 15.3 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | |||
3222RW | 3P | 20A | 250V | 12.2 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | |
3322RW | 30A | 15.3 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | |||
R103 | Ground 3P | 15A | 250V | 8.1 | 2 | 6mm | N/A | N/A | R2-4 | Phenol Resin, Black | |
4222RW | 20A | 12.2 | 3.5 | 7mm | 16mm | N/A | R3.5-4 | Nylon, Black | |||
4322RW | 30A | 15.3 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | |||
4322RW-L15 | 30A | 15.3 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black |
Type | Plug | Shape | Others | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 20 | With or Without NEMA Standard | N/A | Representative Standard | PSE |
Length(mm) | 166 | Width(mm) | 45.4 | Thickness(mm) | 45.4 |
Please check the type/dimensions/specifications of the part 3222RW in the Commercial Locking Model Outlet, Plug (Waterproof Model) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy