(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise Filter (Single-Phase, Standard / Wire)

Noise Filter (Single-Phase, Standard / Wire)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Single-Phase Power Line Noise-Prevention, Compact Model

  • UL
  • CSA


● Compact multi-purpose model with 1 – 3A available
● Wire model with easy wiring operation


∙ Noise filter cannot be used between general-use inverter and motor.
∙ When choosing leakage breakers, select the filter leakage current while paying attention to the noise.

Part Number

Configured Part Number is shown.

Specifications

Noise Filter (Single-Phase, Standard / Wire):Related Image

Model Circuit Configuration Rated Current Shape
(Mounting Method)
ENF-RSEL-2001W Single Phase 1A Wired Type
(Direct Mounting)
ENF-RSEL-2002W 2A
ENF-RSEL-2003W 3A

More Information

Specifications

Model ENF-RSEL-2001W ENF-RSEL-2002W ENF-RSEL-2003W
Manufacturer Part Number RSEL-2001W RSEL-2002W RSEL-2003W
Circuit Configuration Single Phase
Rated Voltage (AC / DC) 250V
Rated Current (AC / DC) 1A 2A 3A
Peak Voltage 2,500 VAC / 1 Minute Interval at 20°C and 65% RH: Between Line-Earth
Insulation Resistance 100 MΩ min. 500 VDC at 20°C, 65% RH: Between Line-Earth
Leakage Current 1.0mA max.
Direct Current Resistance 600 mΩ max. 250 mΩ max. 150 mΩ max.
Attenuation Volume Guarantee Range
25 dB Guarantee
Common Mode 0.3 ~ 10MHz 0.5 ~ 10MHz 0.5 ~ 10MHz
Differential Mode 0.5 ~ 30MHz 0.5 ~ 30MHz 0.5 ~ 30MHz
Operation Environment Temperature: -25 ~ +85 °C, 15 ~ 85% RH (No Condensation)
Safety Standards UL1283, CSA C22.2 No.8, EN60939
Mass 58g 61g 61g


Noise Filter (Single-Phase, Standard / Wire):Related Image
Noise Filter (Single-Phase, Standard / Wire):Related Image
Noise Filter (Single-Phase, Standard / Wire):Related Image
Noise Filter (Single-Phase, Standard / Wire):Related Image
Noise Filter (Single-Phase, Standard / Wire):Related Image

Part Number
ENF-RSEL-2001W
ENF-RSEL-2002W
ENF-RSEL-2003W
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Current
(A)
1 Piece(s)Available

8 Days or more

1
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3

Loading...

  1. 1

Basic Information

Circuit Configuration Single Phase Mounting Method Screw-fastened Wiring Method Lead Wire
Representative Standard UL / CSA Height(mm) 50 Width(mm) 45
Depth(mm) 20

Additional Products in this Category

Complementary Products

Tech Support