(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord, Fixed Length (CCC), Double-Ended

AC Cord, Fixed Length (CCC), Double-Ended

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

10 A, 250 V Rated, CCC Standard with C13 Socket

  • CCC

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

Specifications

AC Cord - Fixed Length (CCC) - Double-Ended:Related Image

Model NumberTotal Length
GBP-F-GBSS-2
2m
GBP-F-GBSS-33m
GBP-F-GBSS-44m

More Information

AC Cord - Fixed Length (CCC) - Double-Ended:Related Image
AC Cord - Fixed Length (CCC) - Double-Ended:Related Image
AC Cord - Fixed Length (CCC) - Double-Ended:Related Image
Part Number
GBP-F-GBSS-2
GBP-F-GBSS-3
GBP-F-GBSS-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

-4

Loading...

  1. 1

Basic Information

Plug Shape O-3 Socket Shape IEC C13 Color Black
Rated Current(A) 10 Rated Voltage(V) 250 Supported Countries (Standards) CCC (China)
Cable Model RVV/3 x 1.0 mm2 Connector Model Straight Type Cable Shape Round Shape

Additional Products in this Category

Complementary Products

Tech Support