(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Double Ended, Rated, Angled, VDE

AC Cord - Double Ended, Rated, Angled, VDE
  • Volume Discount

10 A, 250 V Rated VDE Plug, Angled Model

  • VDE

∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Part Number

Configured Part Number is shown.

Specifications

AC Cord - Fixed Length (VDE) - Double-Ended:Related Image

Model NumberTotal Length
CEE3P-W-1.81.8m
CEE3P-W-33m
* 3 m products use H05VV-F 3 x 1.0 mm2.

More Information

AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
Part Number
CEE3P-W-1.8
CEE3P-W-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
1 Piece(s)Available

8 Days or more

-1.8
1 Piece(s)Available

8 Days or more

103

Loading...

  1. 1

Basic Information

Plug Shape C-3 Socket Shape IEC C13 Color Black
Rated Current(A) 10 Rated Voltage(V) 250 Supported Countries (Standards) VDE (Germany)
Cable Model H05VV-F / 3 x 0.75 mm2 Connector Model L-Shaped Cable Shape Round Shape

Additional Products in this Category

Complementary Products

Tech Support