(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

STP (CAT5e Generic)【10-100 Pieces Per Package】

STP (CAT5e Generic)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A shielded CAT5e RJ45 connector plug made of polycarbonate. It is compatible with both stranded and single style wiring between 24-26 AWG. It features gold plated contacts and is rated to UL standard 94V-0.


● The lowest priced CAT5e model STP.

* See >>Click here for assembly method.

Part Number

Configured Part Number is shown.

Specifications

STP (CAT5e Generic):Related Image

1 Pack Unit 10-piece Pack
1 Pack Unit 100-piece Pack
1 Pack Unit 500-piece Pack

Model NumberQuantity per
Pack
Type
NW060-R88-T50C5E-SH10General-purpose
100
500

More Information

STP (CAT5e Generic):Related Image

CategoryCAT5e
Compatible
Cable
ConductorCan be used for both stranded wires and single wires.
AWG24 ~ 26
UL94V-0
ConnectorHousing MaterialPolycarbonate
Contact MaterialPretreatment > Nickel, Finish > Gold Plating
Weight (g)3

Part Number
NW060-R88-T50C5E-SH-10
NW060-R88-T50C5E-SH-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Plug Category CAT5e Shield Has (STP)
Applicable cable (line type) Stranded Wire / Solid Wire

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.