(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IE-Line Plug Connector RJ45 Cat.6

Part Number

Configured Part Number is shown.

1963590000

 
Part Number
1963590000
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Type Connector (plug) Category CAT6A Shield Present (STP)
Applicable cable (line type) Strand wire/single wire Color Black Dimension length(mm) 30
Dimension width(mm) 100 Dimension thickness(mm) 150 Model IE-PS-RJ45-TH-BK
Features Plug-in connector Insert and housing RJ45 crimp only Bending Protection Present
Anti-kink Present Standards obtained CE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.