(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Mounting Model/UTP (Part Numbers)

Panel Mounting Model/UTP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

RJ11 Cable Relay Possible.
For complete product overview and details on RJ11 Cable Connector - Panel Mounted, UTP see the sections below:

  • UL

● The product allows for relaying with a direct telephone cable insertion.
● It can be directly mounted on punched panels.
● It has a RJ11 (6-pole) port on both ends.  

· The appearance and specifications are subject to change without notice.

* All pins are connected.

Part Number

Configured Part Number is shown.

NW080-66S-SI-BK

Specifications

Panel Mounting Model / UTP:Related Image

More Information

Panel Mounting Model / UTP:Related Image

Panel Mounting Model / UTP:Related Image

Specifications

ConnectorRJ11 (Female)
Wire ConnectionStraight
UL94V-0
MaterialHousingABS
ContactPretreatment > Nickel, Finish > Gold Plating
Operating Temperature Range-10 ~ 60°C
Storage Temperature Range-40 ~ 68°C
Rated Voltage1000V
Rated Current1.5A
Weight (g)6

Part Number
NW080-66S-SI-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Jack (Panel Mounting Type) Shield Not Provided (UTP) Color Black
Dimension length(mm) 18.8 Dimension width(mm) 18.54 Dimension thickness(mm) 26.96

Please check the type/dimensions/specifications of the part NW080-66S-SI-BK in the Panel Mounting Model/UTP series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.