(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Highly Efficient FA LAN Items Conforming to IP67 Protection Category
Part Number
Configured Part Number is shown.
Model Number |
NWCN078P-080-001-SET |
NWCN078S-080-0110-SET |
NWTPMC-C5SLA-06.5MM |
NWCN078A-1001 |
Specifications
Model Number | NWCN078A-2003 | NWCN078A-2016 | NWCN07P-080-0001 |
Yamaichi Product Number | CN078A-2003 | CN078A-2016 | CN078P-080-0001 |
Category | CAT5 | CAT5 | CAT5 |
Material | Resin Part PBT | Resin Part PBT | Resin Part PBT |
Standard Acquired | UL94-V0 | UL94-V0 | — |
Operating Temperature Range | -20°C ~ +85°C | -20°C ~ +85°C | -20°C ~ +85°C |
Pole Number | 8 Poles | 8 Poles | 8 Poles |
Compatible Wire (Single Wire) | — | — | Cable OD: 6.80 ± 0.2 mm |
Compatible Wire (Stranded Wire) | — | — | 7 Wires or 19 Wires AWG22, 24 |
Number of Insertions / Removals | 1,000 Times | 1,000 Times | 1,000 Times |
Model Number | NWCN078A-3002 | NWCN078-080-0110 |
Yamaichi Product Number | CN078A-3002 | CN078S-080-0110 |
Category | CAT5 | CAT5 |
Material | Resin Part PE | SUS |
Standard Acquired | — | — |
Operating Temperature Range | -20°C ~ +85°C | -20°C ~ +85°C |
Pole Number | 8 Poles | 8 Poles |
Compatible Wire (Single Wire) | — | — |
Compatible Wire (Stranded Wire) | — | — |
Number of Insertions / Removals | 1,000 Times | 1,000 Times |
Model Number | NWTPMC-C5 |
Category | CAT5 |
Standard Acquired | UL21100 (Flame Retardance) |
Operating Temperature Range | 80°C |
Allowable Bending Radius | R = 35 |
Wire Type | Annealed Copper Stranded Wire |
With / Without Shield | With |
Finished Outer Diameter | 7.0 mm ± 0.2 mm |
NEXT Value | 32.3 dB or more (100 MHz) |
TIA/EIA-568-B.2 Compatible | |
Section Area | AWG26 |
Part Number |
---|
NWCN078P-080-001-SET |
NWCN078S-080-0110-SET |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy