(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
POCL Standard Supported Camera Link Harnesses
●Image data output, control, and power supply are all possible using just a single cable.
●Compared to a conventional camera link wiring, savings in wiring, space
and cost can be made.
●Can also be used as the cable for a conventional power supply separated-type camera link (mini camera link).
·PoCL (Power over Camera Link) = The transmission standard for industrial digital cameras with a built-in camera power supply line.
·The cable has connection directionality. A label indicating the camera end has been pasted to the connector (the CN1 side).
·If you have a different desired length to those specified, or would like a high-flex movable cable, apply for a free harness design (Product Page).
·Appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
SDR-SDR Type | Model | Total Length (m) |
![]() |
POCL-SDR-SDR-0.5 | 0.5 |
POCL-SDR-SDR-1 | 1 | |
POCL-SDR-SDR-2 | 2 | |
POCL-SDR-SDR-3 | 3 | |
POCL-SDR-SDR-5 | 5 | |
POCL-SDR-SDR-7 | 7 | |
Sumitomo 3M (Ltd.) Part No.: 1SD26-3120-00C-*** | POCL-SDR-SDR-10 | 10 |
SDR-MDR Type | Model | Total Length (m) |
![]() |
POCL-SDR-MDR-0.5 | 0.5 |
POCL-SDR-MDR-1 | 1 | |
POCL-SDR-MDR-2 | 2 | |
POCL-SDR-MDR-3 | 3 | |
POCL-SDR-MDR-5 | 5 | |
POCL-SDR-MDR-7 | 7 | |
Sumitomo 3M (Ltd.) Part No.: 1MD26-3560-00C-*** | POCL-SDR-MDR-10 | 10 |
Specified Length (m) | 0.5, 1 | 2 ~ 10 |
Tolerance | +50mm | + 3% of Total Length |
Main PoCL Equipment Manufacturers and Main Compatible Devices (Please contact each manufacturer with any queries about devices.)
Camera Manufacturer | Device | POCL-Compatible CCD Camera |
Hitachi Kokusai Electric Inc.(Ltd.) | CCD Camera | KP-F500PCL/SCL, KP-F31PCL/SCL |
Toshiba Teli Corporation (Ltd.) | CleverDragon series CSCQS15BC23-01 | |
Central Information Systems Co.(Ltd.) | VCC-G22PCL Series, VCC-F22PCL Series | |
VCC-G32PCL Series, VCC-F32PCL Series | ||
Sensor Technology Co., Ltd. | STC-POCL33A, STC-POCLC33A | |
Sony Corporation (Ltd.) | XCL-U100, XCL-U1000, XCL-U1000C | |
XCL-V500, XCL-X700, XCL-5000 | ||
XCL-5005, XCL-5005CR | ||
Graphin Co. Ltd. | FGB | IPM-8531POCL-BE |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy