(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alligator Clip Harness (30A)【4 Pieces Per Package】

Alligator Clip Harness (30A)
  • Volume Discount

Attach the wire to the alligator clip

  • Nickel-Plated

● The alligator clip supports 30A.
Applicable Wire: UL1015 AWG12
Applicable clip: WTN1223 - *** Equivalent
Product Rating: 125V AC / 30A

Part Number

Configured Part Number is shown.

Specifications

Alligator Clip Harness (30A):Related Image

4 pieces/1 set Red 2 pcs + Black 2 pcs
Model NumberClip Electrical Wire ColorType
MCR30S-REBKRed 2 pcs
+
Black 2 pcs
Alligator Clip Harness (30A):Related Image
MCRC30W-REBKRed 2 pcs
+
Black 2 pcs
Alligator Clip Harness (30A):Related Image
Part Number
MCR30S-REBK-0.5
MCR30S-REBK-1
MCR30S-REBK-2
MCR30S-REBK-3
MCRC30W-REBK-0.5
MCRC30W-REBK-1
MCRC30W-REBK-2
MCRC30W-REBK-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Specifications Total Length
(mm)
Type

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

Cable Length: 0.5 m0.5Single-Ended

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

Cable Length: 1 m1Single-Ended

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

Cable Length: 2 m2Single-Ended

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cable Length: 3 m3Single-Ended

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cable Length: 0.5 m0.5Double-ended

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cable Length: 1 m1Double-ended

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cable Length: 2 m2Double-ended

4 Pieces Per Package

1 Pack(s)Available

10 Days or more

Cable Length: 3 m3Double-ended

Loading...

  1. 1

Basic Information

Category Alligator Clip Color Others Color Description Red Black
Rated Current(A) 30 Rated Voltage(V) AC 125 Applicable Wire UL1015 AWG12
Applicable Plug WTN1223-□□□ (equivalent)

Additional Products in this Category

Complementary Products

Tech Support