(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4 terminals with connecting support for wires via lever. RoHs compatible product.
● The front surface is an electrical wire insertion model and the rear surface is a soldered connection.
● Compatible wire size: 0.3 to 1.25 mm2 stranded wire or AWG22 to 16 solid core Ø 0.65 to Ø 1.2 mm
Part Number
Configured Part Number is shown.
WTN1272
Color Arrangement | Red, Black, Black, Red |
Insulation | ABS (UL94-HB) |
Operating Temperature Range | -5°C to 86°C |
Rating | 6A / 125 VAC |
Withstand Voltage | 500 VAC / 1 minute duration |
Weight | 20.5g |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Panel Model Terminal | Color | Others | Rated Current(A) | 6 |
---|---|---|---|---|---|
Terminal Models | Quadruplex Push Wire Connection Model | Operating Temperature Range(°C) | -5 to 86 |
Please check the type/dimensions/specifications of the part WTN1272 in the Panel Model Terminal/4-push Lever series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy