(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
φ2 mm pin plug with nickel plating. Web Harness Compatible.
● Connection is by soldering, and since 6 colors are available, it is easy to distinguish by colors when connecting.
● Compatible wire size: 0.3 to 0.75 mm2 stranded wire or AWG 22 to 18
Part Number
Configured Part Number is shown.
Model Number | Color |
TJ-2-P-RE | Red |
TJ-2-P-BK | Black |
TJ-2-P-BU | Blue |
TJ-2-P-YE | Yellow |
TJ-2-P-GR | Green |
TJ-2-P-WH | White |
Specifications
Plating | Nickel-plated |
Insulation | Nylon 6 |
Operating Temperature Range | -5°C to 50°C |
Rating | 5A / 30 VAC |
Peak Voltage | 1,000 VAC / 1 minute Duration |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Contact Resistance | 10 mΩ |
Part Number |
---|
TJ-2-P-BK |
TJ-2-P-BU |
TJ-2-P-GR |
TJ-2-P-RE |
TJ-2-P-WH |
TJ-2-P-YE |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Pin Plug | Rated Current(A) | 5 | Operating Temperature Range(°C) | -5 ~ 50 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy