(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

2 Line Ultra-small Combined Model

2 Line Ultra-small Combined Model
  • Volume Discount

Convenient as terminal block for a small relay box

  • UL
  • CSA
  • KEMA
  • For Power Supply
  • For Signal
  • 300 V

● Screw fixed mounting model terminal block.
●Can connect a total of 2 wires (1 wire on each side per pole).
● Attaching adapter to the flanges on both sides allows mounting on a 35 mm DIN rail as well.
● Compact compared to terminal blocks with crimp terminals of equivalent functionality
● Horizontal direction (slide out both sides) wire connection.

Specifications

2 Line Ultra-small Combined Model:Related Image

Model NumberNumber of Poles
261-1022
261-1033
261-1055
261-1088
261-11212

More Information

2 Line Ultra-small Combined Model:Related Image

Specifications

Rated VoltageUL / CSA: 300 V
VDE: 660 V
Rated CurrentUL: 15 A
CSA: 20 A
VDE: 26A CSA: 20 A
Withstand VoltageVDE: 6,000 VAC/VDC
Insulation Resistance
1013 Ω
Compatible WireUL: AWG26 ~ 14
CSA: AWG26 ~ 14
VDE: 0.08 ~ 2.5 mm2
Inter-Terminal Pitch6mm
Wire Stripping Length
8 ~ 9 mm
Material66 Nylon (UL94V-2)
Ambient Temperature-20 °C ~ +85 °C

Part Number
261-108
261-112
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(Pole)
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting method Direct Mounting Parts/Completed products Assembled Finished Product
Screw size Others Number of input/outputs 1:1 Rated current (VDE)(A) 26
Rated current (UL)(A) 15 Specifications Spring Clamp Inter-Terminal Pitch(mm) 6

Additional Products in this Category

Complementary Products

Tech Support