(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Vinyl Coating Type
For complete product overview and details on Short Bar with Vinyl Coating see the sections below:
● A component for short circuits between terminals. The vinyl chloride coating allows for safe use after mounting to the terminal by keeping conductive parts covered.
● Available in 7 mm and 7.62 mm pitches between terminals. Suitable for common line crossover when connecting sensors.
Part Number
Configured Part Number is shown.
Model Number | Number of Poles | Weight (g) |
B7 | 2 | 0.65 |
4 | 1.44 | |
6 | 2.07 | |
8 | 3.06 | |
10 | 3.97 | |
B7.62 | 2 | 0.73 |
4 | 1.64 | |
6 | 2.38 | |
8 | 2.84 | |
10 | 3.88 |
Specification Table
Model Number | Number of Poles | Color of Cover | Inter-Terminal Pitch (mm) | Compatible Terminal Blocks | A (mm) | B (MAX) (mm) |
B7 | 2 | Black | 7 | 12.8 | 12.62 | |
4 | UK10 | 26.8 | 26.62 | |||
6 | UK210 | 40.8 | 40.62 | |||
8 | RTK-10M | 54.8 | 54.62 | |||
10 | 68.8 | 68.62 | ||||
B7.62 | 2 | 7.62 | ML-40S3EXF-* PCN-* - * |
13.42 | 13.24 | |
4 | 28.66 | 28.48 | ||||
6 | 43.9 | 43.72 | ||||
8 | 59.14 | 58.96 | ||||
10 | 74.34 | 74.16 |
Specifications
Rated Voltage | 300 VAC / DC |
Rated Current | 10A |
Peak Voltage | 1500 VAC 1 Minute Interval |
Ambient Temperature | -40 °C ~ +80 °C |
Material | Brass Nickel-Plated Vinyl Chloride Coating Treatment |
Part Number |
---|
B7-2 |
B7-4 |
B7-6 |
B7-8 |
B7-10 |
B7.62-2 |
B7.62-4 |
B7.62-6 |
B7.62-8 |
B7.62-10 |
Loading...
Jumper Strip Shape | Y Model | Insulator Color | Black | Rated Voltage | 300 VAC, VDC |
---|---|---|---|---|---|
Rated Current | 10 A | Peak Voltage | 1500 VAC/min |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy