(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineup of angle model, as well.
● Select from fixed cables and movable cables.
● A model that allows for easy cutting on the relay is a part of the lineup.
· Parts used are the recommended parts listed in the "Panasonic: MINAS A4 Series Instruction Manual." (Some equivalent products used)
·*1 Part numbers with "S" on the end have a round M4 terminal for the FG wire and bar terminal for the main circuit wire (U.V.W.).
·*2 harnesses are brake harnesses only. Use with motor harness.
· For SVPP-MIA41BW, MIA41BWS, and MIA42BW, cables do not fit within the clamp, meaning that clamping is done on the top side of the tube after stripping the sheath.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A4 (For Motor) | MSMA 20 MDMA 20 MHMA 20 | (1) For Direct Connection | SVPP-MIA41 | ![]() ![]() |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 | (1) For Direct Connection *1 | SVPP-MIA41S | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 | (1) For Direct Connection | SVPP-MIA42 | ||
MFMA 04 ~ 15 | (1) For Direct Connection *1 | SVPP-MIA43S | ||
MFMA 25 ~ 45 | (1) For Direct Connection | SVPP-MIA44 | ||
MSMD 5A ~ 08 MQMA 01 ~ 04 MAMA 01 ~ 08 | (2) For Direct Connection | SVPP-MIA45S | ||
MINAS A4 (For Brake) | MSMA 20 MDMA 20 MHMA 20 | (3) For Direct Connection | SVPP-MIA41BW | |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 MFMA 04 ~ 15 | (3) For Direct Connection *1 | SVPP-MIA41BSW | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 MFMA 25 ~ 45 | (3) For Direct Connection | SVPP-MIA42BW | ||
MSMD 5A ~ 08 MQMA 01 ~ 04 MAMA 01 ~ 08 | (4) For Direct Connection *2 | SVPP-MIA43B |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A4 (For Motor) | MSMA 20 MDMA 20 MHMA 20 | (5) One-End for Relay | SVPP-MIA41-HM | ![]() ![]() Can be specified by 0.1m increments |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 | (5) One-End for Relay *1 | SVPP-MIA41S-HM | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 | (5) One-End for Relay | SVPP-MIA42-HM | ||
MFMA 04 ~ 15 | (5) One-End for Relay *1 | SVPP-MIA43S-HM | ||
MFMA 25 ~ 45 | (5) One-End for Relay | SVPP-MIA44-HM | ||
MSMD 5A ~ 08 MQMA 01 ~ 04 MAMA 01 ~ 08 | (6) One-End for Relay | SVPP-MIA45S-HM | ||
MINAS A4 (For Brake) | MSMA 20 MDMA 20 MHMA 20 | (7) One-End for Relay | SVPP-MIA41B-HM | |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 MFMA 04 ~ 15 | (7) One-End for Relay *1 | SVPP-MIA41BS-HM | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 MFMA 25 ~ 45 | (7) One-End for Relay | SVPP-MIA42B-HM | ||
MSMD 5A ~ 08 MQMA 01 ~ 04 MAMA 01 ~ 08 | (8) One-End for Relay *2 | SVPP-MIA43B-HM |
Both Ends Processing Completed
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A4 (For Motor) | MSMA 20 MDMA 20 MHMA 20 | (9) For Direct Connection | SVPP-MIA41AL | ![]() ![]() Can be specified by 0.1m increments |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 | (9) For Direct Connection *1 | SVPP-MIA41SAL | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 | (9) For Direct Connection | SVPP-MIA42AL | ||
MFMA 04 ~ 15 | (9) For Direct Connection *1 | SVPP-MIA43SAL | ||
MFMA 25 ~ 45 | (9) For Direct Connection | SVPP-MIA44AL | ||
MINAS A4 (For Brake) | MSMA 20 MDMA 20 MHMA 20 | (11) For Direct Connection | SVPP-MIA41BWAL | |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 MFMA 04 ~ 15 | (11) For Direct Connection *1 | SVPP-MIA41BSWAL | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 MFMA 25 ~ 45 | (11) For Direct Connection | SVPP-MIA42BWAL |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type |
MINAS A4 (For Motor) | MSMA 20 MDMA 20 MHMA 20 | (10) One-End for Relay | SVPP-MIA41AL-HM | ![]() ![]() Can be specified by 0.1m increments |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 | (10) One-End for Relay *1 | SVPP-MIA41SAL-HM | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 | (10) One-End for Relay | SVPP-MIA42AL-HM | ||
MFMA 04 ~ 15 | (10) One-End for Relay *1 | SVPP-MIA43SAL-HM | ||
MFMA 25 ~ 45 | (10) One-End for Relay | SVPP-MIA44AL-HM | ||
MINAS A4 (For Brake) | MSMA 20 MDMA 20 MHMA 20 | (12) One-End for Relay | SVPP-MIA41BWAL-HM | |
MSMA 10 ~ 15 MDMA 10 ~ 15 MHMA 05 ~ 15 MGMA 09 MFMA 04 ~ 15 | (12) One-End for Relay *1 | SVPP-MIA41BSWAL-HM | ||
MSMA 30 ~ 50 MDMA 30 ~ 50 MHMA 30 ~ 50 MGMA 20 ~ 45 MFMA 25 ~ 45 | (12) One-End for Relay | SVPP-MIA42BWAL-HM |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 20 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVPP-MIA41-A-[0.2-20/0.1] |
SVPP-MIA41-B-[0.2-20/0.1] |
SVPP-MIA41-HM-A-[0.2-20/0.1] |
SVPP-MIA41-HM-B-[0.2-20/0.1] |
SVPP-MIA41AL-A-[0.2-20/0.1] |
SVPP-MIA41AL-B-[0.2-20/0.1] |
SVPP-MIA41AL-HM-A-[0.2-20/0.1] |
SVPP-MIA41AL-HM-B-[0.2-20/0.1] |
SVPP-MIA41B-HM-A-[0.2-20/0.1] |
SVPP-MIA41B-HM-B-[0.2-20/0.1] |
SVPP-MIA41BS-HM-A-[0.2-20/0.1] |
SVPP-MIA41BS-HM-B-[0.2-20/0.1] |
SVPP-MIA41BSWAL-A-[0.2-20/0.1] |
SVPP-MIA41BSWAL-B-[0.2-20/0.1] |
SVPP-MIA41BSWAL-HM-A-[0.2-20/0.1] |
SVPP-MIA41BSWAL-HM-B-[0.2-20/0.1] |
SVPP-MIA41BW-A-[0.2-20/0.1] |
SVPP-MIA41BW-B-[0.2-20/0.1] |
SVPP-MIA41BWAL-A-[0.2-20/0.1] |
SVPP-MIA41BWAL-B-[0.2-20/0.1] |
SVPP-MIA41BWAL-HM-A-[0.2-20/0.1] |
SVPP-MIA41BWAL-HM-B-[0.2-20/0.1] |
SVPP-MIA41S-A-[0.2-20/0.1] |
SVPP-MIA41S-B-[0.2-20/0.1] |
SVPP-MIA41S-HM-A-[0.2-20/0.1] |
SVPP-MIA41S-HM-B-[0.2-20/0.1] |
SVPP-MIA41SAL-A-[0.2-20/0.1] |
SVPP-MIA41SAL-B-[0.2-20/0.1] |
SVPP-MIA41SAL-HM-A-[0.2-20/0.1] |
SVPP-MIA41SAL-HM-B-[0.2-20/0.1] |
SVPP-MIA42-A-[0.2-20/0.1] |
SVPP-MIA42-B-[0.2-20/0.1] |
SVPP-MIA42-HM-A-[0.2-20/0.1] |
SVPP-MIA42-HM-B-[0.2-20/0.1] |
SVPP-MIA42AL-A-[0.2-20/0.1] |
SVPP-MIA42AL-B-[0.2-20/0.1] |
SVPP-MIA42AL-HM-A-[0.2-20/0.1] |
SVPP-MIA42AL-HM-B-[0.2-20/0.1] |
SVPP-MIA42B-A-[0.2-20/0.1] |
SVPP-MIA42B-B-[0.2-20/0.1] |
SVPP-MIA42B-HM-A-[0.2-20/0.1] |
SVPP-MIA42B-HM-B-[0.2-20/0.1] |
SVPP-MIA42BW-A-[0.2-20/0.1] |
SVPP-MIA42BW-B-[0.2-20/0.1] |
SVPP-MIA42BWAL-A-[0.2-20/0.1] |
SVPP-MIA42BWAL-B-[0.2-20/0.1] |
SVPP-MIA42BWAL-HM-A-[0.2-20/0.1] |
SVPP-MIA42BWAL-HM-B-[0.2-20/0.1] |
SVPP-MIA43B-A-[0.2-20/0.1] |
SVPP-MIA43B-B-[0.2-20/0.1] |
SVPP-MIA43B-HM-A-[0.2-20/0.1] |
SVPP-MIA43B-HM-B-[0.2-20/0.1] |
SVPP-MIA43S-HM-A-[0.2-20/0.1] |
SVPP-MIA43S-HM-B-[0.2-20/0.1] |
SVPP-MIA43SAL-A-[0.2-20/0.1] |
SVPP-MIA43SAL-B-[0.2-20/0.1] |
SVPP-MIA43SAL-HM-A-[0.2-20/0.1] |
SVPP-MIA43SAL-HM-B-[0.2-20/0.1] |
SVPP-MIA44-A-[0.2-20/0.1] |
SVPP-MIA44-B-[0.2-20/0.1] |
Loading...
Supported equipment | Servo | Shield | N/A | Compatible Amplifier | MINAS A4 |
---|---|---|---|---|---|
Cable Length Specified Range | 0.2 ~ 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy