(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lineup of angle model, as well.
Part Number
Configured Part Number is shown.
Cable for Connections (Connector on both ends). In case you need a cable over 10m long, use "Long Distance Type" cables.
* Cable length specifiable by 0.1 m increments
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
ΣII SGDH Standard Type (Up to 20m) | SGMAH□ SGMPH□ | (1) For Direct Connection | Double-ended | SVEY-SGDH1 | |
SGMSH□ SGMGH□ | (2) For Direct Connection | SVEY-SGDH2 | |||
ΣII SGDH Long Distance Type (Up to 50m) | SGMAH□ SGMPH□ | (1) For Direct Connection | Double-ended | SVEY-SGDH1L | |
SGMSH□ SGMGH□ | (2) For Direct Connection | SVEY-SGDH2L |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
ΣII SGDH Standard Type (Up to 20m) | SGMAH□ SGMPH□ | (3) Amplifier Side One-End | Cut off | SVEY-SGDH1-HA | |
Motor Side Connector Set | SVEY-SGDH1-HASET | ||||
(4) Motor Side One End | Cut off | SVEY-SGDH1-HM | |||
Amplifier Side Connector Set | SVEY-SGDH1-HMSET | ||||
SGMSH□ SGMGH□ | (5) Amplifier Side, One-End | Cut off | SVEY-SGDH2-HA | ||
Motor Side Connector Set | SVEY-SGDH2-HASET | ||||
(6) Motor Side, One-End | Cut off | SVEY-SGDH2-HM | |||
Amplifier Side Connector Set | SVEY-SGDH2-HMSET | ||||
ΣII SGDH Long Distance Type (Up to 50m) | SGMAH□ SGMPH□ | (3) Amplifier Side One-End | Cut off | SVEY-SGDH1L-HA | |
Motor Side Connector Set | SVEY-SGDH1L-HASET | ||||
(4) Motor Side One End | Cut off | SVEY-SGDH1L-HM | |||
Amplifier Side Connector Set | SVEY-SGDH1L-HMSET | ||||
SGMSH□ SGMGH□ | (5) Amplifier Side, One-End | Cut off | SVEY-SGDH2L-HA | ||
Motor Side Connector Set | SVEY-SGDH2L-HASET | ||||
(6) Motor Side, One-End | Cut off | SVEY-SGDH2L-HM | |||
Amplifier Side Connector Set | SVEY-SGDH2L-HMSET |
Compatible Amplifier | Compatible Motor | Outline Image | Model | Cable Type | |
ΣII SGDH Standard Type (0.2 ~ 20m) | SGMSH□ SGMGH□ | (7) For Direct Connection | Double-ended | SVEY-SGDH2AL | |
(8) Amplifier Side, One-End | Motor Side Connector Set | SVEY-SGDH2AL-HASET | |||
(9) Motor Side, One-End | Amplifier Side Cut Off | SVEY-SGDH2AL-HM | |||
Amplifier Side Connector Set | SVEY-SGDH2AL-HMSET | ||||
ΣII SGDH Long Distance Type (20 ~ 50 m) | (7) For Direct Connection | Double-ended | SVEY-SGDH2LAL | ||
(8) Amplifier Side, One-End | Motor Side Connector Set | SVEY-SGDH2LAL-HASET | |||
(9) Motor Side, One-End | Amplifier Side Cut Off | SVEY-SGDH2LAL-HM | |||
Amplifier Side Connector Set | SVEY-SGDH2LAL-HMSET |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
SVEY-SGDH1-A-[0.2-20/0.1] |
SVEY-SGDH1-B-[0.2-20/0.1] |
SVEY-SGDH1-HA-A-[0.2-20/0.1] |
SVEY-SGDH1-HA-B-[0.2-20/0.1] |
SVEY-SGDH1-HASET-A-[0.2-30/0.1] |
SVEY-SGDH1-HASET-B-[0.2-30/0.1] |
SVEY-SGDH1-HM-A-[0.2-20/0.1] |
SVEY-SGDH1-HM-B-[0.2-20/0.1] |
SVEY-SGDH1-HMSET-A-[0.2-30/0.1] |
SVEY-SGDH1-HMSET-B-[0.2-30/0.1] |
SVEY-SGDH1L-C-[0.2-50/0.1] |
SVEY-SGDH1L-D-[0.2-50/0.1] |
SVEY-SGDH1L-HA-C-[20-50/0.1] |
SVEY-SGDH1L-HA-D-[20-50/0.1] |
SVEY-SGDH1L-HASET-C-[0.2-30/0.1] |
SVEY-SGDH1L-HASET-D-[0.2-30/0.1] |
SVEY-SGDH1L-HM-C-[20-50/0.1] |
SVEY-SGDH1L-HM-D-[20-50/0.1] |
SVEY-SGDH1L-HMSET-C-[0.2-30/0.1] |
SVEY-SGDH1L-HMSET-D-[0.2-30/0.1] |
SVEY-SGDH2-A-[0.2-20/0.1] |
SVEY-SGDH2-B-[0.2-20/0.1] |
SVEY-SGDH2-HA-A-[0.2-20/0.1] |
SVEY-SGDH2-HA-B-[0.2-20/0.1] |
SVEY-SGDH2-HASET-A-[0.2-30/0.1] |
SVEY-SGDH2-HASET-B-[0.2-30/0.1] |
SVEY-SGDH2-HM-A-[0.2-20/0.1] |
SVEY-SGDH2-HM-B-[0.2-20/0.1] |
SVEY-SGDH2-HMSET-A-[0.2-30/0.1] |
SVEY-SGDH2-HMSET-B-[0.2-30/0.1] |
SVEY-SGDH2AL-A-[0.2-20/0.1] |
SVEY-SGDH2AL-B-[0.2-20/0.1] |
SVEY-SGDH2AL-HASET-A-[0.2-20/0.1] |
SVEY-SGDH2AL-HASET-B-[0.2-20/0.1] |
SVEY-SGDH2AL-HM-A-[0.2-20/0.1] |
SVEY-SGDH2AL-HM-B-[0.2-20/0.1] |
SVEY-SGDH2AL-HMSET-A-[0.2-20/0.1] |
SVEY-SGDH2AL-HMSET-B-[0.2-20/0.1] |
SVEY-SGDH2L-C-[0.2-50/0.1] |
SVEY-SGDH2L-D-[0.2-50/0.1] |
SVEY-SGDH2L-HA-C-[20-50/0.1] |
SVEY-SGDH2L-HA-D-[20-50/0.1] |
SVEY-SGDH2L-HASET-C-[0.2-30/0.1] |
SVEY-SGDH2L-HASET-D-[0.2-30/0.1] |
SVEY-SGDH2L-HM-C-[20-50/0.1] |
SVEY-SGDH2L-HM-D-[20-50/0.1] |
SVEY-SGDH2L-HMSET-C-[0.2-30/0.1] |
SVEY-SGDH2L-HMSET-D-[0.2-30/0.1] |
SVEY-SGDH2LAL-C-[0.2-20/0.1] |
SVEY-SGDH2LAL-D-[0.2-20/0.1] |
SVEY-SGDH2LAL-HASET-C-[0.2-20/0.1] |
SVEY-SGDH2LAL-HASET-D-[0.2-20/0.1] |
SVEY-SGDH2LAL-HM-C-[0.2-20/0.1] |
SVEY-SGDH2LAL-HM-D-[0.2-20/0.1] |
SVEY-SGDH2LAL-HMSET-C-[0.2-20/0.1] |
SVEY-SGDH2LAL-HMSET-D-[0.2-20/0.1] |
Loading...
Supported equipment | Servo | Application 1 | For Encoder | Compatible Amplifier | ∑II SGDH |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy