(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Yaskawa Electric ΣIII (SGDS) Series Main Circuit

Yaskawa Electric ΣIII (SGDS) Series Main Circuit

Main circuit harness with specifiable length.

  • Relay
  • Robot
  • AC Servo
  • Motor Power Supply
  • Motor Brake

● The cable length can be freely specified.
● Select from fixed cables and movable cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.  

· Parts used are the recommended parts listed in the "Yaskawa Electric Corporation: ΣIII Series User Manual." (Some equivalent products used)
· Round M4 terminals come with FG and brake cables.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Part Number

Configured Part Number is shown.

Specifications

Yaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image

Direct Connection (Double-Ended Processed Type)
* Cable length specifiable by 0.1 m increments

Compatible AmplifierCompatible MotorOutline ImageModelCable Type
ΣIII
SGDS
(For Main Circuit)
SGMAS-01A, A5A, C2A
SGMPS-01A
(1) For Direct ConnectionSVPY-SGDS1Yaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image


Yaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image


SGMAS-02A, 04A, 06A
SGMPS-02A, 04A
SVPY-SGDS2
SGMCS-02B, 04C, 05B, 07B, 08B,
10C, 14C, 16E, 17D, 25D, 35E
(9) For Direct ConnectionSVPY-SGDS3
SGMAS-08A(1) For Direct ConnectionSVPY-SGDS4
SGMPS-08A(3) For Direct ConnectionSVPY-SGDS5
ΣIII
SGDS
(For Brake)
SGMAS-01A, A5A, C2A
SGMPS-01A
(5) For Direct ConnectionSVPY-SGDS1B
SGMAS-02A, 04A, 06A
SGMPS-02A, 04A
SVPY-SGDS2B
SGMAS-08ASVPY-SGDS3B
SGMPS-08A(7) For Direct ConnectionSVPY-SGDS4B
 
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
ΣIII
SGDS
(For Main Circuit)
SGMAS-01A, A5A, C2A
SGMPS-01A
(2) One-End for RelaySVPY-SGDS1-HMYaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image


Yaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image


SGMAS-02A, 04A, 06A
SGMPS-02A, 04A
SVPY-SGDS2-HM
SGMCS-02B, 04C, 05B, 07B, 08B,
10C, 14C, 16E, 17D, 25D, 35E
(10) One End for RelaySVPY-SGDS3-HM
SGMAS-08A(2) One-End for RelaySVPY-SGDS4-HM
SGMPS-08A(4) One-End for RelaySVPY-SGDS5-HM
ΣIII
SGDS
(For Brake)
SGMAS-01A, A5A, C2A
SGMPS-01A
(6) One-End for RelaySVPY-SGDS1B-HM
SGMAS-02A, 04A, 06A
SGMPS-02A, 04A
SVPY-SGDS2B-HM
SGMAS-08ASVPY-SGDS3B-HM
SGMPS-08A(8) One-End for RelaySVPY-SGDS4B-HM
For On-Site Processing (One-End Cutoff Type)
* Cable length specifiable by 0.1 m increments

More Information

Yaskawa Electric ΣIII (SGDS) Series Main Circuit Harness:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Part Number
SVPY-SGDS1-A-[0.2-50/0.1]
SVPY-SGDS1-B-[0.2-50/0.1]
SVPY-SGDS1-HM-A-[0.2-50/0.1]
SVPY-SGDS1-HM-B-[0.2-50/0.1]
SVPY-SGDS1B-A-[0.2-50/0.1]
SVPY-SGDS1B-B-[0.2-50/0.1]
SVPY-SGDS1B-HM-A-[0.2-50/0.1]
SVPY-SGDS1B-HM-B-[0.2-50/0.1]
SVPY-SGDS2-A-[0.2-50/0.1]
SVPY-SGDS2-B-[0.2-50/0.1]
SVPY-SGDS2-HM-A-[0.2-50/0.1]
SVPY-SGDS2-HM-B-[0.2-50/0.1]
SVPY-SGDS2B-A-[0.2-50/0.1]
SVPY-SGDS2B-B-[0.2-50/0.1]
SVPY-SGDS2B-HM-A-[0.2-50/0.1]
SVPY-SGDS2B-HM-B-[0.2-50/0.1]
SVPY-SGDS3-A-[0.2-50/0.1]
SVPY-SGDS3-B-[0.2-50/0.1]
SVPY-SGDS3-HM-A-[0.2-50/0.1]
SVPY-SGDS3-HM-B-[0.2-50/0.1]
SVPY-SGDS3B-A-[0.2-50/0.1]
SVPY-SGDS3B-B-[0.2-50/0.1]
SVPY-SGDS3B-HM-A-[0.2-50/0.1]
SVPY-SGDS3B-HM-B-[0.2-50/0.1]
SVPY-SGDS4-A-[0.2-50/0.1]
SVPY-SGDS4-B-[0.2-50/0.1]
SVPY-SGDS4-HM-A-[0.2-50/0.1]
SVPY-SGDS4-HM-B-[0.2-50/0.1]
SVPY-SGDS4B-A-[0.2-50/0.1]
SVPY-SGDS4B-B-[0.2-50/0.1]
SVPY-SGDS4B-HM-A-[0.2-50/0.1]
SVPY-SGDS4B-HM-B-[0.2-50/0.1]
SVPY-SGDS5-A-[0.2-50/0.1]
SVPY-SGDS5-B-[0.2-50/0.1]
SVPY-SGDS5-HM-A-[0.2-50/0.1]
SVPY-SGDS5-HM-B-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Application 1 Outer Diameter Image Cable Model Compatible Motor Specified Length
(m)
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( SGMAS-01A, A5A, C2A / SGMPS-01A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( SGMAS-02A, 04A, 06A / SGMPS-02A, 04A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( SGMCS-02B, 04C, 05B, 07B, 08B, 10C, 14C, 16E, 17D, 25D, 35E )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( SGMCS-02B, 04C, 05B, 07B, 08B, 10C, 14C, 16E, 17D, 25D, 35E )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( SGMCS-02B, 04C, 05B, 07B, 08B, 10C, 14C, 16E, 17D, 25D, 35E )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( SGMCS-02B, 04C, 05B, 07B, 08B, 10C, 14C, 16E, 17D, 25D, 35E )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( SGMAS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMounted( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeDouble-endedMobile( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMounted( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For BrakeAmplifier Side Cut OffMobile( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMounted( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyDouble-endedMobile( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMounted( SGMPS-08A )0.2 ~ 50
1 Piece(s)

9 Days or more

For Motor Power SupplyAmplifier Side Cut OffMobile( SGMPS-08A )0.2 ~ 50

Loading...

  1. 1

Basic Information

Supported equipment Servo Connector Shape Straight Shield N/A
Compatible Amplifier ∑III SGDS Cable Length Specified Range(m) 0.2 ~ 20

Additional Products in this Category

Complementary Products

Tech Support