(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Relay Connector (Insulation Displacement Type)【10 Pieces Per Package】

Relay Connector (Insulation Displacement Type)
  • Volume Discount

[Features]
- A single male connector for connecting to a female.
- Can be linked for use as multi-pole connectors.
- No wire peeling necessary.
[Use]
- Male (M) and female (F) sides are coupled to enable wire connections and relays within devices.

Part Number

Configured Part Number is shown.

Part Number
T-NDC-2420
T-NDC-2824
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Wire conjugation range
(AWG)
Wire conjugation range single wire
(mm)
Wire conjugation stranded cable
(mm2)
JAN code Trusco cord

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black24 to 200.650.2 to 0.54989999335590489-4707

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

White28 to 240.4 to 0.50.08 to 0.24989999335606489-4715

Loading...

  1. 1

Basic Information

Connector Shape Others Allowable Voltage(V) 300 Applicable tools Crimp terminal/tools for sleeve with insulation coating

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.