(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Waterproof Nylon Connector Harness
● A harness that utilizes the CL07D waterproof connector.
● Waterproof (JIS C0920 Protection Class 4, IP64 Equivalent) connector harnesses.
● Compact
● Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.1403
● Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.1403
Component Page >>1423
Wiring and Wire Color Page >>1619
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type |
Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores |
Specified Length (m) |
CL07R CL07 Waterproof Connector (Round Cable Type) CL07T CL07 Waterproof Connector (Single-Core Electric Wire Type) Sumiko Tec |
S (Female Socket) |
For Round Cable (CL07R-*) For Single-Core Electric Wire (CL07T-*) UL1007 AWG20 |
1 | Round Cable Type 0.2 ~ 50 (Single-Core Electric Type) 0.2 ~ 10 Can be specified by 0.1m increments |
|
2 | |||||
3 | |||||
JP (Male) |
1 | ||||
2 | |||||
3 | |||||
SS (Female Socket / Female Socket) |
1 | ||||
2 | |||||
3 | |||||
JPJP (Male / Male) |
1 | ||||
2 | |||||
3 | |||||
SJP (Female Socket Male) |
1 | ||||
2 | |||||
3 | |||||
ST (Female Socket / Loose Wires 100 mm) With Pin No. Insertion Mark Tube |
1 | ||||
2 | |||||
3 | |||||
JPT (Male / Loose Wires 100 mm) With Pin No. Insertion Mark Tube |
1 | ||||
2 | |||||
3 |
* Waterproof gaskets on Product Page
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Part Number |
---|
CL07R-JP-A-1-[0.2-50/0.1] |
CL07R-JP-A-2-[0.2-50/0.1] |
CL07R-JP-A-3-[0.2-50/0.1] |
CL07R-JP-E-1-[0.2-50/0.1] |
CL07R-JP-E-2-[0.2-50/0.1] |
CL07R-JP-E-3-[0.2-50/0.1] |
CL07R-JPJP-A-1-[0.2-50/0.1] |
CL07R-JPJP-A-2-[0.2-50/0.1] |
CL07R-JPJP-A-3-[0.2-50/0.1] |
CL07R-JPJP-E-1-[0.2-50/0.1] |
CL07R-JPJP-E-2-[0.2-50/0.1] |
CL07R-JPJP-E-3-[0.2-50/0.1] |
CL07R-JPT-A-1-[0.2-50/0.1] |
CL07R-JPT-A-2-[0.2-50/0.1] |
CL07R-JPT-A-3-[0.2-50/0.1] |
CL07R-JPT-E-1-[0.2-50/0.1] |
CL07R-JPT-E-2-[0.2-50/0.1] |
CL07R-JPT-E-3-[0.2-50/0.1] |
CL07R-S-A-1-[0.2-50/0.1] |
CL07R-S-A-2-[0.2-50/0.1] |
CL07R-S-A-3-[0.2-50/0.1] |
CL07R-S-E-1-[0.2-50/0.1] |
CL07R-S-E-2-[0.2-50/0.1] |
CL07R-S-E-3-[0.2-50/0.1] |
CL07R-SJP-A-1-[0.2-50/0.1] |
CL07R-SJP-A-2-[0.2-50/0.1] |
CL07R-SJP-A-3-[0.2-50/0.1] |
CL07R-SJP-E-1-[0.2-50/0.1] |
CL07R-SJP-E-2-[0.2-50/0.1] |
CL07R-SJP-E-3-[0.2-50/0.1] |
CL07R-SS-A-1-[0.2-50/0.1] |
CL07R-SS-A-2-[0.2-50/0.1] |
CL07R-SS-A-3-[0.2-50/0.1] |
CL07R-SS-E-1-[0.2-50/0.1] |
CL07R-SS-E-2-[0.2-50/0.1] |
CL07R-SS-E-3-[0.2-50/0.1] |
CL07R-ST-A-1-[0.2-50/0.1] |
CL07R-ST-A-2-[0.2-50/0.1] |
CL07R-ST-A-3-[0.2-50/0.1] |
CL07R-ST-E-1-[0.2-50/0.1] |
CL07R-ST-E-2-[0.2-50/0.1] |
CL07R-ST-E-3-[0.2-50/0.1] |
CL07T-JP-A-1-[0.2-10/0.1] |
CL07T-JP-A-2-[0.2-10/0.1] |
CL07T-JP-A-3-[0.2-10/0.1] |
CL07T-JP-B-1-[0.2-10/0.1] |
CL07T-JP-B-2-[0.2-10/0.1] |
CL07T-JP-B-3-[0.2-10/0.1] |
CL07T-JP-E-1-[0.2-10/0.1] |
CL07T-JP-E-2-[0.2-10/0.1] |
CL07T-JP-E-3-[0.2-10/0.1] |
CL07T-JPJP-A-1-[0.2-10/0.1] |
CL07T-JPJP-A-2-[0.2-10/0.1] |
CL07T-JPJP-A-3-[0.2-10/0.1] |
CL07T-JPJP-B-1-[0.2-10/0.1] |
CL07T-JPJP-B-2-[0.2-10/0.1] |
CL07T-JPJP-B-3-[0.2-10/0.1] |
CL07T-JPJP-E-1-[0.2-10/0.1] |
CL07T-JPJP-E-2-[0.2-10/0.1] |
CL07T-JPJP-E-3-[0.2-10/0.1] |
Loading...
Features
Specifications
Item | Content |
---|---|
Rated Voltage | 300 V |
Rated Current | 10 A (MAX) |
Peak Voltage | 1,700 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more / 500 VDC |
Contact Resistance | 10 mΩ or less |
Applicable Electric Wire Range | AWG22 ~ 16 (0.3 ~ 1.25 mm2) |
Suitable Electric Wire Insulation Outer Diameter | 2.6 ~ 3.1 mm |
Operating Temperature Range | -40 ~ +105°C |
Waterproofing Performance | JIS 0920-1982 Protection Degree 4 (IP64 Equivalent) |
Correspondence Table for Housing, Contact, and Wire
Housing Number | Male / Female | Compatible Contact | Electric Wire | |||
---|---|---|---|---|---|---|
Product Model Number | Type | Compatible Wire | Insulation OD (mm) | Electric Wire Strip Length | ||
CL07D0*M | Male | 215001-2M | Male | AWG22 ~ 20 (0.3 ~ 0.5 mm2) |
φ2.6 or less | 4.5 ~ 5.0 mm |
CL07D0*A | Female | 215002-2M | Female | |||
CL07D0*M | Male | 215003-2M | Male | AWG20 ~ 16 (0.5 ~ 1.25 mm2) |
φ3.1 or less | |
CL07D0*A | Female | 215004-2M | Female |
Material
Item | Material |
---|---|
Housing | PBT (UL94V-0) White |
Terminal | Brass / Tin Plated |
Waterproof Packing | Silicone Rubber |
Structural Drawing
About Coupling
Connector type | CL07 | Connector manufacturer | Sumiko Tec | Conductor Size(AWG) | 20 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy