(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Misumi’s cable featuring TE Connectivity Mini Universal MATE-N-LOK connector. This cable allows for the connection of control devices via the MATE-N-LOK connectors. These nylon connectors are suitable for compact, high-density devices. This cordset contains sockets for relays and a panel for mounting a socket. The male and female contacts fit into the housing interior without being exposed and can be used for power supply. Male and female contacts can be freely incorporated in both the plug and the socket. Both contacts can coexist within the same plug or the same socket. Thanks to this design, it adds an incorrect insertion prevention function.
[Features]
•Single-ended or Double-ended Cable
•Round Cable or Single Core Electric Wire options
•Cable Voltage rating: 300V
•Conductor size: 18 AWG
•Length can be specified in 0.1 m increments
●Cable used for wiring equipment that features a No.1 mini universal MATE-N-LOK.
●Cable that features a mini universal MATE-N-LOK connector which is also used for various control devices. Has excellent impact resistance with adoption of round cable.
●Specified connection and mark tube printing are possible when a custom number is used.
For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the "Web Design Harness Plus".
For details, see >>P.937
Wiring and Wire Color Page
>>1094
Component Page
>>934
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
SYBR Mini Universal MATE-N-LOK Connector (Round Cable Type) SYBT Mini Universal MATE-N- LOK Connector (Single-Core Wire Type) Tyco Electronics |
S (Plug) Female Contact |
For Round Cable (SYBR-*) For Single Core Electric Wire (SYBT-*) UL1007 AWG18 |
2 | Round Cable Type 0.2 ~ 50 Single Core Electric Wire Type 0.2 ~ 10 Can be specified by 0.1m increments |
|
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
JP (For Relay) Male Contact |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
SS (Plug) Female Contact (Plug) Female Contact |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
JPJP (For Relay) Male Contact (For Relay) Male Contact |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
SJP (Plug) Female Contact (Male For Relay) |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
SY (Plug) Female Contact / Y Terminal Pin Numbered Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
JPY (For Relay) Male Contact / Y Terminal Pin Numbered Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
ST (Plug) Female Contact / Loose Wires With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 | |||||
JPT (For Relay) Male Contact / Loose Wires With Pin No. Insertion Mark Tube |
2 | ||||
3 | |||||
4 | |||||
6 | |||||
9 | |||||
12 |
Part Number |
---|
SYBR-JP-A-2-[0.2-50/0.1] |
SYBR-JP-A-3-[0.2-50/0.1] |
SYBR-JP-A-4-[0.2-50/0.1] |
SYBR-JP-A-6-[0.2-50/0.1] |
SYBR-JP-A-9-[0.2-50/0.1] |
SYBR-JP-A-12-[0.2-50/0.1] |
SYBR-JP-B-2-[0.2-50/0.1] |
SYBR-JP-B-3-[0.2-50/0.1] |
SYBR-JP-B-4-[0.2-50/0.1] |
SYBR-JP-B-6-[0.2-50/0.1] |
SYBR-JP-B-9-[0.2-50/0.1] |
SYBR-JP-B-12-[0.2-50/0.1] |
SYBR-JP-E-2-[0.2-50/0.1] |
SYBR-JP-E-3-[0.2-50/0.1] |
SYBR-JP-E-4-[0.2-50/0.1] |
SYBR-JP-E-6-[0.2-50/0.1] |
SYBR-JP-E-9-[0.2-50/0.1] |
SYBR-JP-E-12-[0.2-50/0.1] |
SYBR-JPJP-A-2-[0.2-50/0.1] |
SYBR-JPJP-A-3-[0.2-50/0.1] |
SYBR-JPJP-A-4-[0.2-50/0.1] |
SYBR-JPJP-A-6-[0.2-50/0.1] |
SYBR-JPJP-A-9-[0.2-50/0.1] |
SYBR-JPJP-A-12-[0.2-50/0.1] |
SYBR-JPJP-B-2-[0.2-50/0.1] |
SYBR-JPJP-B-3-[0.2-50/0.1] |
SYBR-JPJP-B-4-[0.2-50/0.1] |
SYBR-JPJP-B-6-[0.2-50/0.1] |
SYBR-JPJP-B-9-[0.2-50/0.1] |
SYBR-JPJP-B-12-[0.2-50/0.1] |
SYBR-JPJP-E-2-[0.2-50/0.1] |
SYBR-JPJP-E-3-[0.2-50/0.1] |
SYBR-JPJP-E-4-[0.2-50/0.1] |
SYBR-JPJP-E-6-[0.2-50/0.1] |
SYBR-JPJP-E-9-[0.2-50/0.1] |
SYBR-JPJP-E-12-[0.2-50/0.1] |
SYBR-JPT-A-2-[0.2-50/0.1] |
SYBR-JPT-A-3-[0.2-50/0.1] |
SYBR-JPT-A-4-[0.2-50/0.1] |
SYBR-JPT-A-6-[0.2-50/0.1] |
SYBR-JPT-A-9-[0.2-50/0.1] |
SYBR-JPT-A-12-[0.2-50/0.1] |
SYBR-JPT-B-2-[0.2-50/0.1] |
SYBR-JPT-B-3-[0.2-50/0.1] |
SYBR-JPT-B-4-[0.2-50/0.1] |
SYBR-JPT-B-6-[0.2-50/0.1] |
SYBR-JPT-B-9-[0.2-50/0.1] |
SYBR-JPT-B-12-[0.2-50/0.1] |
SYBR-JPT-E-2-[0.2-50/0.1] |
SYBR-JPT-E-3-[0.2-50/0.1] |
SYBR-JPT-E-4-[0.2-50/0.1] |
SYBR-JPT-E-6-[0.2-50/0.1] |
SYBR-JPT-E-9-[0.2-50/0.1] |
SYBR-JPT-E-12-[0.2-50/0.1] |
SYBR-JPY-A-2-[0.2-50/0.1] |
SYBR-JPY-A-3-[0.2-50/0.1] |
SYBR-JPY-A-4-[0.2-50/0.1] |
SYBR-JPY-A-6-[0.2-50/0.1] |
SYBR-JPY-A-9-[0.2-50/0.1] |
SYBR-JPY-A-12-[0.2-50/0.1] |
Loading...
Features
● The Mini Universal MATE-N-LOK connector has a compact size of about 22 mm x 15 mm, even with the maximum core number of 15. It is a nylon connector suitable for compact, high-density modern devices.Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | 66 Nylon Resin | UL94V-0 |
Contact | Brass (Phosphor Bronze) | Tin-plated |
Compatible Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 26 ~ 16 | 0.15 ~ 2.0 |
Specifications
Item | Content |
---|---|
Rated Current | 7 A (used with AWG18) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC or less |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 MΩ or more |
Contact Resistance | 10 mΩ or less |
Operating Temperature Range | -20°C ~ +105°C (Note) |
Applicable Panel Thickness | 0.8 ~ 2.0 mm |
Durability (repeated insertion and removal) | After being repeatedly inserted and removed 24 times, passed standards for connector insertion pullout force. Contact Resistance 20 MΩ or less |
About Coupling
Connector type | Mini-Universal MATE-N-LOK | Connector manufacturer | Tyco Electronics | Cable Rated Voltage(V) | 300 |
---|---|---|---|---|---|
Conductor Size(AWG) | 18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy