(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - 5559/5557 Series【100 Pieces Per Package】 (Part Numbers)

Contacts - 5559/5557 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The locking lance helps prevent displacement caused by vibration

  • Caulking
  • Tin-Plated

● Contacts for AWG16 (5558PBT3LS, 5556PBT3LS) are added
● 5558 series is for plug housing, 5556 series is a socket housing dedicated contact.
● Manufacturer: Molex


· Perform crimping with the recommended special tools.
· Use the applicable wire size.
· Strip Length 555* TLS: 3.0 – 3.5 mm
555* PBT3LS: 2.8 – 3.3 mm

Specifications

5559/5557 Connector Contact:Related Image

1 Pack Unit
100-piece Pack

Model NumberType
5558TLSMale
(Pin)
5558PBT3LS
5556TLSFemale
(Socket)
5556PBT3LS

More Information

5559/5557 Connector Contact:Related Image

Specifications

Model NumberApplicable Electric Wire RangeCompatible Electric Wire Insulation Exterior
5558TLSAWG24 ~ 18 (0.2 ~ 0.8 mm²)1.3 ~ 3.1mm
5556TLS
5558PBT3LSAWG16 (1.2 mm²)3.1mmMAX
5556PBT3LS

Part Number
5556PBT3LS
5556TLS
5558PBT3LS
5558TLS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Wire AWG Size Contact Shape Insulation Coating OD
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

16Female3.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

24 ~ 18Female1.3 ~ 3.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

16Male3.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

24 ~ 18Male1.3 ~ 3.1

Loading...

  1. 1

5559 / 5557 (4.2mm pitch)

Features

● A compact, high-density nylon connector having a 4.2mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 4.2 mm pitch connectors having UL / CSA standards.
UL No. E29179
CSA No. LR19980

Common Specifications

Item Contents
Rated Voltage 600 VAC / VDC (max.)
Rated Current 9 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or higher
Contact Resistance After environmental testing 10 mΩ or less
Applicable Electric Wire Range AWG24 ~ 16 (0.2 ~ 1.2 mm2)
Compatible Electric Wire Insulation Exterior 1.3 ~ 3.1 mm
Operating Temperature Range -40 ~ 105°C
Compatible Panel Thickness 0.8 ~ 2.0 mm

Material

Item Material
Housing 5559- * * P-50PS Nylon 66 (UL94V-2)
5557- * * R-50PS
5559- * * P-210-50PS Nylon 66 (UL94V-0)
5557- * * R-210-50PS
Housing Color Common White
Crimp Contact 5558TLS. Brass / tin plated
5556TLS
5558PBT3LS Phosphor bronze / tin plating
5556PBT3LS

About Coupling

Basic Information

Connector series initials Number Number 5559 / 5557 IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.