(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EI Series Connector Harness

EI Series Connector Harness

Harness for 2.5 mm pitch Measuring Equipment

  • For Signal
  • Device Internal Wiring
  • Caulking
  • Tin-Plated


●Cable used for wiring inside devices that features a compact 2.5 mm pitch EI connector.
●Cable that features a 2.5 mm pitch EI connector which is widely used for various measuring instruments. Has excellent impact resistance with adoption of round cable.
●Specified connection and mark tube printing are possible when a custom number is used. For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service. For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the "Web Design Harness Plus". For details, see >>P.937

Wiring and Wire Color Page
>>1094
Component Page
>>934

PDF

Part Number

Configured Part Number is shown.

Specifications

EI Series Connector Harness:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification Type Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length (m)
ECR
EI Series
Connector
(Round Cable Type)
EI Series Connector Harness:Related Image
S
(Female Socket)
EI Series Connector Harness:Related Image For Round Cable
(ECR-*)
EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image


For Single Core Electric Wire
(ECT-*)
UL1007
AWG20

EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image
EI Series Connector Harness:Related Image
2


Round
Cable Type
0.2

~

50











Single Core
Electric Wire Type
0.2

~

10

Can be specified by
0.1m increments




3
4
5
6
8
10
JP
(Male for Relay)
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
SS
(Female Socket /
Female Socket)
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
JPJP
(Male for Relay /
Male for Relay)
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
SJP
(Female Socket /
Male Relay)
EI Series Connector Harness:Related Image 2
3
4
5


ECT
EI Series
Connector
(Single Core
Electric Wire Type)
EI Series Connector Harness:Related Image



Tyco
Electronics



6
8
10
SY
(Female Socket /
Y Terminal)
With Pin No. Insertion
Mark Tube
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
JPY
(Male for Relay / Y Terminal)
With Pin No. Insertion
Mark Tube
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
ST
(Female Socket /
Loose Wires 100 mm)
With Pin No. Insertion
Mark Tube
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
JPT
(Male for Relay /
Loose Wires
100 mm)
With Pin No. Insertion
Mark Tube
EI Series Connector Harness:Related Image 2
3
4
5
6
8
10
Part Number
ECR-JP-A-2-[0.2-50/0.1]
ECR-JP-A-3-[0.2-50/0.1]
ECR-JP-A-4-[0.2-50/0.1]
ECR-JP-A-5-[0.2-50/0.1]
ECR-JP-A-6-[0.2-50/0.1]
ECR-JP-A-8-[0.2-50/0.1]
ECR-JP-A-10-[0.2-50/0.1]
ECR-JP-B-2-[0.2-50/0.1]
ECR-JP-B-3-[0.2-50/0.1]
ECR-JP-B-4-[0.2-50/0.1]
ECR-JP-B-5-[0.2-50/0.1]
ECR-JP-B-6-[0.2-50/0.1]
ECR-JP-B-8-[0.2-50/0.1]
ECR-JP-B-10-[0.2-50/0.1]
ECR-JP-E-2-[0.2-50/0.1]
ECR-JP-E-3-[0.2-50/0.1]
ECR-JP-E-4-[0.2-50/0.1]
ECR-JP-E-5-[0.2-50/0.1]
ECR-JP-E-6-[0.2-50/0.1]
ECR-JP-E-8-[0.2-50/0.1]
ECR-JP-E-10-[0.2-50/0.1]
ECR-JPJP-A-2-[0.2-50/0.1]
ECR-JPJP-A-3-[0.2-50/0.1]
ECR-JPJP-A-4-[0.2-50/0.1]
ECR-JPJP-A-5-[0.2-50/0.1]
ECR-JPJP-A-6-[0.2-50/0.1]
ECR-JPJP-A-8-[0.2-50/0.1]
ECR-JPJP-A-10-[0.2-50/0.1]
ECR-JPJP-B-2-[0.2-50/0.1]
ECR-JPJP-B-3-[0.2-50/0.1]
ECR-JPJP-B-4-[0.2-50/0.1]
ECR-JPJP-B-5-[0.2-50/0.1]
ECR-JPJP-B-6-[0.2-50/0.1]
ECR-JPJP-B-8-[0.2-50/0.1]
ECR-JPJP-B-10-[0.2-50/0.1]
ECR-JPJP-E-2-[0.2-50/0.1]
ECR-JPJP-E-3-[0.2-50/0.1]
ECR-JPJP-E-4-[0.2-50/0.1]
ECR-JPJP-E-5-[0.2-50/0.1]
ECR-JPJP-E-6-[0.2-50/0.1]
ECR-JPJP-E-8-[0.2-50/0.1]
ECR-JPJP-E-10-[0.2-50/0.1]
ECR-JPT-A-2-[0.2-50/0.1]
ECR-JPT-A-3-[0.2-50/0.1]
ECR-JPT-A-4-[0.2-50/0.1]
ECR-JPT-A-5-[0.2-50/0.1]
ECR-JPT-A-6-[0.2-50/0.1]
ECR-JPT-A-8-[0.2-50/0.1]
ECR-JPT-A-10-[0.2-50/0.1]
ECR-JPT-B-2-[0.2-50/0.1]
ECR-JPT-B-3-[0.2-50/0.1]
ECR-JPT-B-4-[0.2-50/0.1]
ECR-JPT-B-5-[0.2-50/0.1]
ECR-JPT-B-6-[0.2-50/0.1]
ECR-JPT-B-8-[0.2-50/0.1]
ECR-JPT-B-10-[0.2-50/0.1]
ECR-JPT-E-2-[0.2-50/0.1]
ECR-JPT-E-3-[0.2-50/0.1]
ECR-JPT-E-4-[0.2-50/0.1]
ECR-JPT-E-5-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model2300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model3300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model4300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model5300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model6300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model8300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model10300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model2300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model3300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model4300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model5300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model6300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model8300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleEnd PieceRound Model10300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model2300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model3300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model4300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model5300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model6300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model8300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model10300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model2300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model3300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model4300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model5300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model6300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model8300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleMaleRound Model10300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model2Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model3Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model4Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model5Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model6Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model8Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model10Less than 100N/AGrayN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model2300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model3300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model4300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model5300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model6300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model8300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model10300ULBlackOil-Resistant / Water-ResistantFlexible / Bending / Earthquake Resistant0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model2300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model3300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model4300N/ANavyN/AN/A0.2 ~ 50
1 Piece(s)

9 Days or more

MaleLoose WiresRound Model5300N/ANavyN/AN/A0.2 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Cable shape Number of cores Cable Rated Voltage
(V)
Cable Standard (UL/CSA) Cable Color Environment Resistant Bend Resistant Specified Length
(m)

Loading...

Basic Information

Connector type EI Connector manufacturer Tyco Electronics Conductor Size(AWG) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.