(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power supply side wiring is safely realized with the fully loaded housing interior design. 1 pack contains 100 pieces
Part Number
Configured Part Number is shown.
Model Number | Type | Weight (g) |
350690-1 | Male (Pin) | 0.4 |
350552-1 | 0.4 | |
350689-1 | Female (Socket) | 0.3 |
350551-1 | 0.4 |
Model Number | Type | Wire Size | ||
AWG | Conductor Section Area mm2 | Insulation Coating OD (mm) | ||
350690-1 | Male (Pin) | 24 ~ 18 | 0.20 ~ 0.89 | 1.02 ~ 2.54 |
350552-1 | 20 ~ 14 | 0.50 ~ 2.27 | 3.30 ~ 5.08 | |
350689-1 | Female (Socket) | 24 ~ 18 | 0.20 ~ 0.89 | 1.02 ~ 2.54 |
350551-1 | 20 ~ 14 | 0.50 ~ 2.27 | 3.30 ~ 5.08 |
Part Number |
---|
350551-1 |
350552-1 |
350689-1 |
350690-1 |
Loading...
Features
Compatible Wire Size
AWG | Conductor Cross-Sectional Area (mm2) | |
---|---|---|
Size | 24 ~ 14 | 0.2 ~ 2.0 |
Specifications
Item | Characteristics |
---|---|
Rated Current | 10 A (used with AWG14) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (VDE) | 380 VAC or lower |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC |
Peak Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 Ω or less |
Contact Resistance | 3.5 mΩ or less |
Operating Temperature Range | -25°C ~ +85°C (Note) |
Applicable Panel Thickness | 0.76 ~ 2.29 mm |
Durability (repeated insertion and removal) | 50 times or more |
Allowable Current and Contact Resistance
Electric Wire Size (AWG) | Allowable Current (A) | Contact Resistance (MΩ or less) |
---|---|---|
24 | 1.5 | 3.50 |
22 | 3 | 3.50 |
20 | 4.5 | 3.00 |
18 | 6 | 3.00 |
16 | 8 | 2.75 |
14 | 10 | 2.75 |
Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon | UL94V-0 (White) |
Contact | Brass | Tin-plated |
Relationship of Maximum Operating Temperature and Current (For Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 4 core housing.Commercial MATE-N-LOK Performance Curve (for Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 12 core housing.Connectors and Wire Selection Guidance
About Coupling
Others | Universal MATE-N-LOK | Application | Cable-to-cable |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy