(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Withstand Voltage 1,500 VAC, Rated Voltage 250 VAC or Less
●Cable featuring a D3100 series nylon connector with outstanding reliability in FA equipment.
●Contact Pitch 3.81 mm
●Specified connection and mark tube printing are possible when a custom number is used.
For specifying methods, see >>P.958
●Customization of sheath strip lengths is possible through our alteration service.
For specifying methods, see >>P.958
●The combination of nylon connectors and other connectors or sectional color changing of loose wires can be handled with the "Web Design Harness Plus".
For details, see >>P.937
Wiring and Wire Color Page
>>1094
Component Page
>>934
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
D31R Dynamic 3100 Connector (Round Cable Type) ![]() D31T Dynamic 3100 Connector (Single Core Wire Type) ![]() Tyco Electronics |
S (Female Socket) |
![]() |
For Round Cable (D31R- *) ![]() ![]() For Single Core Electric Wire (D31T- *) UL1007 AWG20 ![]() ![]() ![]() |
3 | Round Cable Type 0.2 ~ 50 Single Core Electric Wire Type 0.2 ~ 10 Can be specified by 0.1m increments |
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
JP (Male for Relay) |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
SS (Female Socket / Female Socket) |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
JPJP (Male for Relay / Male for Relay) |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
SJP (Female Socket / Male Relay) |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
SY (Female Socket / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
JPY (Male for Relay / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
ST (Female Socket / Loose Wires 100 mm) With Pin No. Insertion Mark Tube |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 | |||||
JPT (Male for Relay / Loose Wires 100 mm) with Pin No. Insertion Mark Tube |
![]() |
3 | |||
5 | |||||
6 | |||||
10 | |||||
16 | |||||
20 |
Part Number |
---|
D31R-JP-A-3-[0.2-50/0.1] |
D31R-JP-A-5-[0.2-50/0.1] |
D31R-JP-A-6-[0.2-50/0.1] |
D31R-JP-A-10-[0.2-50/0.1] |
D31R-JP-A-16-[0.2-50/0.1] |
D31R-JP-A-20-[0.2-50/0.1] |
D31R-JP-E-3-[0.2-50/0.1] |
D31R-JP-E-5-[0.2-50/0.1] |
D31R-JP-E-6-[0.2-50/0.1] |
D31R-JP-E-10-[0.2-50/0.1] |
D31R-JP-E-16-[0.2-50/0.1] |
D31R-JP-E-20-[0.2-50/0.1] |
D31R-JPJP-A-3-[0.2-50/0.1] |
D31R-JPJP-A-5-[0.2-50/0.1] |
D31R-JPJP-A-6-[0.2-50/0.1] |
D31R-JPJP-A-10-[0.2-50/0.1] |
D31R-JPJP-A-16-[0.2-50/0.1] |
D31R-JPJP-A-20-[0.2-50/0.1] |
D31R-JPJP-E-3-[0.2-50/0.1] |
D31R-JPJP-E-5-[0.2-50/0.1] |
D31R-JPJP-E-6-[0.2-50/0.1] |
D31R-JPJP-E-10-[0.2-50/0.1] |
D31R-JPJP-E-16-[0.2-50/0.1] |
D31R-JPJP-E-20-[0.2-50/0.1] |
D31R-JPT-A-3-[0.2-50/0.1] |
D31R-JPT-A-5-[0.2-50/0.1] |
D31R-JPT-A-6-[0.2-50/0.1] |
D31R-JPT-A-10-[0.2-50/0.1] |
D31R-JPT-A-16-[0.2-50/0.1] |
D31R-JPT-A-20-[0.2-50/0.1] |
D31R-JPT-E-3-[0.2-50/0.1] |
D31R-JPT-E-5-[0.2-50/0.1] |
D31R-JPT-E-6-[0.2-50/0.1] |
D31R-JPT-E-10-[0.2-50/0.1] |
D31R-JPT-E-16-[0.2-50/0.1] |
D31R-JPT-E-20-[0.2-50/0.1] |
D31R-JPY-A-3-[0.2-50/0.1] |
D31R-JPY-A-5-[0.2-50/0.1] |
D31R-JPY-A-6-[0.2-50/0.1] |
D31R-JPY-A-10-[0.2-50/0.1] |
D31R-JPY-A-16-[0.2-50/0.1] |
D31R-JPY-A-20-[0.2-50/0.1] |
D31R-JPY-E-3-[0.2-50/0.1] |
D31R-JPY-E-5-[0.2-50/0.1] |
D31R-JPY-E-6-[0.2-50/0.1] |
D31R-JPY-E-10-[0.2-50/0.1] |
D31R-JPY-E-16-[0.2-50/0.1] |
D31R-JPY-E-20-[0.2-50/0.1] |
D31R-S-A-3-[0.2-50/0.1] |
D31R-S-A-5-[0.2-50/0.1] |
D31R-S-A-6-[0.2-50/0.1] |
D31R-S-A-10-[0.2-50/0.1] |
D31R-S-A-16-[0.2-50/0.1] |
D31R-S-A-20-[0.2-50/0.1] |
D31R-S-E-3-[0.2-50/0.1] |
D31R-S-E-5-[0.2-50/0.1] |
D31R-S-E-6-[0.2-50/0.1] |
D31R-S-E-10-[0.2-50/0.1] |
D31R-S-E-16-[0.2-50/0.1] |
D31R-S-E-20-[0.2-50/0.1] |
Part Number |
---|
Loading...
Dynamic / DK
Features
Common Specifications
Design includes prying prevention structure
Both male (pin) (including circuit board connectors) and female (socket) connectors are ribbed (convex/concave) and interlock making them highly resistant to prying. Product features a built-in safety design - the male (pin) and female (socket) must be perfectly inserted with no looseness between the housing for contacts to connect.Plating | Contact Pressure Type | Contact Pressure | Use | Number of Insertions / Removals |
---|---|---|---|---|
Gold | Standard Contact Pressure | Approx. 150 g | For multi-core circuits with frequent insertions / removals used for signal / power supply | 500 times |
High Contact Pressure | Approx. 250 g | For signal, power supply, and motor applications with large vibration | 500 times | |
Tin | High Contact Pressure | Approx. 400 g | For signal and power supply applications with less frequent insertions / removals | 100 times |
Plating Type and Electrical Capacity
Gold Plate | Undetermined Zone | Tin-plated | Not Plated (Reference) | |
---|---|---|---|---|
Voltage | 3 V or less | 3 ~ 30 V | 30 ~ 100 V | 100V or more |
Current | 1 A or less | 1 ~ 10 A | 1 ~ 10 A | 0.1A or more |
Easy insertion and removal
Common Specifications (3100 and 3200 Series)
Material / Finish
Simply insert the connector to plug it in. There will be an audible locking sound when it is properly inserted. In addition there is a fitting confirmation line that can also be used to check for proper fit. Pinch the 2 lock levers on both sides of the housing for easy removal.Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gloss Tin-Plating and Gold Plating Over Nickel Base |
Male Contact | ||
Housing | UL94V-0, Polyester with Glass Fiber Reinforcement (PBT), PPS (SMT type), Black |
Compatible Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 28 ~ 16 | 0.08 ~ 1.25 |
Specifications
Item | D3100 Series | D3200 Series |
---|---|---|
Rated Voltage | 250 VAC / VDC or less | 600 VAC / VDC or less |
Rated Current* | 1-core: 12A | |
3-core: 15 A | ||
6-core: 10A | ||
16-core: 8A | ||
(Used with AWG16 wires) | ||
Peak Voltage | 1,500 VAC / minute | 2,200 VAC / minute |
Contact Resistance | 10 mΩ or less | |
Operating Temperature Range | -55°C ~ +105°C | |
Insulation Resistance | 1,000 MΩ or higher | |
Insertion / Removal Force (per core) | Insertion: 500 g or less. Removal: 30 g or more | |
Contact Retention Force | 49N or more | |
Temperature Rise (Rated Conditions) | 30°C or less | |
Durability | Contact resistance at 10 mΩ or less after 500 trials (100 mm/min.) of insertions and removals |
Rating
Specifications / Series | 3100 Series (3.81 mm pitch) | 3200 Series (5.08 mm pitch) | ||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rated Voltage | Rated Current | Rated Temperature | Rated Voltage | Rated Current | Rated Temperature | |||||||||||||||||||||||||||||||||||||
AMP Standard 108-5349 |
250 V | (See table below) | -55°C ~ +105°C | 600 V (single connector use) |
(See table below) | -55°C ~ +105°C | ||||||||||||||||||||||||||||||||||||
UL File No.E28476 (Recognized Component) |
Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | Determined by conditions specific to the device in use |
Determined by conditions specific to the device in use |
- | ||||||||||||||||||||||||||||||||||||
CSA Report No. LR7189 |
250 V | 8 A, max. | - | 250 V | 8 A, max. | - | ||||||||||||||||||||||||||||||||||||
TÜV License No. R9151488 (VDE0627) IP Protection, IP-00 Overvoltage Category (II) Repeated Insertion/ Removal: 50 times |
250 V |
|
-20°C ~ +105°C | 500 V |
|
-20°C ~ +105°C |
Common Specifications (5200 Series)
Specifications
Rated Voltage | 630 VAC / VDC |
---|---|
Rated Current | 30 A max. (Refer to Table A) |
Peak Voltage | 3,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or higher |
Contact Resistance | 2 mΩ or less |
Applicable Electric Wire Range | AWG16 ~ 10 (1.23 ~ 5.50 mm2) |
Suitable Electric Wire Insulation Coating Outer Diameter | 3.0 ~ 5.2 mm |
Operating Temperature Range | -55 ~ +105°C |
Compatible Panel Thickness | 1.6 ~ 2.4 mm ±0.1 |
Used Wire Size (AWG) | 10 | 12 | 14 | 16 |
---|---|---|---|---|
Current (Ampere) | 30 | 25 | 19 | 16 |
Material / Finish
Type | Material | Finish |
---|---|---|
Female Contact | Copper Alloy | Gold plated over nickel base coat and silver plated over nickel base coat |
Male Contact | ||
Housing | UL94V-0, polyester with glass fiber reinforcement (PBT), black |
[Compatibility Table]
3100 Series | |
---|---|
D3100 | DK3100 |
1-178288-3-20P | MDK-3100S-03R-20P |
1-178288-5-20P | MDK-3100S-05R-20P |
178289-3-20P | MDK-3100D-06R-20P |
178289-5-20P | MDK-3100D-10R-20P |
1-177648-3-20P | MDK-3100S-03F-20P |
1-177648-5-20P | MDK-3100S-05F-20P |
178964-3-20P | MDK-3100D-06F-20P |
178964-5-20P | MDK-3100D-10F-20P |
1-178802-3-20P | MDK-3100S-03P-20P |
1-178802-5-20P | MDK-3100S-05P-20P |
178803-3-20P | MDK-3100D-06P-20P |
178803-5-20P | MDK-3100D-10P-20P |
3200 Series | |
D3200 | DK3200 |
1-178128-2-20P | MDK-3200S-02R-20P |
1-178128-3-20P | MDK-3200S-03R-20P |
1-178128-4-20P | MDK-3200S-04R-20P |
1-179552-2-20P | MDK-3200S-02F-20P |
1-179552-3-20P | MDK-3200S-03F-20P |
1-179552-4-20P | MDK-3200S-04F-20P |
1-179553-2-20P | MDK-3200S-02P-20P |
1-179553-3-20P | MDK-3200S-03P-20P |
1-179553-4-20P | MDK-3200S-04P-20P |
5200 Series | |
---|---|
D5200 | DK5200 |
1-179958-2-10P | MDK-5200S-02R-10P |
1-179958-3-10P | MDK-5200S-03R-10P |
1-353046-2-10P | MDK-5200S-02F-10P |
1-353046-3-10P | MDK-5200S-03F-10P |
5200 Contact | |
---|---|
D5200 | DK5200 |
917804-2 | MDK-5TABSLP1-100P |
316040-2 | MDK-5RECSLP1-100P |
917805-2 | MDK-5TABMLP1-100P |
316041-2 | MDK-5RECMLP1-100P |
3100 / 3200 Common Contact | |
---|---|
D3100 / D3200 | DK3100 / DK3200 |
175287-2 | MDK-3TABSLP1-100P |
175288-2 | MDK-3TABMLP1-100P |
175289-2 | MDK-3TABLLP1-100P |
175216-2 | MDK-3RECSLP1-100P |
175217-2 | MDK-3RECMLP1-100P |
175218-2 | MDK-3RECLLP1-100P |
Connector type | Dynamic 3100 | Connector manufacturer | Tyco Electronics | Conductor Size(AWG) | 20 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy