(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel/Board Mountable Connector (Part Numbers)

Panel/Board Mountable Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Panel Mount / PCB Mount for Various Coaxial Connectors

  • Solder


● Connector to be connected to the cable side by mounting on the panel and substrate.

· Mounting of the terminal is recommended to prevent device impedance changes when the connector is not connected.

Part Number

Configured Part Number is shown.

BNC-LR

Specifications

Panel/Board Mountable Connector:Related Image

Model Number Manufacturer Impedance Rated Voltage Peak Voltage Contact Resistance Frequency Band VSWR Insulation Resistance Weight
Ω AC V VAC / Min DC1V/1A DC ~ or less MΩ or more
/DC500V
g
050-1421 YU 50 500 1500 3 mΩ 4GHz 1.2 / 0.1 ~ 2GHz 1000 10
MF70J9-FS52 Overseas 50 350 1000 3 mΩ 4GHz 1.25 / 0.1 ~ 4GHz 5000 10
051-RM13A YU 75 500 1000 2.5 mΩ 3GHz 1.2 / 0.1 ~ 3GHz 1000 11.5
MF70J9-AS53 Overseas 50 350 1000 3 mΩ 4GHz 1.4 / 0.1 ~ 4GHz 5000 9
050-1416 YU 50 500 1500 3 mΩ 4GHz 1.2 / 0.1 ~ 2GHz 1000 7
MF70J9-AS58 Overseas 50 350 1000 1.5 mΩ 4GHz 1.3 / 0.1 ~ 4GHz 5000 8
MF70J9-YS50 Overseas 50 350 1000 3 mΩ 6GHz Not measured 5000 7
050-1500 YU Mismatch 500 1500 3 mΩ 4GHz 12 / 0.1 ~ 200MHz 1000 6.6
BNC-LR TA TE 50 500 1500 3 mΩ 4GHz 1.4 / 0.1 ~ 2GHz 1000 14
088-2062 YU 50 335 1000 3 mΩ 12.4GHz 1.2 / 0 ~ 8GHz 1000 2
080-0030 YU 50 335 1000 3 mΩ 4GHz 1.2 / 0.1 ~ 2GHz 1000 1.2
MF91J9-BS50 Overseas 50 170 700 6 mΩ 4GHz 1.3 / 0.1 ~ 4GHz 1000 1.2
050-1424 YU 50 500 1500 3 mΩ 4GHz 1.2 / 0.1 ~ 1GHz 1000 8.9
MF70J5-NS50 Overseas 50 350 1000 3 mΩ 4GHz 1.3 / 0.1 ~ 4GHz 5000 4.5
050-1425 YU 50 500 1500 3 mΩ 4GHz 1.2 / 0.1 ~ 2GHz 1000 11.8
088-2080 YU 50 250 750 3 mΩ 4GHz 1.2 / 0.1 ~ 4GHz 5000 3.5
MF78J5-NR51 Overseas 50 120 700 3 mΩ 12.4GHz 1.55 / 0.1 ~ 12.4GHz 5000 4
080-0040 YU 50 335 1000 3 mΩ 4GHz 1.2 / 0.1 ~ 2GHz 1000 3.1

More Information

Panel/Board Mountable Connector:Related Image
Panel/Board Mountable Connector:Related Image
Panel/Board Mountable Connector:Related Image

Panel/Board Mountable Connector:Related Image

Part Number
BNC-LR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector series initials A/B/C S T U Applicable pin/contact Allowable Voltage
(V)
Connection direction Resistance
(Ω)
Other Standards (IEC) Other Standards (JIS) Wiring Method Shape Flange Mounting Hole
(Pcs.)
Frequency Range
(GHz)
Connector Model Shape
1 Piece(s)Available

8 Days or more

10A / B / CBNC-Female (Jack)500Angle50Angle Wire ConnectionPanel Jack (Female)4DC ~ 4--

Loading...

  1. 1

Basic Information

Connector shape Coaxial Number of cores 1 Application Cable-to-panel Mount
Wire connection method Solder IP Rating N/A Other Standards (MIL)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.