(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Panel Mount / PCB Mount for Various Coaxial Connectors
● Connector to be connected to the cable side by mounting on the panel and substrate.
· Mounting of the terminal is recommended to prevent device impedance changes when the connector is not connected.
Part Number
Configured Part Number is shown.
Model Number | Manufacturer | Impedance | Rated Voltage | Peak Voltage | Contact Resistance | Frequency Band | VSWR | Insulation Resistance | Weight |
Ω | AC V | VAC / Min | DC1V/1A | DC ~ | or less | MΩ or more /DC500V |
g | ||
050-1421 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 10 |
MF70J9-FS52 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.25 / 0.1 ~ 4GHz | 5000 | 10 |
051-RM13A | YU | 75 | 500 | 1000 | 2.5 mΩ | 3GHz | 1.2 / 0.1 ~ 3GHz | 1000 | 11.5 |
MF70J9-AS53 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 4GHz | 5000 | 9 |
050-1416 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 7 |
MF70J9-AS58 | Overseas | 50 | 350 | 1000 | 1.5 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 8 |
MF70J9-YS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 6GHz | Not measured | 5000 | 7 |
050-1500 | YU | Mismatch | 500 | 1500 | 3 mΩ | 4GHz | 12 / 0.1 ~ 200MHz | 1000 | 6.6 |
BNC-LR | TA TE | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 2GHz | 1000 | 14 |
088-2062 | YU | 50 | 335 | 1000 | 3 mΩ | 12.4GHz | 1.2 / 0 ~ 8GHz | 1000 | 2 |
080-0030 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 1.2 |
MF91J9-BS50 | Overseas | 50 | 170 | 700 | 6 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 1000 | 1.2 |
050-1424 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 1GHz | 1000 | 8.9 |
MF70J5-NS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 4.5 |
050-1425 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 11.8 |
088-2080 | YU | 50 | 250 | 750 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 4GHz | 5000 | 3.5 |
MF78J5-NR51 | Overseas | 50 | 120 | 700 | 3 mΩ | 12.4GHz | 1.55 / 0.1 ~ 12.4GHz | 5000 | 4 |
080-0040 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 3.1 |
Part Number |
---|
050-1416 |
050-1421 |
050-1424 |
050-1425 |
050-1500 |
051-RM13A |
080-0030 |
080-0040 |
088-2062 |
088-2080 |
BNC-LR |
MF70J5-NS50 |
MF70J9-AS53 |
MF70J9-AS58 |
MF70J9-FS52 |
MF70J9-YS50 |
MF78J5-NR51 |
MF91J9-BS50 |
Loading...
Connector shape | Coaxial | Number of cores | 1 | Application | Cable-to-panel Mount |
---|---|---|---|---|---|
Wire connection method | Solder | IP Rating | N/A | Other Standards (MIL) | ○ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy