(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Performance / High Reliability SMA Connector for Microwave
● Ultra–compact high–performance connector used for microwaves.
● With a wide frequency range of use, from 0 to 18 GHz.
● It has excellent robustness and durability as body shell is made of stainless steel.
·Use applicable cables, in order to exhibit regulated performance.
·For crimping, use the recommended tools.
[ M] Material / Finish
Item | Materials | Finish |
Body Shell | Stainless Steel (088-****) | Gold Plating (088-****) |
Brass (089-****) | Nickel Plating (089-****) | |
Brass (MF78****) | Gold Plating (MF78****) | |
Insulator | PTFE (fluoropolymer) | — |
Pin Contact | Brass | Gold Plate |
Socket Contact | Beryllium Copper | Gold Plate |
Crimping Ring (Ferrule) | Brass | Gold Plating (088-****) Nickel Plating (089-****) |
O–Ring (Gasket) | Silicone Rubber | — |
Contraction Tube | Cross–linked Polyolefin | — |
Part Number
Configured Part Number is shown.
Model Number | Manufacturer | Type | Shape | Compatible Cable | Outline Drawing | Impedance | Rated Voltage | Peak Voltage | Contact Resistance | Frequency Band | VSWR | Insulation Resistance | Weight |
Ω | AC V | VAC / Min | DC1V/1A | GHz (DC ~) | or less | MΩ or more / 500 VDC | g | ||||||
089~J503A~NI | YU | Plug |
P | RG~58AU | A | 50 | 330 | 1000 | 3 mΩ | 12.4 | 1.15 + 0.03F/0.1~12.4 GHz | 1000 | 3.5 |
MF78P1~NS501 | Overseas | E | 120 | 500 | 3 mΩ | 12.4 | 1.4/0.1~12.4 GHz | 5000 | 5 | ||||
088~0040G | YU | RG~188AU | A | 330 | 1000 | 3 mΩ | 12.4 | 1.2/0.1~4 GHz | 1000 | 3.1 | |||
089~FZ01A~NI | YU | 1.5D~2V | A | 250 | 750 | 3 mΩ | 12.4 | 1.2/0.1~3 GHz | 5000 | 3 | |||
MF78P1~NS509 | Overseas | RG~188AU / 1.5D~2V | E | 120 | 500 | 3 mΩ | 12.4 | 1.3/0.1~12.4 GHz | 5000 | 3 | |||
088~1021G | YU | LP | RG~188AU | B | 250 | 750 | 3 mΩ | 12.4 | 1.15 + 0.2F/0.1~3 GHz | 5000 | 5 | ||
089~K604A~NI | YU | 1.5D~2V | B | 250 | 750 | 3 mΩ | 12.4 | 1.2/0.1~3 GHz | 1000 | 5.6 | |||
MF78P1~NR5 | Overseas | RG~188AU / 1.5D~2V | I | 120 | 500 | 3 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 6 | |||
088~4021G | YU | Jack | J | RG~188AU | C | 250 | 750 | 3 mΩ | 2 | 1.8/0.1~1 GHz | 1000 | 3.8 | |
MF78J1~NS509 | Overseas | F | 120 | 500 | 6 mΩ | 12.4 | 1.3/0.1~12.4 GHz | 5000 | 3 | ||||
MF78J1~NS501 | Overseas | RG~58AU | F | 120 | 500 | 6 mΩ | 12.4 | 1.3/0.1~12.4 GHz | 5000 | 4 | |||
MF78J1~ES5 | Overseas | PJ | RG~188AU / 1.5D~2V | J | 120 | 500 | 6 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 3 | ||
MF78J1~FS5 | Overseas | J | 120 | 500 | 6 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 4 | ||||
088~5021G | YU | RG~188AU | D | 330 | 1000 | 3 mΩ | 4 | 1.6/0.1~2 GHz | 1000 | 4.8 | |||
MF78J1~BS501 | Overseas | BJ | RG~58AU | H | 120 | 500 | 6 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 6 | ||
MF78J1~BS509 | Overseas | RG~188AU | H | 120 | 500 | 6 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 5 | |||
MF78J1~BR5 | Overseas | LBJ | RG~188AU / 1.5D~2V | G | 120 | 500 | 6 mΩ | 12.4 | 1.5/0.1~12.4 GHz | 5000 | 6 |
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric
Part Number |
---|
088-0040G |
088-1021G |
088-4021G |
089-FZ01A-NI |
089-J503A-NI |
089-K604A-NI |
MF78J1-BR5 |
MF78J1-BS501 |
MF78J1-BS509 |
MF78J1-ES5 |
MF78J1-FS5 |
MF78J1-NS501 |
MF78J1-NS509 |
MF78P1-NR5 |
MF78P1-NS501 |
MF78P1-NS509 |
Part Number |
---|
Loading...
Connector shape | Coaxial | Connector series initials | S / T / U | S T U | SMA |
---|---|---|---|---|---|
Number of cores | 1 | Wire connection method | Solder | IP Rating | N/A |
Resistance(Ω) | 50 | Other Standards (MIL) | ○ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy