(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNC Connector Cable Plug

BNC Connector Cable Plug
  • Volume Discount

[Features]
· Small and light weight using a bayonet locking method for simple coupling. A plug.
▪ When a 75 Ω cable is used with a 50 Ω type connector, and the frequency is 200 MHz or less, it can be used on a 75 Ω transmission line, but when the frequency exceeds 200 MHz, use of a BNC 75 Ω type is recommended.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNCP-1.5A-K
BNCP-2.5
BNCP-3
BNCP-3A-K
BNCP-3DA-K
BNCP-5
BNCP-5A-K
BNCP-5DA-K
BNCP-5DFB
BNCP-58/U
BNCP-58A-K
BNCP-117NA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Application Wire connection method Applicable cable Wire connection method: External Crimping tools Specifications Vertical
(mm)
Depth
(mm)
Connection Method Notes
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpEM-1.5D-2E / 1.5D-QEV / 1.5D-2VCrimpTA-16---Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolderEM-2.5D-2E / 2D-LFB-S / 2.5C-2V / 2.5D-2V / 2.5D-2V/STightening----Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolderEM-3C-2E / EM-3D-2E / 3C-2V / 3C-2V/S / 3D-2VTightening----Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpEM-3C-2E / 3C-2VCrimpTA-34/TA-35---Bayonet lock method-
10 Piece(s)Available

6 Days or more

10Male (plug)Cable connectionCrimpEM-3D-2E / 3D-2VCrimpTA-34/TA-35---Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolderEM-5C-FB / EM-S-5C-FB / S-5C-FB / EM-5C-2E / EM-5D-2E / 5C-FB / 5C-2V / 5C-2V/S / 5D-2V / 5D-2V/STightening----Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Female (socket)Panel mount----Maximum panel thickness: 2.5 mmHex 16.034.1Bayonet lock systemAccessories: Hex nuts, PBT plain washers × 2, shake-proof washers
10 Piece(s)Available

6 Days or more

10Male (plug)Cable connectionCrimpEM-5D-2E / 5D-2VCrimpTA-35---Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolder5D-FB / 5D-FVTightening----Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolderRG-58/U / RG-58A/UTightening----Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionCrimpRG-58/U / RG-58A/UCrimpTA-34/TA-35---Bayonet lock method-
1 Piece(s)Available

8 Days or more

10Male (plug)Cable connectionSolderS-5C-FB / EM-5C-2E / EM-5D-2E / EM-3C-2E / EM-3D-2E / 3C-FB / 3C-2V / 3C-2V/S / 3D-2V / 5C-FB / 5C-2V / 5C-2V/S / 5D-2VSolder----Bayonet lock method-

Loading...

  1. 1

Basic Information

Connector shape Coaxial Connector series initials A/B/C A/B/C BNC
Number of cores 1 Allowable Voltage(V) 500 Connection direction Straight
IP Rating None Resistance(Ω) 50 Surface treatment: Main body Ni
Surface treatment: Contact Au

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.