(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MIL Connector Original Manual Crimpers

MIL Connector Original Manual Crimpers
  • New Products
  • Volume Discount

MIL connector protomodel, original crimping tool for maintenance


● A manual crimping tool for prototypes that's used for the Hirose Electric MIL connector (HIF3B Series) contact.



· Do not use it for crimping incompatible contacts. This may cause malfunction and damage of the tool.
Non-designated use may cause it to stop functioning properly.
· Calibration of this tool is not available.
· The steel part of the die uses a high-quality material that's used for molds.
For best results and long tool life, care for the tool by cleaning it after use.
· This is an integrated manual crimping tool that has been originally developed by Misumi.
· To maintain warranty, be sure to only use the tool in the way recommended by the manufacturer.

Part Number

Configured Part Number is shown.

MSHT-H01

Specifications

MIL Connector Original Manual Crimpers:Related Image

Model Compatible
Series
Compatible
Contact
Compatible Wire Weight
(g)
AWG Conductor Section Area mm2
MSHT-H01 HIF3B HIF3-2022SC 22 ~ 20 0.3 ~ 0.5 600

More Information

MIL Connector Original Manual Crimpers:Related ImageMIL Connector Original Manual Crimpers:Related Image

Part Number
MSHT-H01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Type MIL connector Applicable Type MIL Connector Product Classification Crimping Tool

Please check the type/dimensions/specifications of the part MSHT-H01 in the MIL Connector Original Manual Crimpers series.

Additional Products in this Category

Complementary Products

Tech Support