(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Coaxial connector standards. BNC Plug and Jack Crimped Wire Connection
Part Number
Configured Part Number is shown.
MF70J1-FS509
Model Number | Manufacturer | Type | Shape | Wire Connection | Compatible Cable | Outline Drawing | Impedance | Frequency Band | Rated Voltage | Withstand Voltage | VSWR | Contact Resistance | Insulation Resistance | Weight |
Ω | GHz (DC ~) | AC V | VAC / Min | or less | DC1V/1A | MΩ or more / 500 VDC | g | |||||||
050~1391A | YU | Plug | P | Solder / Crimp | RG~188AU | A | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 9.1 |
050~1391D | YU | 1.5D~2V | A | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 9.1 | |||
MF70P1~NS509 | Overseas | RG~188AU / 1.5D~2V | G | 50 | 4 | 350 | 1000 | 1.4/0.1~4 GHz | 1.5 mΩ | 5000 | 11 | |||
050~1391N | YU | RG~58AU | A | 50 | 2 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 9 | |||
MF70P1~NS501 | Overseas | G | 50 | 4 | 350 | 1000 | 1.2/0.1~4 GHz | 1.5 mΩ | 5000 | 11 | ||||
050~1392A | YU | 3D~2V | A | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 9 | |||
050~1392N | YU | 3C~2V | A | 50 (75) (Note 1) | 2 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 9 | |||
050~1372 | YU | 5D~2V | A | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 10 | |||
050~1371 | YU | 5C~2V | A | 50 (75) (Note 1) | 2 | 500 | 1500 | 1.2 / 0.1 ~ 300MHz | 3 mΩ | 1000 | 10 | |||
051~7501 | YU | Solder | 3C~2V | B | 75 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 1.5GHz | 3 mΩ | 1000 | 9.2 | ||
050~1393N | YU | LP | RG~58AU | C | 50 | 2 | 500 | 1500 | 1.2 / 0.1 ~ 2GHz | 6 mΩ | 1000 | 18 | ||
MF70P1~NR501 | Overseas | F | 50 | 4 | 350 | 1000 | 1.4/0.1~4 GHz | 1.5 mΩ | 5000 | 18 | ||||
MF70P1~NR509 | Overseas | RG~188AU / 1.5D~2V | F | 50 | 4 | 350 | 1000 | 1.5/0.1~4 GHz | 1.5 mΩ | 5000 | 19 | |||
050~1395N~3DV | YU | 3D~2V | C | 50 | 2 | 500 | 1500 | 1.2 / 0.1 ~ 2GHz | 6 mΩ | 1000 | 18 | |||
051~NE53B | YU | 3C~2V | C | 75 | 300 (MHz) | 500 | 1000 | 1.5 / 100 ~ 300MHz | 3 mΩ | 5000 (Note 2) | 17 | |||
050~JZ27C | YU | Jack | J | Crimping | 1.5D~2V | E | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 1GHz | 3 mΩ | 1000 | 9 |
MF70J1~NS509 | Overseas | Solder / Crimp | RG~188AU / 1.5D~2V | H | 50 | 4 | 350 | 1000 | 1.3/0.1~4 GHz | 1.5 mΩ | 5000 | 10 | ||
050~J605A | YU | RG~58AU | D | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 1GHz | 3 mΩ | 1000 | 10 | |||
MF70J1~NS501 | Overseas | H | 50 | 4 | 350 | 1000 | 1.4/0.1~4 GHz | 1.5 mΩ | 5000 | 10 | ||||
050~J605B~3DV | YU | 3D~2V | D | 50 | 4 | 500 | 1500 | 1.2 / 0.1 ~ 1GHz | 3 mΩ | 1000 | 10 | |||
MF70J1~AS501 | Overseas | BJ | RG~58AU | I | 50 | 4 | 350 | 1000 | 1.3/0.1~4 GHz | 1.5 mΩ | 5000 | 12 | ||
MF70J1~AS509 | Overseas | RG~188AU / 1.5D~2V | I | 50 | 4 | 350 | 1000 | 1.3/0.1~4 GHz | 1.5 mΩ | 5000 | 12 | |||
MF70J1~FS501 | Overseas | PJ | RG~58AU | J | 50 | 4 | 350 | 1000 | 1.3/0.1~4 GHz | 1.5 mΩ | 5000 | 13 | ||
MF70J1~FS509 | Overseas | RG~188AU / 1.5D~2V | J | 50 | 4 | 350 | 1000 | 1.4/0.1~4 GHz | 1.5 mΩ | 5000 | 13 |
Part Number |
---|
MF70J1-FS509 |
Loading...
Connector shape | Coaxial | Connector series initials | A / B / C | A/B/C | BNC |
---|---|---|---|---|---|
Number of cores | 1 | IP Rating | N/A | Other Standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part MF70J1-FS509 in the BNC Crimped/Press-fit Plug & Jack series.
Part Number |
---|
050-1391D |
050-1391N |
050-1392A |
MF70J1-NS501 |
MF70J1-NS509 |
MF70P1-NR501 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy