(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Hirose Electric. Push-pull Lock Method Miniature HR10 Connector
Part Number
Configured Part Number is shown.
Model | Number of Cores | Type | Weight g |
HR10A-7P-4P73 | 4 | Male (Pin) | 8.2 |
HR10A-7P-6P73 | 6 | 8.2 | |
HR10A-10P-10P73 | 10 | 15.8 | |
HR10A-10P-12P73 | 12 | 15.8 | |
HR10A-7P-4S73 | 4 | Female (Socket) | 7.8 |
HR10A-7P-6S73 | 6 | 8.5 | |
HR10A-10P-10S73 | 10 | 15.9 | |
HR10A-10P-12S73 | 12 | 15.8 |
Part Number |
---|
HR10A-7P-4P73 |
HR10A-7P-4S73 |
HR10A-7P-6P73 |
HR10A-7P-6S73 |
HR10A-10P-10P73 |
HR10A-10P-10S73 |
HR10A-10P-12P73 |
HR10A-10P-12S73 |
Loading...
Characteristics
Item | Contents |
---|---|
Rated Current | 2 A or lower |
Rated Voltage | 14-core: 150 VAC / 200 VDC, Other: 100 VAC / 140 VDC |
Peak Voltage | 300 VAC or less (500 VAC or less for 4-core) / 1 minute |
Insulation Resistance | 1,000 MΩ or more / 100 VDC |
Contact Resistance | 10 mΩ or less / 1 ADC |
Compatible Wire Size | AWG26 or below Loose Wires or 0.15 mm2 or less Loose Wires |
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Zinc Alloy | Satin Nickel Plated |
Pin Contact | Brass | Silver Plating |
Socket Contact | Phosphor Bronze | Silver Plating |
Insulator | Polyamide Resin | Black |
Contact Arrangement Diagram
Connection Work Method (Relay type can be done by the same method.)
Number of Cores | Wrench Spacing (mm) | D Dimension (mm) | Wrench Tightening Force |
---|---|---|---|
4.6 | 7.5 | 10 | 1.5 N・m (15 kgf・cm) |
10.12 | 9.5 | 16 | 1.5 N・m (15 kgf・cm) |
Connector Insertion and Removal Method
Connector shape | Round Model | Connector series initials | G / H / I | GHI | HR10 |
---|---|---|---|---|---|
Application | Cable-to-cable | Allowable Current(A) | 2 | Allowable Voltage(V) | 100 / 140 |
Wire connection method | Solder | Connection direction | Straight | IP Rating | N/A |
Detaching Method | One-touch | Peak Voltage DC | 140V | Peak Voltage AC | 100V |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy