(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ultra-small HR10A relay harness with one-touch operation.
● Available as a relay of HR10A connector. It has excellent anti-noise performance if combined with a double-shielded cable.
● Shield is connected in the shell of the connector.
Wiring and Wire Color Page
>>Click here
Component Page
>>Click here
Part Number
Configured Part Number is shown.
Specified Length (m) | 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Connector Type |
Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
JP (Male for Relay) |
![]() |
![]() ![]() |
4 | 0.2 ~ 50 Can be specified by 0.1 m increments |
|
6 | |||||
10 | |||||
12 | |||||
JS (Female for Relay) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JPP (Male for Relay / Male Plug) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JSS (Female for Relay / Female Plug) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JPS (Male for Relay / Female Plug) |
![]() |
4 | |||
6 | |||||
10 | |||||
HR10AJ Hirose Electric Co., Ltd |
12 | ||||
JSP (Female For Relay / Male Plug) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JPJP (Male for Relay / Male for Relay) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JSJS (Female for Relay / Female for Relay) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
JPJS (Male for Relay / Female for Relay) |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
Connector >>Click here |
JPY (Male for Relay / Y Terminal) With Pin No. Insertion Mark Tube |
![]() |
4 | ||
6 | |||||
10 | |||||
12 |
Connector Type |
Shape Specification Type |
Outline Image Drawing (mm) | Cable Type | Number of Cores | Specified Length (m) |
HR10AJ Hirose Electric Co., Ltd |
JSY (Female for Relay / Y Terminal) with Pin No. Insertion Mark Tube |
![]() |
![]() ![]() |
4 | 0.2 ~ 50 Can be specified by 0.1 m increments |
6 | |||||
10 | |||||
12 | |||||
JPT (Male for Relay / Loose Wires) with Pin No. Insertion Mark Tube |
![]() |
4 | |||
6 | |||||
10 | |||||
12 | |||||
Connector >>Click here |
JST (Female for Relay / Loose Wires) with Pin No. Insertion Mark Tube |
![]() |
4 | ||
6 | |||||
10 | |||||
12 |
Electrical Properties
Number of Cores | Connector | A Cable | ||||
Rated Current (A or less) |
Rated Voltage (V or less) |
Section Area | Rated Voltage | Allowable Current A (30°C) |
||
AC | DC | |||||
4 | 2 | 100 | 140 | AWG28 (0.08mm2) |
30V | 2.3 |
6 | 100 | 140 | ||||
10 | 1.8 | |||||
12 |
* The values are reference values, not guaranteed values.
Part Number |
---|
HR10AJ-JP-SB-4-[0.2-50/0.1] |
HR10AJ-JP-SB-6-[0.2-50/0.1] |
HR10AJ-JP-SB-10-[0.2-50/0.1] |
HR10AJ-JP-SB-12-[0.2-50/0.1] |
HR10AJ-JPJP-SB-4-[0.2-50/0.1] |
HR10AJ-JPJP-SB-6-[0.2-50/0.1] |
HR10AJ-JPJP-SB-10-[0.2-50/0.1] |
HR10AJ-JPJP-SB-12-[0.2-50/0.1] |
HR10AJ-JPJS-SB-4-[0.2-50/0.1] |
HR10AJ-JPJS-SB-6-[0.2-50/0.1] |
HR10AJ-JPJS-SB-10-[0.2-50/0.1] |
HR10AJ-JPJS-SB-12-[0.2-50/0.1] |
HR10AJ-JPP-SB-4-[0.2-50/0.1] |
HR10AJ-JPP-SB-6-[0.2-50/0.1] |
HR10AJ-JPP-SB-10-[0.2-50/0.1] |
HR10AJ-JPP-SB-12-[0.2-50/0.1] |
HR10AJ-JPS-SB-4-[0.2-50/0.1] |
HR10AJ-JPS-SB-6-[0.2-50/0.1] |
HR10AJ-JPS-SB-10-[0.2-50/0.1] |
HR10AJ-JPS-SB-12-[0.2-50/0.1] |
HR10AJ-JPT-SB-4-[0.2-50/0.1] |
HR10AJ-JPT-SB-6-[0.2-50/0.1] |
HR10AJ-JPT-SB-10-[0.2-50/0.1] |
HR10AJ-JPT-SB-12-[0.2-50/0.1] |
HR10AJ-JPY-SB-4-[0.2-50/0.1] |
HR10AJ-JPY-SB-6-[0.2-50/0.1] |
HR10AJ-JPY-SB-10-[0.2-50/0.1] |
HR10AJ-JPY-SB-12-[0.2-50/0.1] |
HR10AJ-JS-SB-4-[0.2-50/0.1] |
HR10AJ-JS-SB-6-[0.2-50/0.1] |
HR10AJ-JS-SB-10-[0.2-50/0.1] |
HR10AJ-JS-SB-12-[0.2-50/0.1] |
HR10AJ-JSJS-SB-4-[0.2-50/0.1] |
HR10AJ-JSJS-SB-6-[0.2-50/0.1] |
HR10AJ-JSJS-SB-10-[0.2-50/0.1] |
HR10AJ-JSJS-SB-12-[0.2-50/0.1] |
HR10AJ-JSP-SB-4-[0.2-50/0.1] |
HR10AJ-JSP-SB-6-[0.2-50/0.1] |
HR10AJ-JSP-SB-10-[0.2-50/0.1] |
HR10AJ-JSP-SB-12-[0.2-50/0.1] |
HR10AJ-JSS-SB-4-[0.2-50/0.1] |
HR10AJ-JSS-SB-6-[0.2-50/0.1] |
HR10AJ-JSS-SB-10-[0.2-50/0.1] |
HR10AJ-JSS-SB-12-[0.2-50/0.1] |
HR10AJ-JST-SB-4-[0.2-50/0.1] |
HR10AJ-JST-SB-6-[0.2-50/0.1] |
HR10AJ-JST-SB-10-[0.2-50/0.1] |
HR10AJ-JST-SB-12-[0.2-50/0.1] |
HR10AJ-JSY-SB-4-[0.2-50/0.1] |
HR10AJ-JSY-SB-6-[0.2-50/0.1] |
HR10AJ-JSY-SB-10-[0.2-50/0.1] |
HR10AJ-JSY-SB-12-[0.2-50/0.1] |
Loading...
Characteristics
Item | Contents |
---|---|
Rated Current | 2 A or lower |
Rated Voltage | 14-core: 150 VAC / 200 VDC, Other: 100 VAC / 140 VDC |
Peak Voltage | 300 VAC or less (500 VAC or less for 4-core) / 1 minute |
Insulation Resistance | 1,000 MΩ or more / 100 VDC |
Contact Resistance | 10 mΩ or less / 1 ADC |
Compatible Wire Size | AWG26 or below Loose Wires or 0.15 mm2 or less Loose Wires |
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Zinc Alloy | Satin Nickel Plated |
Pin Contact | Brass | Silver Plating |
Socket Contact | Phosphor Bronze | Silver Plating |
Insulator | Polyamide Resin | Black |
Contact Arrangement Diagram
Connection Work Method (Relay type can be done by the same method.)
Number of Cores | Wrench Spacing (mm) | D Dimension (mm) | Wrench Tightening Force |
---|---|---|---|
4.6 | 7.5 | 10 | 1.5 N・m (15 kgf・cm) |
10.12 | 9.5 | 16 | 1.5 N・m (15 kgf・cm) |
Connector Insertion and Removal Method
Connector type | HR10 | Connector manufacturer | Hirose Electric Co., Ltd | Cable rated voltage(V) | 30 |
---|---|---|---|---|---|
Cable shape | Round | Shield | 2 Layer | Cable Standard (UL/CSA) | UL |
Cable Color | Black | Twisted pair | Included | Conductor Size(AWG) | 28 |
Cable Type | SB |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy