(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRC05 Series Circular Connector - One-Touch Lock, Panel Mount

PRC05 Series Circular Connector - One-Touch Lock, Panel Mount

Click this image to zoom it.

Move the mouse over the image to zoom

  • PRC05 Series Circular Connector - One-Touch Lock, Panel Mount
  • PRC05 Series Circular Connector - One-Touch Lock, Panel Mount
  • Volume Discount

Manufactured by TAJIMI Denki. Improved work efficiency. Easily fix the body with the nut.

  • For Signal
  • Connection between Boards
  • Sensor
  • Solder
  • Gold Plated
  • One-Touch Lock

● The connector unit is fixed with the provided nuts.
● It connects to straight plugs.  


·Relay adapters and panel mount receptacle cannot be fitted with one another.

Specifications

PRC05 Bulkhead Panel Mount Receptacle (One-touch Lock):Related Image

ModelNumber of CoresTypeWeight
g
PRC05-R2M2Male
(Pin)
6.2
PRC05-R3M36.3
PRC05-R5M56.5
PRC05-R6M69.5
PRC05-R8M89.6
PRC05-R12M1214.9
PRC05-R2F2Female
(Socket)
6.5
PRC05-R3F37.0
PRC05-R5F56.6
PRC05-R6F69.9
PRC05-R8F810.0
PRC05-R12F1215.6

More Information

PRC05 Bulkhead Panel Mount Receptacle (One-touch Lock):Related Image
Part Number
PRC05-R2M
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

One-touch Compact Connector (PRCO5)

Material / Finish

Item Materials Finish
Body Shell Brass Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -

Connector Diagram

Combination Method

Combination Method

Compatible Wire Size

Conductor Section Area mm2 AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body. (Check the dimensional drawing for each product for cable extraction port diameters)

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram

Contact Arrangement Diagram

Connector Mounting Hole Outline Drawing

Holes for Bulkhead Type Panel Mounting

Basic Information

Connector shape Round Model Connector series initials P / Q / R P Q R PRC05
Applicable pin/contact Male (Plug) Number of cores 2 Application Cable-to-panel Mount
Allowable Current(A) 2 Allowable Voltage(V) 300 / 420 Wire connection method Solder
Connection direction Straight IP Rating N/A Detaching Method One-touch
Peak Voltage DC 420V Peak Voltage AC 300V

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.